
Part Number |
N/A ASG-14F-10 |
Thread Type |
N/A Left Hand |
Thread Configuration |
N/A Female |
B - Ball Bore |
N/A .8750 in |
W - Ball Width |
N/A .875 in |
H - Head Width |
N/A .765 in |
A - Base to Center |
N/A 3.375 in |
D - Head Diameter |
N/A 2.025 in |
O - Ball Shoulder Diameter |
N/A 1.00 in |
S - Max. Housing I.D. |
N/A 1.6250 in |
E - Diameter |
N/A 1.110 in |
K - Boss Diameter |
N/A 1.300 in |
J - Wrench Flat Width |
N/A 1.125 in |
F - Boss Height |
N/A .500 in |
Ball Diameter |
N/A 1.375 in |
P - Drilled Hole Depth |
N/A 2.062 in |
C - Thread Depth [inch] |
N/A 1.875 in |
Thread Size |
N/A 7/8-14 |
Thread Class |
N/A UNJF-3B-LH |
a - Misalignment Angle |
N/A 6 º |
Radial Clearance in. |
N/A .002 Max. |
Ultimate Radial Static Load Capacity |
N/A Consult Engineering Department |
Axial Proof Load |
N/A 3,320 lb |
Approximate Brg. Weight |
N/A .959 lb |
Note |
N/A For dimensional tolerances of listed features, see the PDF version of the S222 suplement catalog under the View Product Catalogs" tab from the home page." |