
Part Number |
N/A ASGK-7-10 |
Thread Type |
N/A Left Hand |
Thread Configuration |
N/A Female |
B - Ball Bore |
N/A .4375 in |
W - Ball Width |
N/A .562 in |
H - Head Width |
N/A .452 in |
A - Base to Center |
N/A 2.000 in |
D - Head Diameter |
N/A 1.150 in |
O - Ball Shoulder Diameter |
N/A .54 in |
S - Max. Housing I.D. |
N/A .9062 in |
E - Diameter |
N/A .610 in |
K - Boss Diameter |
N/A .720 in |
J - Wrench Flat Width |
N/A .625 in |
F - Boss Height |
N/A .250 in |
Ball Diameter |
N/A .781 in |
P - Drilled Hole Depth |
N/A 1.250 in |
C - Thread Depth [inch] |
N/A 1.125 in |
Thread Size |
N/A 7/16-20 |
Thread Class |
N/A UNJF-3B-LH |
N - Keyway Height |
N/A .060 in |
R - Keyway Radius |
N/A .083 in |
a - Misalignment Angle |
N/A 10 º |
Radial Clearance in. |
N/A .002 Max. |
Ultimate Radial Static Load Capacity |
N/A 12,415 lbs |
Axial Proof Load |
N/A 1,850 lb |
Approximate Brg. Weight |
N/A .212 lb |
Keyway |
N/A Keyway |
Note |
N/A For dimensional tolerances of listed features, see the PDF version of the S222 suplement catalog under the View Product Catalogs" tab from the home page." |