
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Shaft Size |
N/A 6 7/16 in |
Seal Type |
N/A High Temperature Packing |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Four-Bolt Plummer Block |
Series Type |
N/A Heavy Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Standard |
Bolt Size |
N/A 4 x M30 |
Bearing Number |
N/A HSE607BR |
Housing |
N/A HSE607HR |
Support Reference |
N/A S59 |
Bearing - Housing - Seal |
N/A HSE607BRHHTPS |
Bearing - Housing - Seal UPC |
N/A 013992067777 |
Bearing UPC |
N/A 013992023223 |
Dimension H |
N/A 10.512 in267 mm |
Dimension H1 |
N/A 2.4 in60 mm |
Dimension H2 |
N/A 22.4 in570 mm |
Dimension J |
N/A 24.7 in628 mm |
Dimension K |
N/A 5.5 in140 mm |
Dimension L |
N/A 29.0 in736 mm |
Dimension M |
N/A 9.0 in228 mm |
Housing Width |
N/A 9.6 in244 mm |
Cr - Dynamic Load Rating |
N/A 268871 lbf1196000 N |
Cor - Static Load Rating |
N/A 354299 lbf1576000 N |
Ca - Axial Load Rating |
N/A 17805 lbf79200 N |
Maximum Speed |
N/A 1110 rpm |
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |