Part Number |
d - Bore |
D - Outer Diameter |
Bearing Width |
Contact Angle |
C0 - Static Radial Rating |
C1 ISO - Dynamic Radial Rating |
Cage Type |
Cage Material |
CAD |
---|---|---|---|---|---|---|---|---|---|
7303 BJ | N/A 17 mm | N/A 47 mm1.8504 in | N/A 14 mm0.5512 in | N/A 40 º | N/A 8300 N1866 lbf | N/A 16000 N3596 lbf | N/A Molded | N/A Steel |
N/A ![]() |
7303 BJ/CN | N/A 17 mm | N/A 47 mm1.8504 in | N/A 14 mm0.5512 in | N/A 40 º | N/A 8300 N1866 lbf | N/A 16000 N3596 lbf | N/A Molded | N/A Steel |
N/A ![]() |
7204 BTN1 | N/A 20 mm | N/A 47 mm1.8504 in | N/A 14 mm0.5512 in | N/A 40 º | N/A 7700 N1730 lbf | N/A 13300 N2989 lbf | N/A Molded | N/A Polyamide |
N/A ![]() |
7204 BTN1/CN | N/A 20 mm | N/A 47 mm1.8504 in | N/A 14 mm0.5512 in | N/A 40 º | N/A 7700 N1731 lbf | N/A 13300 N2989 lbf | N/A Molded | N/A Polyamide |
N/A ![]() |
7204 BM/CL | N/A 20 mm | N/A 47 mm1.8504 in | N/A 14 mm0.5512 in | N/A 40 º | N/A 7700 N1731 lbf | N/A 13300 N2989 lbf | N/A Machined | N/A Brass |
N/A ![]() |
7204 BJ | N/A 20 mm | N/A 47 mm1.8504 in | N/A 14 mm0.5512 in | N/A 40 º | N/A 7700 N1730 lbf | N/A 13300 N2989 lbf | N/A Molded | N/A Steel |
N/A ![]() |
7304 BTN1 | N/A 20 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 40 º | N/A 9700 N2180 lbf | N/A 17300 N3888 lbf | N/A Molded | N/A Polyamide |
N/A ![]() |
7304 BM/CN | N/A 20 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 40 º | N/A 9700 N2180 lbf | N/A 17300 N3888 lbf | N/A Machined | N/A Brass |
N/A ![]() |
7304 BTN1/CN | N/A 20 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 40 º | N/A 9700 N2180 lbf | N/A 17300 N3888 lbf | N/A Molded | N/A Polyamide |
N/A ![]() |
7304 BTN1/UL | N/A 20 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 40 º | N/A 9700 N2180 lbf | N/A 17300 N3888 lbf | N/A Molded | N/A Polyamide |
N/A ![]() |
7304 BJ | N/A 20 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 40 º | N/A 9700 N2180 lbf | N/A 17300 N3888 lbf | N/A Molded | N/A Steel |
N/A ![]() |
7205 BTN1 | N/A 25 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 40 º | N/A 9400 N2112 lbf | N/A 14800 N3326 lbf | N/A Molded | N/A Polyamide |
N/A ![]() |
7205 BTN1/CN | N/A 25 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 40 º | N/A 9400 N2113 lbf | N/A 14800 N3326 lbf | N/A Molded | N/A Polyamide |
N/A ![]() |
7205 BM/CN | N/A 25 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 40 º | N/A 9400 N2113 lbf | N/A 14800 N3326 lbf | N/A Machined | N/A Brass |
N/A ![]() |
7205 BM/CL | N/A 25 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 40 º | N/A 9400 N2113 lbf | N/A 14800 N3326 lbf | N/A Machined | N/A Brass |
N/A ![]() |
7205 BJ | N/A 25 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 40 º | N/A 9400 N2112 lbf | N/A 14800 N3326 lbf | N/A Molded | N/A Steel |
N/A ![]() |
7305 BTN1 | N/A 25 mm | N/A 62 mm2.4409 in | N/A 17 mm0.6693 in | N/A 40 º | N/A 14100 N3169 lbf | N/A 24400 N5484 lbf | N/A Molded | N/A Polyamide |
N/A ![]() |
7305 BM/CN | N/A 25 mm | N/A 62 mm2.4409 in | N/A 17 mm0.6693 in | N/A 40 º | N/A 14100 N3169 lbf | N/A 24400 N5484 lbf | N/A Machined | N/A Brass |
N/A ![]() |
7305 BTN1/CN | N/A 25 mm | N/A 62 mm2.4409 in | N/A 17 mm0.6693 in | N/A 40 º | N/A 14100 N3169 lbf | N/A 24400 N5484 lbf | N/A Molded | N/A Polyamide |
N/A ![]() |
7305 BTN1/UL | N/A 25 mm | N/A 62 mm2.4409 in | N/A 17 mm0.6693 in | N/A 40 º | N/A 14100 N3169 lbf | N/A 24400 N5484 lbf | N/A Molded | N/A Polyamide |
N/A ![]() |
7305 BJ | N/A 25 mm | N/A 62 mm2.4409 in | N/A 17 mm0.6693 in | N/A 40 º | N/A 14100 N3169 lbf | N/A 24400 N5484 lbf | N/A Molded | N/A Steel |
N/A ![]() |
7206 BTN1 | N/A 30 mm | N/A 62 mm2.4409 in | N/A 16 mm0.6299 in | N/A 40 º | N/A 13500 N3034 lbf | N/A 20500 N4607 lbf | N/A Molded | N/A Polyamide |
N/A ![]() |
7206 BM/CN | N/A 30 mm | N/A 62 mm2.4409 in | N/A 16 mm0.6299 in | N/A 40 º | N/A 13500 N3034 lbf | N/A 20500 N4608 lbf | N/A Machined | N/A Brass |
N/A ![]() |
7206 BTN1/CN | N/A 30 mm | N/A 62 mm2.4409 in | N/A 16 mm0.6299 in | N/A 40 º | N/A 13500 N3034 lbf | N/A 20500 N4608 lbf | N/A Molded | N/A Polyamide |
N/A ![]() |
7206 BJ | N/A 30 mm | N/A 62 mm2.4409 in | N/A 16 mm0.6299 in | N/A 40 º | N/A 13500 N3034 lbf | N/A 20500 N4607 lbf | N/A Molded | N/A Steel |
N/A ![]() |