Print Back

Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.

  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - Low carbon steel - inside diameter protective coated for corrosion resistance.
  • PTFE Liners available upon request. Specify by adding suffix "T". Ex.: COM-8T. (PTFE lined parts have no lubrication grooves in race. Lubrication holes are manufacturer's option.)
COM Image
Unit of Measure
1 

Part Number

Bearing Type

B - Ball Bore

D - Outside Diameter

H - Race Width

W - Ball Width

Ball Diameter

a - Misalignment Angle

Radial Static Limit Load Capacity

CAD

AIB-M12T-1 N/A Plain N/A 12.000 mm N/A 26.000 mm N/A 12.00 mm N/A 16.00 mm N/A 22.23 mm N/A 13 º N/A 103,630 N N/A CAD
COM-M14T-3 N/A Plain N/A 14.000 mm N/A 28.000 mm N/A 10.00 mm N/A 19.00 mm N/A 25.40 mm N/A 25 º N/A 101,134 N N/A CAD
COM-M15T-4 N/A Plain N/A 15.000 mm N/A 26.000 mm N/A 9.00 mm N/A 12.00 mm N/A 22.23 mm N/A 9 º N/A 55,110 N N/A CAD
COM-M15TKH-1 N/A Plain N/A 15.000 mm N/A 26.000 mm N/A 9.00 mm N/A 12.00 mm N/A 22.23 mm N/A 14 º N/A 71,079 N N/A CAD
COM-M15T-6 N/A Plain N/A 15.000 mm N/A 25.400 mm N/A 9.91 mm N/A 12.00 mm N/A 22.23 mm N/A 9.5 º N/A 68,953 N N/A CAD
COM-M15T-8 N/A Plain N/A 15.000 mm N/A 30.000 mm N/A 10.00 mm N/A 16.00 mm N/A 25.40 mm N/A 16 º N/A 101,134 N N/A CAD
AIB-M16T-1 N/A Plain N/A 16.000 mm N/A 32.000 mm N/A 15.00 mm N/A 21.00 mm N/A 28.58 mm N/A 15 º N/A 167,369 N N/A CAD
AIB-M20T-1 N/A Plain N/A 20.000 mm N/A 40.000 mm N/A 18.00 mm N/A 25.00 mm N/A 34.93 mm N/A 15 º N/A 246,562 N N/A CAD
Unit of Measure
1