Part Number |
Description |
Size |
Dimension HD |
Dimension L1 |
Dimension L2 |
Dimension L3 |
Dimension TW |
CAD |
---|---|---|---|---|---|---|---|---|
69790400044 | N/A C-1.5-HUB-W/CENTER | N/A 1 1/2 | N/A 2.380 in60.45 mm | N/A 3.360 in85.34 mm | N/A 1.170 in29.72 mm | N/A 0.130 in3.30 mm | N/A 0.520 in13.21 mm | N/A |
69790400064 | N/A C-2-HUB-W/CENTER | N/A 2 | N/A 3.250 in82.55 mm | N/A 4.060 in103.12 mm | N/A 1.500 in38.10 mm | N/A 0.130 in3.30 mm | N/A 0.440 in11.18 mm |
N/A ![]() |
69790400090 | N/A C-2.5-HUB-W/CENTER | N/A 2 1/2 | N/A 3.94 in100.08 mm | N/A 4.390 in111.51 mm | N/A 1.520 in38.61 mm | N/A 0.160 in4.06 mm | N/A 0.580 in14.73 mm | N/A |
69790400109 | N/A C-3-HUB-W/CENTER | N/A 3 | N/A 4.750 in120.65 mm | N/A 4.890 in124.21 mm | N/A 1.770 in44.96 mm | N/A 0.250 in6.35 mm | N/A 0.610 in15.49 mm | N/A |
69790400029 | N/A C-7/8-HUB-W/CENTER | N/A 7/8 | N/A 2.000 in50.80 mm | N/A 3.380 in85.85 mm | N/A 1.130 in28.70 mm | N/A 0.130 in3.30 mm | N/A 0.250 in6.35 mm |
N/A ![]() |