Part Number |
Description |
Size |
Outside Diameter |
Dimension CBD |
Max. Safe Counterbore (Dimension CBD1) |
Dimension DC |
Dimension G |
|---|---|---|---|---|---|---|---|
| 69790400036 | N/A CMM-7/8-HUB-W/CENTER | N/A 7/8 | N/A 3.310 in3.31 mm | N/A 1.940 in49.28 mm | N/A 1.630 in41.40 mm | N/A 0.130 in3.30 mm | N/A 0.130 in3.30 mm |
| 69790400057 | N/A CMM-1.5-HUB-W/CENTER | N/A 1 1/2 | N/A 3.750 in3.75 mm | N/A 2.250 in57.15 mm | N/A 1.880 in47.75 mm | N/A 0.190 in4.83 mm | N/A 0.130 in3.30 mm |
| 69790400086 | N/A CMM-2-HUB-W/CENTER | N/A 2 | N/A 4.750 in4.75 mm | N/A 3.000 in76.20 mm | N/A 2.750 in69.85 mm | N/A 0.190 in4.83 mm | N/A 0.130 in3.30 mm |
| 69790400104 | N/A CMM-2.5-HUB-W/CENTER | N/A 2 1/2 | N/A 5.500 in5.50 mm | N/A 3.750 in95.25 mm | N/A 3.250 in82.55 mm | N/A 0.250 in6.35 mm | N/A 0.250 in6.35 mm |
| 69790400112 | N/A CMM-3-HUB-W/CENTER | N/A 3 | N/A 6.630 in6.63 mm | N/A 4.750 in120.65 mm | N/A 3.880 in98.55 mm | N/A 0.250 in6.35 mm | N/A 0.250 in6.35 mm |