Part Number |
Bore d |
O.D. D |
Width B |
DUR/DOR F/E |
Static Load Rating Co |
Dynamic Load Rating C1 |
Thermal Speed Ratings - Oil |
Thermal Speed Ratings - Grease |
CAD |
---|---|---|---|---|---|---|---|---|---|
NCF2952V | N/A 260 mm | N/A 360 mm14.1732 in | N/A 60 mm2.3622 in | N/A 333.4 mm13.1260 in | N/A 1480000 N333000 lbf | N/A 837000 N188000 lbf | N/A 540 rpm | N/A 460 rpm |
N/A ![]() |
NCF2952VC3 | N/A 260 mm | N/A 360 mm14.1732 in | N/A 60 mm2.3622 in | N/A 333.4 mm13.1260 in | N/A 1480000 N333000 lbf | N/A 837000 N188000 lbf | N/A 540 rpm | N/A 460 rpm |
N/A ![]() |
NCF2960V | N/A 300 mm | N/A 420 mm16.5354 in | N/A 72 mm2.8346 in | N/A 390 mm15.3543 in | N/A 2260000 N508000 lbf | N/A 1260000 N284000 lbf | N/A 430 rpm | N/A 370 rpm |
N/A ![]() |
NCF1864V | N/A 320.000 mm | N/A 400 mm15.748 in | N/A 38 mm1.4961 in | N/A 382.8 mm15.0709 in | N/A 900000 N202000 lbf | N/A 471000 N106000 lbf | N/A 460 rpm | N/A 380 rpm |
N/A ![]() |
NCF1864VC3 | N/A 320.000 mm | N/A 400 mm15.748 in | N/A 38 mm1.4961 in | N/A 382.8 mm15.0709 in | N/A 900000 N202000 lbf | N/A 471000 N106000 lbf | N/A 460 rpm | N/A 380 rpm |
N/A ![]() |
NCF2964V | N/A 320.000 mm | N/A 440 mm17.3228 in | N/A 72 mm2.8346 in | N/A 410.5 mm16.1614 in | N/A 2400000 N540000 lbf | N/A 1300000 N293000 lbf | N/A 400 rpm | N/A 340 rpm |
N/A ![]() |
NCF1868V | N/A 340.000 mm | N/A 420 mm16.5354 in | N/A 38 mm1.4961 in | N/A 402.8 mm15.8583 in | N/A 953000 N214000 lbf | N/A 484000 N109000 lbf | N/A 430 rpm | N/A 360 rpm |
N/A ![]() |
NCF1876V | N/A 380 mm | N/A 480 mm18.8976 in | N/A 46 mm1.811 in | N/A 457.3 mm18.0039 in | N/A 1350000 N304000 lbf | N/A 698000 N157000 lbf | N/A 370 rpm | N/A 310 rpm |
N/A ![]() |
NCF2976V | N/A 380 mm | N/A 520 mm20.4724 in | N/A 82 mm3.2283 in | N/A 487.3 mm19.1850 in | N/A 3360000 N756000 lbf | N/A 1790000 N402000 lbf | N/A 310 rpm | N/A 270 rpm |
N/A ![]() |
NCF2976VC3 | N/A 380 mm | N/A 520 mm20.4724 in | N/A 82 mm3.2283 in | N/A 487.3 mm19.1850 in | N/A 3360000 N756000 lbf | N/A 1790000 N402000 lbf | N/A 310 rpm | N/A 270 rpm |
N/A ![]() |
NCF1880V | N/A 400 mm | N/A 500 mm19.685 in | N/A 46 mm1.811 in | N/A 474 mm18.6614 in | N/A 1410000 N316000 lbf | N/A 713000 N160000 lbf | N/A 350 rpm | N/A 290 rpm |
N/A ![]() |
NCF1884V | N/A 420 mm | N/A 520 mm20.4724 in | N/A 46 mm1.811 in | N/A 498.8 mm19.6378 in | N/A 1490000 N335000 lbf | N/A 733000 N165000 lbf | N/A 330 rpm | N/A 280 rpm |
N/A ![]() |
NCF1888V | N/A 440 mm | N/A 540 mm21.2598 in | N/A 46 mm1.811 in | N/A 515.5 mm20.2953 in | N/A 1550000 N347000 lbf | N/A 746000 N168000 lbf | N/A 310 rpm | N/A 260 rpm |
N/A ![]() |
NCF1892V | N/A 460 mm | N/A 580 mm22.8346 in | N/A 56 mm2.2047 in | N/A 552.6 mm21.7559 in | N/A 2040000 N458000 lbf | N/A 1030000 N232000 lbf | N/A 290 rpm | N/A 250 rpm |
N/A ![]() |
NCF1892VW40C7 | N/A 460 mm | N/A 580 mm22.8346 in | N/A 56 mm2.2047 in | N/A 552.6 mm21.7559 in | N/A 2040000 N458000 lbf | N/A 1030000 N232000 lbf | N/A 290 rpm | N/A 250 rpm |
N/A ![]() |
NCF2992V | N/A 460 mm | N/A 620 mm24.4094 in | N/A 95 mm3.7402 in | N/A 578.5 mm22.7756 in | N/A 4610000 N1040000 lbf | N/A 2310000 N518000 lbf | N/A 240 rpm | N/A 220 rpm |
N/A ![]() |
NCF2996V | N/A 480 mm | N/A 650 mm25.5906 in | N/A 100 mm3.937 in | N/A 615.2 mm24.2205 in | N/A 4910000 N110000 lbf | N/A 2570000 N579000 lbf | N/A 230 rpm | N/A 210 rpm |
N/A ![]() |
NCF18/500V | N/A 500 mm | N/A 620 mm24.4094 in | N/A 56 mm2.2047 in | N/A 593.3 mm23.3583 in | N/A 2210000 N496000 lbf | N/A 1070000 N241000 lbf | N/A 260 rpm | N/A 220 rpm |
N/A ![]() |
NCF29/500V | N/A 500 mm | N/A 670 mm26.3780 in | N/A 100 mm3.937 in | N/A 630.9 mm24.8386 in | N/A 5060000 N1140000 lbf | N/A 2610000 N587000 lbf | N/A 220 rpm | N/A 200 rpm |
N/A ![]() |
NCF29/500VC3 | N/A 500 mm | N/A 670 mm26.3780 in | N/A 100 mm3.937 in | N/A 630.9 mm24.8386 in | N/A 5060000 N1140000 lbf | N/A 2610000 N587000 lbf | N/A 220 rpm | N/A 200 rpm |
N/A ![]() |
NCF18/530V | N/A 530 mm | N/A 650 mm25.5906 in | N/A 56 mm2.2047 in | N/A 624 mm24.5669 in | N/A 2340000 N525000 lbf | N/A 1100000 N248000 lbf | N/A 240 rpm | N/A 210 rpm |
N/A ![]() |
NCF18/560V | N/A 560 mm | N/A 680 mm26.7717 in | N/A 56 mm2.2047 in | N/A 654.7 mm25.7756 in | N/A 2460000 N554000 lbf | N/A 1130000 N255000 lbf | N/A 230 rpm | N/A 190 rpm |
N/A ![]() |
NCF18/600V | N/A 600 mm | N/A 730 mm28.7402 in | N/A 60 mm2.3622 in | N/A 695.2 mm27.3701 in | N/A 2630000 N592000 lbf | N/A 1170000 N263000 lbf | N/A 210 rpm | N/A 180 rpm |
N/A ![]() |
NCF18/630V | N/A 630.000 mm | N/A 780 mm30.7087 in | N/A 69 mm2.7165 in | N/A 737.5 mm29.0354 in | N/A 3100000 N698000 lbf | N/A 1410000 N316000 lbf | N/A 200 rpm | N/A 170 rpm |
N/A ![]() |
NCF18/670V | N/A 670 mm | N/A 820 mm32.2835 in | N/A 69 mm2.7165 in | N/A 782.3 mm30.7992 in | N/A 3320000 N746000 lbf | N/A 1450000 N327000 lbf | N/A 190 rpm | N/A 160 rpm |
N/A ![]() |