Part Number |
Bore d |
O.D. D |
Width B |
DUR/DOR F/E |
Static Load Rating Co |
Dynamic Load Rating C1 |
Thermal Speed Ratings - Oil |
Thermal Speed Ratings - Grease |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| NCF2922V | N/A | N/A 5.9055 in | N/A 0.9449 in | N/A 5.5551 in | N/A 223000 N50100 lbf | N/A 146000 N32900 lbf | N/A 1900 rpm | N/A 1600 rpm |
N/A
|
| NCF2922VC3 | N/A | N/A 5.9055 in | N/A 0.9449 in | N/A 5.5551 in | N/A 223000 N50100 lbf | N/A 146000 N32900 lbf | N/A 1900 rpm | N/A 1600 rpm |
N/A
|
| NCF2924V | N/A | N/A 6.4961 in | N/A 1.0630 in | N/A 6.0630 in | N/A 297000 N66800 lbf | N/A 188000 N42400 lbf | N/A 1800 rpm | N/A 1500 rpm |
N/A
|
| NCF2924VC3 | N/A | N/A 6.4961 in | N/A 1.0630 in | N/A 6.0630 in | N/A 297000 N66800 lbf | N/A 188000 N42400 lbf | N/A 1800 rpm | N/A 1500 rpm |
N/A
|
| NCF2926V | N/A | N/A 7.0866 in | N/A 1.1811 in | N/A 6.5669 in | N/A 361000 N81100 lbf | N/A 225000 N50600 lbf | N/A 1700 rpm | N/A 1400 rpm |
N/A
|
| NCF2926VC3 | N/A | N/A 7.0866 in | N/A 1.1811 in | N/A 6.5669 in | N/A 361000 N81100 lbf | N/A 225000 N50600 lbf | N/A 1700 rpm | N/A 1400 rpm |
N/A
|
| NCF2928V | N/A | N/A 7.4803 in | N/A 1.1811 in | N/A 7.0709 in | N/A 389000 N87300 lbf | N/A 243000 N54700 lbf | N/A 1600 rpm | N/A 1300 rpm |
N/A
|
| NCF2928VC3 | N/A | N/A 7.4803 in | N/A 1.1811 in | N/A 7.0709 in | N/A 389000 N87300 lbf | N/A 243000 N54700 lbf | N/A 1600 rpm | N/A 1300 rpm |
N/A
|
| NCF2930V | N/A | N/A 8.2677 in | N/A 1.4173 in | N/A 7.7323 in | N/A 506000 N114000 lbf | N/A 328000 N73800 lbf | N/A 1500 rpm | N/A 1300 rpm |
N/A
|
| NCF2930VC3 | N/A | N/A 8.2677 in | N/A 1.4173 in | N/A 7.7323 in | N/A 506000 N114000 lbf | N/A 328000 N73800 lbf | N/A 1500 rpm | N/A 1300 rpm |
N/A
|
| NCF2932V | N/A | N/A 8.6614 in | N/A 1.4173 in | N/A 8.1575 in | N/A 540000 N121000 lbf | N/A 340000 N76300 lbf | N/A 1400 rpm | N/A 1200 rpm |
N/A
|
| NCF2932VC3 | N/A | N/A 8.6614 in | N/A 1.4173 in | N/A 8.1575 in | N/A 540000 N121000 lbf | N/A 340000 N76300 lbf | N/A 1400 rpm | N/A 1200 rpm |
N/A
|
| NCF2934V | N/A | N/A 9.0551 in | N/A 1.4173 in | N/A 8.5827 in | N/A 574000 N129000 lbf | N/A 350000 N78700 lbf | N/A 1300 rpm | N/A 1100 rpm |
N/A
|
| NCF2934VC3 | N/A | N/A 9.0551 in | N/A 1.4173 in | N/A 8.5827 in | N/A 574000 N129000 lbf | N/A 350000 N78700 lbf | N/A 1300 rpm | N/A 1100 rpm |
N/A
|
| NCF2936V | N/A | N/A 9.8425 in | N/A 1.6535 in | N/A 9.1142 in | N/A 711000 N160000 lbf | N/A 436000 N98000 lbf | N/A 1300 rpm | N/A 1100 rpm |
N/A
|
| NCF2936VC3 | N/A | N/A 9.8425 in | N/A 1.6535 in | N/A 9.1142 in | N/A 711000 N160000 lbf | N/A 436000 N98000 lbf | N/A 1300 rpm | N/A 1100 rpm |
N/A
|
| NCF2938V | N/A | N/A 10.2362 in | N/A 1.6535 in | N/A 9.6063 in | N/A 803000 N180000 lbf | N/A 487000 N109000 lbf | N/A 1100 rpm | N/A 980 rpm |
N/A
|
| NCF2938VC3 | N/A | N/A 10.2362 in | N/A 1.6535 in | N/A 9.6063 in | N/A 803000 N180000 lbf | N/A 487000 N109000 lbf | N/A 1100 rpm | N/A 980 rpm |
N/A
|
| NCF1840V | N/A | N/A 9.8425 in | N/A 0.9449 in | N/A 9.3504 in | N/A 337000 N75700 lbf | N/A 188000 N42400 lbf | N/A 1200 rpm | N/A 1000 rpm |
N/A
|
| NCF2940V | N/A | N/A 11.0236 in | N/A 1.8898 in | N/A 10.2795 in | N/A 971000 N218000 lbf | N/A 587000 N132000 lbf | N/A 1000 rpm | N/A 910 rpm |
N/A
|
| NCF2940VC3 | N/A | N/A 11.0236 in | N/A 1.8898 in | N/A 10.2795 in | N/A 971000 N218000 lbf | N/A 587000 N132000 lbf | N/A 1000 rpm | N/A 910 rpm |
N/A
|
| NCF1844V | N/A | N/A 10.6299 in | N/A 0.9449 in | N/A 10.1457 in | N/A 370000 N83100 lbf | N/A 198000 N44400 lbf | N/A 1100 rpm | N/A 910 rpm |
N/A
|
| NCF2944V | N/A | N/A 11.811 in | N/A 1.8898 in | N/A 11.1063 in | N/A 1070000 N239000 lbf | N/A 615000 N138000 lbf | N/A 900 rpm | N/A 800 rpm |
N/A
|
| NCF2944VC3 | N/A | N/A 11.811 in | N/A 1.8898 in | N/A 11.1063 in | N/A 1070000 N239000 lbf | N/A 615000 N138000 lbf | N/A 900 rpm | N/A 800 rpm |
N/A
|
| NCF1852V | N/A | N/A 12.5984 in | N/A 1.1024 in | N/A 12.0866 in | N/A 553000 N124000 lbf | N/A 292000 N65500 lbf | N/A 910 rpm | N/A 760 rpm |
N/A
|