Print Back
Single Row CRB EJ Steel Cage Product Image
Unit of Measure
1 2 3 4 5 »  

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

N202ETP N/A 15 mm N/A 35 mm1.378 in N/A 11 mm0.4331 in N/A 11 mm0.4331 in N/A 11200 N N/A 13600 N N/A 14200 rpm N/A 17400 rpm N/A 0.30 mm0.012 in N/A CAD
NJ202ETP N/A 15 mm N/A 35 mm1.378 in N/A 11 mm0.4331 in N/A 11 mm0.4331 in N/A 11200 N N/A 13600 N N/A 14200 rpm N/A 17400 rpm N/A 0.30 mm0.012 in N/A CAD
NU202ETP N/A 15 mm N/A 35 mm1.378 in N/A 11 mm0.4331 in N/A 11 mm0.4331 in N/A 11200 N N/A 13600 N N/A 14200 rpm N/A 17400 rpm N/A 0.30 mm0.012 in N/A CAD
NUP202ETP N/A 15 mm N/A 35 mm1.378 in N/A 11 mm0.4331 in N/A 11 mm0.4331 in N/A 11200 N N/A 13600 N N/A 14200 rpm N/A 17400 rpm N/A 0.30 mm0.012 in N/A CAD
N202ETPC3 N/A 15 mm N/A 35 mm1.378 in N/A 11 mm0.4331 in N/A 11 mm0.4331 in N/A 11200 N N/A 13600 N N/A 14200 rpm N/A 17400 rpm N/A 0.30 mm0.012 in N/A CAD
NJ202ETPC3 N/A 15 mm N/A 35 mm1.378 in N/A 11 mm0.4331 in N/A 11 mm0.4331 in N/A 11200 N N/A 13600 N N/A 14200 rpm N/A 17400 rpm N/A 0.30 mm0.012 in N/A CAD
NU202ETPC3 N/A 15 mm N/A 35 mm1.378 in N/A 11 mm0.4331 in N/A 11 mm0.4331 in N/A 11200 N N/A 13600 N N/A 14200 rpm N/A 17400 rpm N/A 0.30 mm0.012 in N/A CAD
NUP202ETPC3 N/A 15 mm N/A 35 mm1.378 in N/A 11 mm0.4331 in N/A 11 mm0.4331 in N/A 11200 N N/A 13600 N N/A 14200 rpm N/A 17400 rpm N/A 0.30 mm0.012 in N/A CAD
N203ETP N/A 17 mm N/A 40 mm1.5748 in N/A 12 mm0.4724 in N/A 12 mm0.4724 in N/A 15600 N N/A 18500 N N/A 12500 rpm N/A 15200 rpm N/A 0.30 mm0.012 in N/A CAD
NJ203ETP N/A 17 mm N/A 40 mm1.5748 in N/A 12 mm0.4724 in N/A 12 mm0.4724 in N/A 15600 N N/A 18500 N N/A 12500 rpm N/A 15200 rpm N/A 0.30 mm0.012 in N/A CAD
NU203ETP N/A 17 mm N/A 40 mm1.5748 in N/A 12 mm0.4724 in N/A 12 mm0.4724 in N/A 15600 N N/A 18500 N N/A 12500 rpm N/A 15200 rpm N/A 0.30 mm0.012 in N/A CAD
NUP203ETP N/A 17 mm N/A 40 mm1.5748 in N/A 12 mm0.4724 in N/A 12 mm0.4724 in N/A 15600 N N/A 18500 N N/A 12500 rpm N/A 15200 rpm N/A 0.30 mm0.012 in N/A CAD
N203ETPC3 N/A 17 mm N/A 40 mm1.5748 in N/A 12 mm0.4724 in N/A 12 mm0.4724 in N/A 15600 N N/A 18500 N N/A 12500 rpm N/A 15200 rpm N/A 0.30 mm0.012 in N/A CAD
NJ203ETPC3 N/A 17 mm N/A 40 mm1.5748 in N/A 12 mm0.4724 in N/A 12 mm0.4724 in N/A 15600 N N/A 18500 N N/A 12500 rpm N/A 15200 rpm N/A 0.30 mm0.012 in N/A CAD
NU203ETPC3 N/A 17 mm N/A 40 mm1.5748 in N/A 12 mm0.4724 in N/A 12 mm0.4724 in N/A 15600 N N/A 18500 N N/A 12500 rpm N/A 15200 rpm N/A 0.30 mm0.012 in N/A CAD
NUP203ETPC3 N/A 17 mm N/A 40 mm1.5748 in N/A 12 mm0.4724 in N/A 12 mm0.4724 in N/A 15600 N N/A 18500 N N/A 12500 rpm N/A 15200 rpm N/A 0.30 mm0.012 in N/A CAD
NU2203ETP N/A 17 mm N/A 40 mm1.5748 in N/A 16 mm0.6299 in N/A 16 mm0.6299 in N/A 22900 N N/A 24900 N N/A 11000 rpm N/A 13100 rpm N/A 0.30 mm0.012 in N/A CAD
NUP2203ETP N/A 17 mm N/A 40 mm1.5748 in N/A 16 mm0.6299 in N/A 16 mm0.6299 in N/A 22900 N N/A 24900 N N/A 11000 rpm N/A 13100 rpm N/A 0.30 mm0.012 in N/A CAD
NU2203ETPC3 N/A 17 mm N/A 40 mm1.5748 in N/A 16 mm0.6299 in N/A 16 mm0.6299 in N/A 22900 N N/A 24900 N N/A 11000 rpm N/A 13100 rpm N/A 0.30 mm0.012 in N/A CAD
NUP2203ETPC3 N/A 17 mm N/A 40 mm1.5748 in N/A 16 mm0.6299 in N/A 16 mm0.6299 in N/A 22900 N N/A 24900 N N/A 11000 rpm N/A 13100 rpm N/A 0.30 mm0.012 in N/A CAD
N303ETP N/A 17 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 14 mm0.5512 in N/A 21700 N N/A 25800 N N/A 11300 rpm N/A 13600 rpm N/A 0.60 mm0.024 in N/A CAD
NJ303ETP N/A 17 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 14 mm0.5512 in N/A 21700 N N/A 25800 N N/A 11300 rpm N/A 13600 rpm N/A 0.60 mm0.024 in N/A CAD
NU303ETP N/A 17 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 14 mm0.5512 in N/A 21700 N N/A 25800 N N/A 11300 rpm N/A 13600 rpm N/A 0.60 mm0.024 in N/A CAD
NUP303ETP N/A 17 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 14 mm0.5512 in N/A 21700 N N/A 25800 N N/A 11300 rpm N/A 13600 rpm N/A 0.60 mm0.024 in N/A CAD
N303ETPC3 N/A 17 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 14 mm0.5512 in N/A 21700 N N/A 25800 N N/A 11300 rpm N/A 13600 rpm N/A 0.60 mm0.024 in N/A CAD
Unit of Measure
1 2 3 4 5 »