Print Back
Single Row CRB EJ Steel Cage Product Image
Unit of Measure
« 11 12 13 14 15 »  

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

NJ314ETPC4 N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A 35 mm1.378 in N/A 226000 N N/A 207500 N N/A 3900 rpm N/A 4500 rpm N/A 2.1 mm0.083 in N/A CAD
NJ2314ETP N/A 70 mm N/A 150 mm5.9055 in N/A 51 mm2.0079 in N/A 51 mm2.0079 in N/A 326900 N N/A 276400 N N/A 3300 rpm N/A 3800 rpm N/A 2.1 mm0.083 in N/A CAD
NU2314ETP N/A 70 mm N/A 150 mm5.9055 in N/A 51 mm2.0079 in N/A 51 mm2.0079 in N/A 326900 N N/A 276400 N N/A 3300 rpm N/A 3800 rpm N/A 2.1 mm0.083 in N/A CAD
NUP2314ETP N/A 70 mm N/A 150 mm5.9055 in N/A 51 mm2.0079 in N/A 51 mm2.0079 in N/A 326900 N N/A 276400 N N/A 3300 rpm N/A 3800 rpm N/A 2.1 mm0.083 in N/A CAD
NJ2314ETPC3 N/A 70 mm N/A 150 mm5.9055 in N/A 51 mm2.0079 in N/A 51 mm2.0079 in N/A 326900 N N/A 276400 N N/A 3300 rpm N/A 3800 rpm N/A 2.1 mm0.083 in N/A CAD
NU2314ETPC3 N/A 70 mm N/A 150 mm5.9055 in N/A 51 mm2.0079 in N/A 51 mm2.0079 in N/A 326900 N N/A 276400 N N/A 3300 rpm N/A 3800 rpm N/A 2.1 mm0.083 in N/A CAD
NUP2314ETPC3 N/A 70 mm N/A 150 mm5.9055 in N/A 51 mm2.0079 in N/A 51 mm2.0079 in N/A 326900 N N/A 276400 N N/A 3300 rpm N/A 3800 rpm N/A 2.1 mm0.083 in N/A CAD
NJ2314ETPC4 N/A 70 mm N/A 150 mm5.9055 in N/A 51 mm2.0079 in N/A 51 mm2.0079 in N/A 326900 N N/A 276400 N N/A 3300 rpm N/A 3800 rpm N/A 2.1 mm0.083 in N/A CAD
N215ETP N/A 75 mm N/A 130 mm5.1181 in N/A 25 mm0.9843 in N/A 25 mm0.9843 in N/A 160500 N N/A 132600 N N/A 3800 rpm N/A 4500 rpm N/A 1.5 mm0.059 in N/A CAD
NJ215ETP N/A 75 mm N/A 130 mm5.1181 in N/A 25 mm0.9843 in N/A 25 mm0.9843 in N/A 160500 N N/A 132600 N N/A 3800 rpm N/A 4500 rpm N/A 1.5 mm0.059 in N/A CAD
NU215ETP N/A 75 mm N/A 130 mm5.1181 in N/A 25 mm0.9843 in N/A 25 mm0.9843 in N/A 160500 N N/A 132600 N N/A 3800 rpm N/A 4500 rpm N/A 1.5 mm0.059 in N/A CAD
NUP215ETP N/A 75 mm N/A 130 mm5.1181 in N/A 25 mm0.9843 in N/A 25 mm0.9843 in N/A 160500 N N/A 132600 N N/A 3800 rpm N/A 4500 rpm N/A 1.5 mm0.059 in N/A CAD
N215ETPC3 N/A 75 mm N/A 130 mm5.1181 in N/A 25 mm0.9843 in N/A 25 mm0.9843 in N/A 160500 N N/A 132600 N N/A 3800 rpm N/A 4500 rpm N/A 1.5 mm0.059 in N/A CAD
NJ215ETPC3 N/A 75 mm N/A 130 mm5.1181 in N/A 25 mm0.9843 in N/A 25 mm0.9843 in N/A 160500 N N/A 132600 N N/A 3800 rpm N/A 4500 rpm N/A 1.5 mm0.059 in N/A CAD
NU215ETPC3 N/A 75 mm N/A 130 mm5.1181 in N/A 25 mm0.9843 in N/A 25 mm0.9843 in N/A 160500 N N/A 132600 N N/A 3800 rpm N/A 4500 rpm N/A 1.5 mm0.059 in N/A CAD
NUP215ETPC3 N/A 75 mm N/A 130 mm5.1181 in N/A 25 mm0.9843 in N/A 25 mm0.9843 in N/A 160500 N N/A 132600 N N/A 3800 rpm N/A 4500 rpm N/A 1.5 mm0.059 in N/A CAD
NJ2215ETP N/A 75 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 31 mm1.2205 in N/A 211300 N N/A 164200 N N/A 3100 rpm N/A 3700 rpm N/A 1.5 mm0.059 in N/A CAD
NU2215ETP N/A 75 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 31 mm1.2205 in N/A 211300 N N/A 164200 N N/A 3100 rpm N/A 3700 rpm N/A 1.5 mm0.059 in N/A CAD
NUP2215ETP N/A 75 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 31 mm1.2205 in N/A 211300 N N/A 164200 N N/A 3100 rpm N/A 3700 rpm N/A 1.5 mm0.059 in N/A CAD
NJ2215ETPC3 N/A 75 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 31 mm1.2205 in N/A 211300 N N/A 164200 N N/A 3100 rpm N/A 3700 rpm N/A 1.5 mm0.059 in N/A CAD
NU2215ETPC3 N/A 75 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 31 mm1.2205 in N/A 211300 N N/A 164200 N N/A 3100 rpm N/A 3700 rpm N/A 1.5 mm0.059 in N/A CAD
NUP2215ETPC3 N/A 75 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 31 mm1.2205 in N/A 211300 N N/A 164200 N N/A 3100 rpm N/A 3700 rpm N/A 1.5 mm0.059 in N/A CAD
NJ315EJ N/A 75 mm N/A 160 mm6.2992 in N/A 37 mm1.4567 in N/A 37 mm1.4567 in N/A 272000 N61200 lbf N/A 269000 N60600 lbf N/A 4000 rpm N/A 4600 rpm N/A 2 mm0.080 in N/A CAD
NU315EJ N/A 75 mm N/A 160 mm6.2992 in N/A 37 mm1.4567 in N/A 37 mm1.4567 in N/A 272000 N61200 lbf N/A 269000 N60600 lbf N/A 4000 rpm N/A 4600 rpm N/A 2 mm0.080 in N/A CAD
NJ315EMAC3 N/A 75 mm N/A 160 mm6.2992 in N/A 37 mm1.4567 in N/A 37 mm1.4567 in N/A 269000 N60600 lbf N/A 272000 N61200 lbf N/A 4000 rpm N/A 4600 rpm N/A 2 mm0.080 in N/A CAD
Unit of Measure
« 11 12 13 14 15 »