Part Number |
d - Bore |
D - Outer Diameter |
C - Inner Ring Width |
B - Outer Ring Width |
C0 - Static Radial Rating |
C - Dynamic Radial Rating |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
R - Inner Ring "To Clear" Radius |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| NU2219EMAC3 | N/A 95 mm | N/A 170 mm6.6929 in | N/A 43 mm1.6929 in | N/A 43 mm1.6929 in | N/A 378000 N85000 lbf | N/A 324000 N72800 lbf | N/A 2700 rpm | N/A 3100 rpm | N/A 2.0 mm0.100 in |
N/A |
| NJ219EMAC3 | N/A 95 mm | N/A 170 mm6.6929 in | N/A 32 mm1.2598 in | N/A 32 mm1.2598 in | N/A 271000 N60900 lbf | N/A 248000 N55800 lbf | N/A 3100 rpm | N/A 3600 rpm | N/A 2.0 mm0.100 in |
N/A |
| NU219EMAC3 | N/A 95 mm | N/A 170 mm6.6929 in | N/A 32 mm1.2598 in | N/A 32 mm1.2598 in | N/A 271000 N60900 lbf | N/A 248000 N55800 lbf | N/A 3100 rpm | N/A 3600 rpm | N/A 2.0 mm0.100 in |
N/A |
| NJ219EJ | N/A 95 mm | N/A 170 mm6.6929 in | N/A 32 mm1.2598 in | N/A 32 mm1.2598 in | N/A 271000 N60900 lbf | N/A 248000 N55800 lbf | N/A 3500 rpm | N/A 4100 rpm | N/A 2.0 mm0.100 in |
N/A |
| NJ2219EJ | N/A 95 mm | N/A 170 mm6.6929 in | N/A 43 mm1.6929 in | N/A 43 mm1.6929 in | N/A 378000 N85000 lbf | N/A 324000 N72800 lbf | N/A 2900 rpm | N/A 3400 rpm | N/A 2.0 mm0.100 in |
N/A |
| NU219EJ | N/A 95 mm | N/A 170 mm6.6929 in | N/A 32 mm1.2598 in | N/A 32 mm1.2598 in | N/A 271000 N60900 lbf | N/A 248000 N55800 lbf | N/A 3500 rpm | N/A 4100 rpm | N/A 2.0 mm0.100 in |
N/A |
| NU2219EJ | N/A 95 mm | N/A 170 mm6.6929 in | N/A 43 mm1.6929 in | N/A 43 mm1.6929 in | N/A 378000 N85000 lbf | N/A 324000 N72800 lbf | N/A 2900 rpm | N/A 3400 rpm | N/A 2.0 mm0.100 in |
N/A |
| NJ2319EMA | N/A 95 mm | N/A 200 mm7.8740 in | N/A 67 mm2.6378 in | N/A 67 mm2.6378 in | N/A 593000 N133000 lbf | N/A 525000 N118000 lbf | N/A 2500 rpm | N/A 2800 rpm | N/A 2.5 mm0.100 in |
N/A |
| NJ319EMA | N/A 95 mm | N/A 200 mm7.8740 in | N/A 45 mm1.7717 in | N/A 45 mm1.7717 in | N/A 395000 N88800 lbf | N/A 379000 N85200 lbf | N/A 4600 rpm | N/A 5400 rpm | N/A 2.5 mm0.100 in |
N/A |
| NU2319EMA | N/A 95 mm | N/A 200 mm7.8740 in | N/A 67 mm2.6378 in | N/A 67 mm2.6378 in | N/A 593000 N133000 lbf | N/A 525000 N118000 lbf | N/A 2500 rpm | N/A 2800 rpm | N/A 2.5 mm0.100 in |
N/A |
| NU319EMA | N/A 95 mm | N/A 200 mm7.8740 in | N/A 45 mm1.7717 in | N/A 45 mm1.7717 in | N/A 395000 N88800 lbf | N/A 379000 N85200 lbf | N/A 3100 rpm | N/A 3500 rpm | N/A 2.5 mm0.100 in |
N/A |
| NJ2319EMAC3 | N/A 95 mm | N/A 200 mm7.8740 in | N/A 67 mm2.6378 in | N/A 67 mm2.6378 in | N/A 593000 N133000 lbf | N/A 525000 N118000 lbf | N/A 2500 rpm | N/A 2800 rpm | N/A 2.5 mm0.100 in |
N/A |
| NJ2319EMAC4 | N/A 95 mm | N/A 200 mm7.8740 in | N/A 67 mm2.6378 in | N/A 67 mm2.6378 in | N/A 593000 N133000 lbf | N/A 525000 N118000 lbf | N/A 2500 rpm | N/A 2800 rpm | N/A 2.5 mm0.100 in |
N/A |
| NJ319EMAC4 | N/A 95 mm | N/A 200 mm7.8740 in | N/A 45 mm1.7717 in | N/A 45 mm1.7717 in | N/A 395000 N88800 lbf | N/A 379000 N85200 lbf | N/A 4600 rpm | N/A 5400 rpm | N/A 2.5 mm0.100 in |
N/A |
| NU2319EMAC3 | N/A 95 mm | N/A 200 mm7.8740 in | N/A 67 mm2.6378 in | N/A 67 mm2.6378 in | N/A 593000 N133000 lbf | N/A 525000 N118000 lbf | N/A 2500 rpm | N/A 2800 rpm | N/A 2.5 mm0.100 in |
N/A |
| NU319EMAC4 | N/A 95 mm | N/A 200 mm7.8740 in | N/A 45 mm1.7717 in | N/A 45 mm1.7717 in | N/A 395000 N88800 lbf | N/A 379000 N85200 lbf | N/A 3100 rpm | N/A 3500 rpm | N/A 2.5 mm0.100 in |
N/A |
| NJ319EMAC3 | N/A 95 mm | N/A 200 mm7.8740 in | N/A 45 mm1.7717 in | N/A 45 mm1.7717 in | N/A 395000 N88800 lbf | N/A 379000 N85200 lbf | N/A 4600 rpm | N/A 5400 rpm | N/A 2.5 mm0.100 in |
N/A |
| NU319EMAC3 | N/A 95 mm | N/A 200 mm7.8740 in | N/A 45 mm1.7717 in | N/A 45 mm1.7717 in | N/A 395000 N88800 lbf | N/A 379000 N85200 lbf | N/A 3100 rpm | N/A 3500 rpm | N/A 2.5 mm0.100 in |
N/A |
| NJ2319EJ | N/A 95 mm | N/A 200 mm7.8740 in | N/A 67 mm2.6378 in | N/A 67 mm2.6378 in | N/A 593000 N133000 lbf | N/A 525000 N118000 lbf | N/A 2700 rpm | N/A 3100 rpm | N/A 2.5 mm0.100 in |
N/A |
| NJ319EJ | N/A 95 mm | N/A 200 mm7.8740 in | N/A 45 mm1.7717 in | N/A 45 mm1.7717 in | N/A 395000 N88800 lbf | N/A 379000 N85200 lbf | N/A 3400 rpm | N/A 3900 rpm | N/A 2.5 mm0.100 in |
N/A |
| NU2319EJ | N/A 95 mm | N/A 200 mm7.8740 in | N/A 67 mm2.6378 in | N/A 67 mm2.6378 in | N/A 593000 N133000 lbf | N/A 525000 N118000 lbf | N/A 2700 rpm | N/A 3100 rpm | N/A 2.5 mm0.100 in |
N/A |
| NU319EJ | N/A 95 mm | N/A 200 mm7.8740 in | N/A 45 mm1.7717 in | N/A 45 mm1.7717 in | N/A 395000 N88800 lbf | N/A 379000 N85200 lbf | N/A 3400 rpm | N/A 3900 rpm | N/A 2.5 mm0.100 in |
N/A |
| T-5355-B | N/A 99.929 mm | N/A 214.991 mm8.4642 in | N/A 82.6 mm3.2520 in | N/A 82.6 mm3.2520 in | N/A 860000 N193000 lbf | N/A 756000 N170000 lbf | N/A 2200 rpm | N/A 2500 rpm | N/A 2.5 mm0.100 in |
N/A |
| NJ220EMA | N/A 100 mm | N/A 180 mm7.0866 in | N/A 34 mm1.3386 in | N/A 34 mm1.3386 in | N/A 311000 N69900 lbf | N/A 280000 N62900 lbf | N/A 3000 rpm | N/A 3500 rpm | N/A 2.0 mm0.100 in |
N/A |
| NJ2220EMA | N/A 100 mm | N/A 180 mm7.0866 in | N/A 46 mm1.8110 in | N/A 46 mm1.8110 in | N/A 451000 N101000 lbf | N/A 377000 N84800 lbf | N/A 2500 rpm | N/A 2900 rpm | N/A 2.0 mm0.100 in |
N/A |