Part Number |
d - Bore |
D - Outer Diameter |
C - Inner Ring Width |
B - Outer Ring Width |
C0 - Static Radial Rating |
C - Dynamic Radial Rating |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
R - Inner Ring "To Clear" Radius |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 280RN92 R3 | N/A 280 mm | N/A 500 mm19.685 in | N/A 165.1 mm6.5000 in | N/A 165.1 mm6.5000 in | N/A 5220000 N1170000 lbf | N/A 3150000 N708000 lbf | N/A 570 rpm | N/A 610 rpm | N/A 5.2 mm0.200 in |
N/A |
| NF5158M | N/A 287.6 mm | N/A 440 mm17.3228 in | N/A 72 mm2.8346 in | N/A 72 mm2.8346 in | N/A 1740000 N391000 lbf | N/A 1030000 N232000 lbf | N/A 690 rpm | N/A 790 rpm | N/A 4 mm0.200 in |
N/A |
| NUP5159MA | N/A 292.100 mm | N/A 387.35 mm15.25 in | N/A 50.875 mm2.0030 in | N/A 57.15 mm2.2500 in | N/A 1390000 N312000 lbf | N/A 750000 N169000 lbf | N/A 670 rpm | N/A 780 rpm | N/A 2.5 mm0.100 in |
N/A |
| NU1060MA | N/A 300 mm | N/A 460 mm18.1102 in | N/A 74 mm2.9134 in | N/A 74 mm2.9134 in | N/A 1420000 N319000 lbf | N/A 1000000 N225000 lbf | N/A 1200 rpm | N/A 1400 rpm | N/A 3 mm0.100 in |
N/A |
| NU1060MAC3 | N/A 300 mm | N/A 460 mm18.1102 in | N/A 74 mm2.9134 in | N/A 74 mm2.9134 in | N/A 1420000 N319000 lbf | N/A 1000000 N225000 lbf | N/A 1200 rpm | N/A 1400 rpm | N/A 3 mm0.100 in |
N/A |
| 300RN30 R3 | N/A 300 mm | N/A 460 mm18.1102 in | N/A 118 mm4.6457 in | N/A 118 mm4.6457 in | N/A 3640000 N818000 lbf | N/A 1990000 N447000 lbf | N/A 600 rpm | N/A 660 rpm | N/A 4 mm0.200 in |
N/A |
| NUP5160MA | N/A 300 mm | N/A 480 mm18.8976 in | N/A 114.075 mm4.4911 in | N/A 127 mm5.0000 in | N/A 3670000 N825000 lbf | N/A 2380000 N535000 lbf | N/A 570 rpm | N/A 630 rpm | N/A 2.5 mm0.100 in |
N/A |
| NU5260MAW61 | N/A 300 mm | N/A 540 mm21.2598 in | N/A 177.8 mm7.0000 in | N/A 177.8 mm7.0000 in | N/A 5590000 N1260000 lbf | N/A 3930000 N883000 lbf | N/A 540 rpm | N/A 580 rpm | N/A 3 mm0.100 in |
N/A |
| NU5260MAW61C3 | N/A 300 mm | N/A 540 mm21.2598 in | N/A 177.8 mm7.0000 in | N/A 177.8 mm7.0000 in | N/A 5590000 N1260000 lbf | N/A 3930000 N883000 lbf | N/A 540 rpm | N/A 580 rpm | N/A 3 mm0.100 in |
N/A |
| N5161M | N/A 305 mm | N/A 460 mm18.1102 in | N/A 65 mm2.5591 in | N/A 65 mm2.5591 in | N/A 1950000 N438000 lbf | N/A 1280000 N288000 lbf | N/A 590 rpm | N/A 680 rpm | N/A 4 mm0.200 in |
N/A |
| NUP5161M | N/A 305 mm | N/A 460 mm18.1102 in | N/A 57.56 mm2.2661 in | N/A 65 mm2.5591 in | N/A 1950000 N438000 lbf | N/A 1280000 N288000 lbf | N/A 560 rpm | N/A 630 rpm | N/A 4 mm0.200 in |
N/A |
| NU1064MA | N/A 320 mm | N/A 480 mm18.8976 in | N/A 74 mm2.9134 in | N/A 74 mm2.9134 in | N/A 1500000 N337000 lbf | N/A 1020000 N230000 lbf | N/A 1100 rpm | N/A 1300 rpm | N/A 4 mm0.160 in |
N/A |
| 320RN91 R3 | N/A 320 mm | N/A 500 mm19.685 in | N/A 130.2 mm5.1260 in | N/A 130.2 mm5.1260 in | N/A 4210000 N946000 lbf | N/A 2390000 N537000 lbf | N/A 550 rpm | N/A 600 rpm | N/A 4.1 mm0.200 in |
N/A |
| 320NU92W45C | N/A 320 mm | N/A 580 mm22.8346 in | N/A 190.6 mm7.5039 in | N/A 190.6 mm7.5039 in | N/A 6790000 N1530000 lbf | N/A 4020000 N904000 lbf | N/A 470 rpm | N/A 500 rpm | N/A |
N/A |
| NU5164MAW61 | N/A 320 mm | N/A 580 mm22.8346 in | N/A 190.5 mm7.5000 in | N/A 190.5 mm7.5000 in | N/A 6440000 N1450000 lbf | N/A 4480000 N1010000 lbf | N/A 480 rpm | N/A 520 rpm | N/A 4 mm0.200 in |
N/A |
| NU5164MAW61C3 | N/A 320 mm | N/A 580 mm22.8346 in | N/A 190.5 mm7.5000 in | N/A 190.5 mm7.5000 in | N/A 6440000 N1450000 lbf | N/A 4480000 N1010000 lbf | N/A 480 rpm | N/A 520 rpm | N/A 4 mm0.200 in |
N/A |
| 320RT92AC1112 R3 | N/A 320 mm | N/A 580 mm22.8346 in | N/A 175.508 mm6.9098 in | N/A 190.5 mm7.5000 in | N/A 6790000 N1530000 lbf | N/A 4640000 N1040000 lbf | N/A 450 rpm | N/A 480 rpm | N/A 4 mm0.200 in |
N/A |
| NU1068MA | N/A 340 mm | N/A 520 mm20.4724 in | N/A 82 mm3.2283 in | N/A 82 mm3.2283 in | N/A 1800000 N405000 lbf | N/A 1240000 N279000 lbf | N/A 1000 rpm | N/A 1200 rpm | N/A 4 mm0.200 in |
N/A |
| NU3068EMA | N/A 340 mm | N/A 520 mm20.4724 in | N/A 133 mm5.2362 in | N/A 133 mm5.2362 in | N/A 4280000 N962000 lbf | N/A 2550000 N573000 lbf | N/A 530 rpm | N/A 580 rpm | N/A 4 mm0.200 in |
N/A |
| NU1068MAC3 | N/A 340 mm | N/A 520 mm20.4724 in | N/A 82 mm3.2283 in | N/A 82 mm3.2283 in | N/A 1800000 N405000 lbf | N/A 1240000 N279000 lbf | N/A 1000 rpm | N/A 1200 rpm | N/A 4 mm0.200 in |
N/A |
| NU3168EAMAW45BW249C3 | N/A 340 mm | N/A 580 mm22.8346 in | N/A 190 mm7.4803 in | N/A 190 mm7.4803 in | N/A 7010000 N1580000 lbf | N/A 4300000 N967000 lbf | N/A 450 rpm | N/A 480 rpm | N/A 5 mm0.200 in |
N/A |
| 135RIN582 R3 | N/A 342.900 mm | N/A 527.05 mm20.7500 in | N/A 104.775 mm4.1250 in | N/A 104.775 mm4.1250 in | N/A 3350000 N753000 lbf | N/A 1990000 N447000 lbf | N/A 530 rpm | N/A 590 rpm | N/A 5.1 mm0.200 in |
N/A |
| NU1072MA | N/A 360 mm | N/A 540 mm21.2598 in | N/A 82 mm3.2283 in | N/A 82 mm3.2283 in | N/A 1830000 N411000 lbf | N/A 1110000 N250000 lbf | N/A 950 rpm | N/A 1100 rpm | N/A 4 mm0.200 in |
N/A |
| NU1072MAC3 | N/A 360 mm | N/A 540 mm21.2598 in | N/A 82 mm3.2283 in | N/A 82 mm3.2283 in | N/A 1830000 N411000 lbf | N/A 1110000 N250000 lbf | N/A 950 rpm | N/A 1100 rpm | N/A 4 mm0.200 in |
N/A |
| NU1072AMAWEW37C7 | N/A 360 mm | N/A 540 mm21.2598 in | N/A 82 mm3.2283 in | N/A 82 mm3.2283 in | N/A 1890000 N424000 lbf | N/A 1270000 N285000 lbf | N/A 940 rpm | N/A 1100 rpm | N/A 5 mm0.200 in |
N/A |