Part Number |
d - Bore |
D - Outer Diameter |
C - Inner Ring Width |
B - Outer Ring Width |
C0 - Static Radial Rating |
C - Dynamic Radial Rating |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
R - Inner Ring "To Clear" Radius |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| NJ314ETPC4 | N/A 70 mm | N/A 150 mm5.9055 in | N/A 35 mm1.3780 in | N/A 35 mm1.3780 in | N/A 226000 N | N/A 207500 N | N/A 3900 rpm | N/A 4500 rpm | N/A 2.1 mm0.083 in |
N/A
|
| NJ2314ETP | N/A 70 mm | N/A 150 mm5.9055 in | N/A 51 mm2.0079 in | N/A 51 mm2.0079 in | N/A 326900 N | N/A 276400 N | N/A 3300 rpm | N/A 3800 rpm | N/A 2.1 mm0.083 in |
N/A
|
| NU2314ETP | N/A 70 mm | N/A 150 mm5.9055 in | N/A 51 mm2.0079 in | N/A 51 mm2.0079 in | N/A 326900 N | N/A 276400 N | N/A 3300 rpm | N/A 3800 rpm | N/A 2.1 mm0.083 in |
N/A
|
| NUP2314ETP | N/A 70 mm | N/A 150 mm5.9055 in | N/A 51 mm2.0079 in | N/A 51 mm2.0079 in | N/A 326900 N | N/A 276400 N | N/A 3300 rpm | N/A 3800 rpm | N/A 2.1 mm0.083 in |
N/A
|
| NJ2314ETPC3 | N/A 70 mm | N/A 150 mm5.9055 in | N/A 51 mm2.0079 in | N/A 51 mm2.0079 in | N/A 326900 N | N/A 276400 N | N/A 3300 rpm | N/A 3800 rpm | N/A 2.1 mm0.083 in |
N/A
|
| NU2314ETPC3 | N/A 70 mm | N/A 150 mm5.9055 in | N/A 51 mm2.0079 in | N/A 51 mm2.0079 in | N/A 326900 N | N/A 276400 N | N/A 3300 rpm | N/A 3800 rpm | N/A 2.1 mm0.083 in |
N/A
|
| NUP2314ETPC3 | N/A 70 mm | N/A 150 mm5.9055 in | N/A 51 mm2.0079 in | N/A 51 mm2.0079 in | N/A 326900 N | N/A 276400 N | N/A 3300 rpm | N/A 3800 rpm | N/A 2.1 mm0.083 in |
N/A
|
| NJ2314ETPC4 | N/A 70 mm | N/A 150 mm5.9055 in | N/A 51 mm2.0079 in | N/A 51 mm2.0079 in | N/A 326900 N | N/A 276400 N | N/A 3300 rpm | N/A 3800 rpm | N/A 2.1 mm0.083 in |
N/A
|
| N215ETP | N/A 75 mm | N/A 130 mm5.1181 in | N/A 25 mm0.9843 in | N/A 25 mm0.9843 in | N/A 160500 N | N/A 132600 N | N/A 3800 rpm | N/A 4500 rpm | N/A 1.50 mm0.059 in |
N/A
|
| NJ215ETP | N/A 75 mm | N/A 130 mm5.1181 in | N/A 25 mm0.9843 in | N/A 25 mm0.9843 in | N/A 160500 N | N/A 132600 N | N/A 3800 rpm | N/A 4500 rpm | N/A 1.50 mm0.059 in |
N/A
|
| NU215ETP | N/A 75 mm | N/A 130 mm5.1181 in | N/A 25 mm0.9843 in | N/A 25 mm0.9843 in | N/A 160500 N | N/A 132600 N | N/A 3800 rpm | N/A 4500 rpm | N/A 1.50 mm0.059 in |
N/A
|
| NUP215ETP | N/A 75 mm | N/A 130 mm5.1181 in | N/A 25 mm0.9843 in | N/A 25 mm0.9843 in | N/A 160500 N | N/A 132600 N | N/A 3800 rpm | N/A 4500 rpm | N/A 1.50 mm0.059 in |
N/A
|
| N215ETPC3 | N/A 75 mm | N/A 130 mm5.1181 in | N/A 25 mm0.9843 in | N/A 25 mm0.9843 in | N/A 160500 N | N/A 132600 N | N/A 3800 rpm | N/A 4500 rpm | N/A 1.50 mm0.059 in |
N/A
|
| NJ215ETPC3 | N/A 75 mm | N/A 130 mm5.1181 in | N/A 25 mm0.9843 in | N/A 25 mm0.9843 in | N/A 160500 N | N/A 132600 N | N/A 3800 rpm | N/A 4500 rpm | N/A 1.50 mm0.059 in |
N/A
|
| NU215ETPC3 | N/A 75 mm | N/A 130 mm5.1181 in | N/A 25 mm0.9843 in | N/A 25 mm0.9843 in | N/A 160500 N | N/A 132600 N | N/A 3800 rpm | N/A 4500 rpm | N/A 1.50 mm0.059 in |
N/A
|
| NUP215ETPC3 | N/A 75 mm | N/A 130 mm5.1181 in | N/A 25 mm0.9843 in | N/A 25 mm0.9843 in | N/A 160500 N | N/A 132600 N | N/A 3800 rpm | N/A 4500 rpm | N/A 1.50 mm0.059 in |
N/A
|
| NJ2215ETP | N/A 75 mm | N/A 130 mm5.1181 in | N/A 31 mm1.2205 in | N/A 31 mm1.2205 in | N/A 211300 N | N/A 164200 N | N/A 3100 rpm | N/A 3700 rpm | N/A 1.50 mm0.059 in |
N/A
|
| NU2215ETP | N/A 75 mm | N/A 130 mm5.1181 in | N/A 31 mm1.2205 in | N/A 31 mm1.2205 in | N/A 211300 N | N/A 164200 N | N/A 3100 rpm | N/A 3700 rpm | N/A 1.50 mm0.059 in |
N/A
|
| NUP2215ETP | N/A 75 mm | N/A 130 mm5.1181 in | N/A 31 mm1.2205 in | N/A 31 mm1.2205 in | N/A 211300 N | N/A 164200 N | N/A 3100 rpm | N/A 3700 rpm | N/A 1.50 mm0.059 in |
N/A
|
| NJ2215ETPC3 | N/A 75 mm | N/A 130 mm5.1181 in | N/A 31 mm1.2205 in | N/A 31 mm1.2205 in | N/A 211300 N | N/A 164200 N | N/A 3100 rpm | N/A 3700 rpm | N/A 1.50 mm0.059 in |
N/A
|
| NU2215ETPC3 | N/A 75 mm | N/A 130 mm5.1181 in | N/A 31 mm1.2205 in | N/A 31 mm1.2205 in | N/A 211300 N | N/A 164200 N | N/A 3100 rpm | N/A 3700 rpm | N/A 1.50 mm0.059 in |
N/A
|
| NUP2215ETPC3 | N/A 75 mm | N/A 130 mm5.1181 in | N/A 31 mm1.2205 in | N/A 31 mm1.2205 in | N/A 211300 N | N/A 164200 N | N/A 3100 rpm | N/A 3700 rpm | N/A 1.50 mm0.059 in |
N/A
|
| NJ315EJ | N/A 75 mm | N/A 160 mm6.2992 in | N/A 37 mm1.4567 in | N/A 37 mm1.4567 in | N/A 272000 N61200 lbf | N/A 269000 N60600 lbf | N/A 4100 rpm | N/A 4700 rpm | N/A 2.0 mm0.080 in |
N/A
|
| NU315EJ | N/A 75 mm | N/A 160 mm6.2992 in | N/A 37 mm1.4567 in | N/A 37 mm1.4567 in | N/A 272000 N61200 lbf | N/A 269000 N60600 lbf | N/A 4100 rpm | N/A 4700 rpm | N/A 2.0 mm0.080 in |
N/A
|
| NJ315EMAC3 | N/A 75 mm | N/A 160 mm6.2992 in | N/A 37 mm1.4567 in | N/A 37 mm1.4567 in | N/A 269000 N60600 lbf | N/A 272000 N61200 lbf | N/A 4100 rpm | N/A 4700 rpm | N/A 2.0 mm0.080 in |
N/A
|