Print Back
Single Row CRB EJ Steel Cage Product Image
Unit of Measure
« 6 7 8 9 10 »  

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

NU208ETPC3 N/A 40 mm N/A 80 mm3.1496 in N/A 18 mm0.7087 in N/A 18 mm0.7087 in N/A 55400 N N/A 55700 N N/A 6300 rpm N/A 7600 rpm N/A 1.1 mm0.043 in N/A CAD
NUP208ETPC3 N/A 40 mm N/A 80 mm3.1496 in N/A 18 mm0.7087 in N/A 18 mm0.7087 in N/A 55400 N N/A 55700 N N/A 6300 rpm N/A 7600 rpm N/A 1.1 mm0.043 in N/A CAD
NJ2208ETP N/A 40 mm N/A 80 mm3.1496 in N/A 23 mm0.9055 in N/A 23 mm0.9055 in N/A 77600 N N/A 72300 N N/A 5300 rpm N/A 6300 rpm N/A 1.1 mm0.043 in N/A CAD
NU2208ETP N/A 40 mm N/A 80 mm3.1496 in N/A 23 mm0.9055 in N/A 23 mm0.9055 in N/A 77600 N N/A 72300 N N/A 5300 rpm N/A 6300 rpm N/A 1.1 mm0.043 in N/A CAD
NUP2208ETP N/A 40 mm N/A 80 mm3.1496 in N/A 23 mm0.9055 in N/A 23 mm0.9055 in N/A 77600 N N/A 72300 N N/A 5300 rpm N/A 6300 rpm N/A 1.1 mm0.043 in N/A CAD
NJ2208ETPC3 N/A 40 mm N/A 80 mm3.1496 in N/A 23 mm0.9055 in N/A 23 mm0.9055 in N/A 77600 N N/A 72300 N N/A 5300 rpm N/A 6300 rpm N/A 1.1 mm0.043 in N/A CAD
NU2208ETPC3 N/A 40 mm N/A 80 mm3.1496 in N/A 23 mm0.9055 in N/A 23 mm0.9055 in N/A 77600 N N/A 72300 N N/A 5300 rpm N/A 6300 rpm N/A 1.1 mm0.043 in N/A CAD
NUP2208ETPC3 N/A 40 mm N/A 80 mm3.1496 in N/A 23 mm0.9055 in N/A 23 mm0.9055 in N/A 77600 N N/A 72300 N N/A 5300 rpm N/A 6300 rpm N/A 1.1 mm0.043 in N/A CAD
N308ETP N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 23 mm0.9055 in N/A 80400 N N/A 82200 N N/A 6100 rpm N/A 7200 rpm N/A 1.50 mm0.059 in N/A CAD
NJ308ETP N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 23 mm0.9055 in N/A 80400 N N/A 82200 N N/A 6100 rpm N/A 7200 rpm N/A 1.50 mm0.059 in N/A CAD
NU308ETP N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 23 mm0.9055 in N/A 80400 N N/A 82200 N N/A 6100 rpm N/A 7200 rpm N/A 1.50 mm0.059 in N/A CAD
NUP308ETP N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 23 mm0.9055 in N/A 80400 N N/A 82200 N N/A 6100 rpm N/A 7200 rpm N/A 1.50 mm0.059 in N/A CAD
N308ETPC3 N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 23 mm0.9055 in N/A 80400 N N/A 82200 N N/A 6100 rpm N/A 7200 rpm N/A 1.50 mm0.059 in N/A CAD
NJ308ETPC3 N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 23 mm0.9055 in N/A 80400 N N/A 82200 N N/A 6100 rpm N/A 7200 rpm N/A 1.50 mm0.059 in N/A CAD
NU308ETPC3 N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 23 mm0.9055 in N/A 80400 N N/A 82200 N N/A 6100 rpm N/A 7200 rpm N/A 1.50 mm0.059 in N/A CAD
NUP308ETPC3 N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 23 mm0.9055 in N/A 80400 N N/A 82200 N N/A 6100 rpm N/A 7200 rpm N/A 1.50 mm0.059 in N/A CAD
NJ2308ETP N/A 40 mm N/A 90 mm3.5433 in N/A 33 mm1.2992 in N/A 33 mm1.2992 in N/A 121100 N N/A 113100 N N/A 5000 rpm N/A 5900 rpm N/A 1.50 mm0.059 in N/A CAD
NU2308ETP N/A 40 mm N/A 90 mm3.5433 in N/A 33 mm1.2992 in N/A 33 mm1.2992 in N/A 121100 N N/A 113100 N N/A 5000 rpm N/A 5900 rpm N/A 1.50 mm0.059 in N/A CAD
NUP2308ETP N/A 40 mm N/A 90 mm3.5433 in N/A 33 mm1.2992 in N/A 33 mm1.2992 in N/A 121100 N N/A 113100 N N/A 5000 rpm N/A 5900 rpm N/A 1.50 mm0.059 in N/A CAD
NJ2308ETPC3 N/A 40 mm N/A 90 mm3.5433 in N/A 33 mm1.2992 in N/A 33 mm1.2992 in N/A 121100 N N/A 113100 N N/A 5000 rpm N/A 5900 rpm N/A 1.50 mm0.059 in N/A CAD
NU2308ETPC3 N/A 40 mm N/A 90 mm3.5433 in N/A 33 mm1.2992 in N/A 33 mm1.2992 in N/A 121100 N N/A 113100 N N/A 5000 rpm N/A 5900 rpm N/A 1.50 mm0.059 in N/A CAD
NUP2308ETPC3 N/A 40 mm N/A 90 mm3.5433 in N/A 33 mm1.2992 in N/A 33 mm1.2992 in N/A 121100 N N/A 113100 N N/A 5000 rpm N/A 5900 rpm N/A 1.50 mm0.059 in N/A CAD
N209ETP N/A 45 mm N/A 85 mm3.3465 in N/A 19 mm0.748 in N/A 19 mm0.748 in N/A 66400 N N/A 63049 N N/A 5800 rpm N/A 7000 rpm N/A 1.1 mm0.043 in N/A CAD
NJ209ETP N/A 45 mm N/A 85 mm3.3465 in N/A 19 mm0.748 in N/A 19 mm0.748 in N/A 66400 N N/A 63049 N N/A 5800 rpm N/A 7000 rpm N/A 1.1 mm0.043 in N/A CAD
NU209ETP N/A 45 mm N/A 85 mm3.3465 in N/A 19 mm0.748 in N/A 19 mm0.748 in N/A 66400 N N/A 63049 N N/A 5800 rpm N/A 7000 rpm N/A 1.1 mm0.043 in N/A CAD
Unit of Measure
« 6 7 8 9 10 »