Part Number |
d - Bore |
D - Outer Diameter |
C - Inner Ring Width |
B - Outer Ring Width |
C0 - Static Radial Rating |
C - Dynamic Radial Rating |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
R - Inner Ring "To Clear" Radius |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 220RU03R3 | N/A 220 mm | N/A 460 mm18.1102 in | N/A 88 mm3.4646 in | N/A 88 mm3.4646 in | N/A 1570000 N353000 lbf | N/A 1340000 N301000 lbf | N/A 840 rpm | N/A 970 rpm | N/A 4.1 mm0.200 in |
N/A |
| 240RU30R3 | N/A 240 mm | N/A 360 mm14.1732 in | N/A 92 mm3.622 in | N/A 92 mm3.622 in | N/A 2170000 N488000 lbf | N/A 1220000 N274000 lbf | N/A 840 rpm | N/A 940 rpm | N/A 2.5 mm0.100 in |
N/A |
| 240RU91AO132R3 | N/A 240 mm | N/A 390 mm15.3543 in | N/A 108 mm4.252 in | N/A 108 mm4.2520 in | N/A 2650000 N596000 lbf | N/A 1570000 N353000 lbf | N/A 790 rpm | N/A 880 rpm | N/A 3 mm0.100 in |
N/A |
| 240RU91OA107R3 | N/A 240 mm | N/A 390 mm15.3543 in | N/A 107.95 mm4.2500 in | N/A 107.95 mm4.2500 in | N/A 2650000 N596000 lbf | N/A 1570000 N353000 lbf | N/A 790 rpm | N/A 880 rpm | N/A 4 mm0.200 in |
N/A |
| 240RU91OC103R3 | N/A 240 mm | N/A 390 mm15.3543 in | N/A 108 mm4.252 in | N/A 108 mm4.2520 in | N/A 2650000 N596000 lbf | N/A 1570000 N353000 lbf | N/A 790 rpm | N/A 880 rpm | N/A 3 mm0.100 in |
N/A |
| 240RU91R6 | N/A 240 mm | N/A 390 mm15.3543 in | N/A 108 mm4.252 in | N/A 108 mm4.2520 in | N/A 2650000 N596000 lbf | N/A 1570000 N353000 lbf | N/A 790 rpm | N/A 880 rpm | N/A 3 mm0.100 in |
N/A |
| 240RU91 R3 | N/A 240 mm | N/A 390 mm15.3543 in | N/A 107.95 mm4.2500 in | N/A 107.95 mm4.2500 in | N/A 2650000 N596000 lbf | N/A 1570000 N353000 lbf | N/A 790 rpm | N/A 870 rpm | N/A 4 mm0.200 in |
N/A |
| 240RU91R3 | N/A 240 mm | N/A 390 mm15.3543 in | N/A 107.95 mm4.2500 in | N/A 107.95 mm4.2500 in | N/A 2670000 N600000 lbf | N/A 1580000 N355000 lbf | N/A 790 rpm | N/A 880 rpm | N/A |
N/A |
| 240RN91R3 | N/A 240 mm | N/A 390 mm15.3543 in | N/A 107.95 mm4.2500 in | N/A 107.95 mm4.2500 in | N/A 2670000 N600000 lbf | N/A 1580000 N355000 lbf | N/A 790 rpm | N/A 880 rpm | N/A |
N/A |
| 240RJ91R3 | N/A 240 mm | N/A 390 mm15.3543 in | N/A 107.95 mm4.2500 in | N/A 107.95 mm4.2500 in | N/A 2670000 N600000 lbf | N/A 1580000 N355000 lbf | N/A 790 rpm | N/A 880 rpm | N/A |
N/A |
| 240RF91R3 | N/A 240 mm | N/A 390 mm15.3543 in | N/A 107.95 mm4.2500 in | N/A 107.95 mm4.2500 in | N/A 2670000 N600000 lbf | N/A 1580000 N355000 lbf | N/A 790 rpm | N/A 880 rpm | N/A |
N/A |
| 240RT91R3 | N/A 240 mm | N/A 390 mm15.3543 in | N/A 107.95 mm4.2500 in | N/A 107.95 mm4.2500 in | N/A 2670000 N600000 lbf | N/A 1580000 N355000 lbf | N/A 790 rpm | N/A 880 rpm | N/A |
N/A |
| 240RIU91R3 | N/A 240 mm | N/A 390 mm15.3543 in | N/A 107.95 mm4.2500 in | N/A 107.95 mm4.2500 in | N/A 2670000 N600000 lbf | N/A 1580000 N355000 lbf | N/A 790 rpm | N/A 880 rpm | N/A |
N/A |
| 240RIN91R3 | N/A 240 mm | N/A 390 mm15.3543 in | N/A 107.95 mm4.2500 in | N/A 107.95 mm4.2500 in | N/A 2670000 N600000 lbf | N/A 1580000 N355000 lbf | N/A 790 rpm | N/A 880 rpm | N/A |
N/A |
| 240RIJ91R3 | N/A 240 mm | N/A 390 mm15.3543 in | N/A 107.95 mm4.2500 in | N/A 107.95 mm4.2500 in | N/A 2670000 N600000 lbf | N/A 1580000 N355000 lbf | N/A 790 rpm | N/A 880 rpm | N/A |
N/A |
| 240RIF91R3 | N/A 240 mm | N/A 390 mm15.3543 in | N/A 107.95 mm4.2500 in | N/A 107.95 mm4.2500 in | N/A 2670000 N600000 lbf | N/A 1580000 N355000 lbf | N/A 790 rpm | N/A 880 rpm | N/A |
N/A |
| 240RIT91R3 | N/A 240 mm | N/A 390 mm15.3543 in | N/A 107.95 mm4.2500 in | N/A 107.95 mm4.2500 in | N/A 2670000 N600000 lbf | N/A 1580000 N355000 lbf | N/A 790 rpm | N/A 880 rpm | N/A |
N/A |
| 240RU91OE1284R3 | N/A 240 mm | N/A 400 mm15.748 in | N/A 107.95 mm4.2500 in | N/A 107.95 mm4.2500 in | N/A 2650000 N596000 lbf | N/A 1570000 N353000 lbf | N/A 780 rpm | N/A 870 rpm | N/A 4 mm0.200 in |
N/A |
| 250RU91 R3 | N/A 250 mm | N/A 410 mm16.1417 in | N/A 111.125 mm4.375 in | N/A 111.125 mm4.375 in | N/A 2720000 N611000 lbf | N/A 1680000 N378000 lbf | N/A 770 rpm | N/A 850 rpm | N/A 3 mm0.100 in |
N/A |
| 250RU91R3 | N/A 250 mm | N/A 410 mm16.1417 in | N/A 111.125 mm4.375 in | N/A 111.125 mm4.375 in | N/A 2720000 N611000 lbf | N/A 1680000 N377000 lbf | N/A 770 rpm | N/A 850 rpm | N/A |
N/A |
| 250RN91R3 | N/A 250 mm | N/A 410 mm16.1417 in | N/A 111.125 mm4.375 in | N/A 111.125 mm4.375 in | N/A 2720000 N611000 lbf | N/A 1680000 N377000 lbf | N/A 770 rpm | N/A 850 rpm | N/A |
N/A |
| 250RJ91R3 | N/A 250 mm | N/A 410 mm16.1417 in | N/A 111.125 mm4.375 in | N/A 111.125 mm4.375 in | N/A 2720000 N611000 lbf | N/A 1680000 N377000 lbf | N/A 770 rpm | N/A 850 rpm | N/A |
N/A |
| 250RF91R3 | N/A 250 mm | N/A 410 mm16.1417 in | N/A 111.125 mm4.375 in | N/A 111.125 mm4.375 in | N/A 2720000 N611000 lbf | N/A 1680000 N377000 lbf | N/A 770 rpm | N/A 850 rpm | N/A |
N/A |
| 250RT91R3 | N/A 250 mm | N/A 410 mm16.1417 in | N/A 111.125 mm4.375 in | N/A 111.125 mm4.375 in | N/A 2720000 N611000 lbf | N/A 1680000 N377000 lbf | N/A 770 rpm | N/A 850 rpm | N/A |
N/A |
| 250RIU91R3 | N/A 250 mm | N/A 410 mm16.1417 in | N/A 111.125 mm4.375 in | N/A 111.125 mm4.375 in | N/A 2720000 N611000 lbf | N/A 1680000 N377000 lbf | N/A 770 rpm | N/A 850 rpm | N/A |
N/A |