Part Number |
Description |
Bore Diameter |
Keyway Size |
Outside Diameter |
Max. Pitch Diameter (Dimension PD) |
Belt Type |
Model |
|---|---|---|---|---|---|---|---|
| 68514427806 | N/A 3403-1/2-PULLEY-NKW | N/A 1/2 in | N/A 1/8 x 1/16 in | N/A 3.380 in | N/A 3.130 in | N/A A | N/A 3403 |
| 68514427809 | N/A 3405-1/2-PULLEY-NKW | N/A 1/2 in | N/A 1/8 x 1/16 in | N/A 3.380 in | N/A 3.130 in | N/A A | N/A 3405 |
| 68514427812 | N/A 3407-1/2-PULLEY-NKW | N/A 1/2 in | N/A 1/8 x 1/16 in | N/A 3.380 in | N/A 3.130 in | N/A A | N/A 3407 |
| 68514427815 | N/A 4005-1/2-PULLEY-NKW | N/A 1/2 in | N/A 1/8 x 1/16 in | N/A 4.000 in | N/A 3.750 in | N/A A | N/A 4005 |
| 68514427818 | N/A 4007-1/2-PULLEY-NKW | N/A 1/2 in | N/A 1/8 x 1/16 in | N/A 4.000 in | N/A 3.750 in | N/A A | N/A 4007 |
| 68514442043 | N/A 4010-1/2-PULLEY-NKW | N/A 1/2 in | N/A 1/8 x 1/16 in | N/A 4.000 in | N/A 3.750 in | N/A A | N/A 4010 |
| 68514427827 | N/A 5015-1/2-PULLEY-NKW | N/A 1/2 in | N/A 1/8 x 1/16 in | N/A 5.00 in | N/A 4.650 in | N/A B | N/A 5015 |
| 68514437368 | N/A 5005A-1/2-PULLEY-NKW | N/A 1/2 in | N/A 1/8 x 1/16 in | N/A 5.00 in | N/A 4.750 in | N/A A | N/A 5005A |
| 68514427821 | N/A 5005-1/2-PULLEY-NKW | N/A 1/2 in | N/A 1/8 x 1/16 in | N/A 5.00 in | N/A 4.650 in | N/A B | N/A 5005 |
| 68514442097 | N/A 5010A-1/2-PULLEY-NKW | N/A 1/2 in | N/A 1/8 x 1/16 in | N/A 5.00 in | N/A 4.750 in | N/A A | N/A 5010A |
| 68514442101 | N/A 5015A-1/2-PULLEY-NKW | N/A 1/2 in | N/A 1/8 x 1/16 in | N/A 5.00 in | N/A 4.750 in | N/A A | N/A 5015A |
| 68514427096 | N/A 5010-1/2-PULLEY-NKW | N/A 5/8 in | N/A 3/16 x 3/32 in | N/A 5.00 in | N/A 4.650 in | N/A B | N/A 5010 |