Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T1 - Bearing Width to Flange |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|---|---|---|
02474 - 02420-B | N/A 2400 | N/A 1 1/8 in28.575 mm | N/A 2.6875 in68.263 mm | N/A 0.875 in22.225 mm | N/A 0.6875 in17.463 mm | N/A 0.3437 in8.730 mm | N/A 14300 lbf63800 N | N/A 15800 lbf70200 N |
N/A ![]() |
02474A - 02420-B | N/A 2400 | N/A 1.1806 in29.987 mm | N/A 2.6875 in68.263 mm | N/A 0.875 in22.225 mm | N/A 0.6875 in17.463 mm | N/A 0.3437 in8.730 mm | N/A 14300 lbf63800 N | N/A 15800 lbf70200 N |
N/A ![]() |
02475 - 02420-B | N/A 2400 | N/A 1 1/4 in31.750 mm | N/A 2.6875 in68.263 mm | N/A 0.875 in22.225 mm | N/A 0.6875 in17.463 mm | N/A 0.3437 in8.730 mm | N/A 14300 lbf63800 N | N/A 15800 lbf70200 N |
N/A ![]() |
02476 - 02420-B | N/A 2400 | N/A 1 1/4 in31.750 mm | N/A 2.6875 in68.263 mm | N/A 0.875 in22.225 mm | N/A 0.6875 in17.463 mm | N/A 0.3437 in8.730 mm | N/A 14300 lbf63800 N | N/A 15800 lbf70200 N |
N/A ![]() |
02473 - 02420-B | N/A 2400 | N/A 1 in25.400 mm | N/A 2.6875 in68.263 mm | N/A 0.875 in22.225 mm | N/A 0.6875 in17.463 mm | N/A 0.3437 in8.730 mm | N/A 14300 lbf63800 N | N/A 15800 lbf70200 N |
N/A ![]() |
05079 - 05185-B | N/A 5000 | N/A 0.7869 in19.987 mm | N/A 1.8504 in47 mm | N/A 0.5662 in14.381 mm | N/A 0.4375 in11.113 mm | N/A 0.2381 in6.048 mm | N/A 6010 lbf26700 N | N/A 5720 lbf25400 N |
N/A ![]() |
05075 - 05185-B | N/A 5000 | N/A 3/4 in19.05 mm | N/A 1.8504 in47 mm | N/A 0.5662 in14.381 mm | N/A 0.4375 in11.113 mm | N/A 0.2377 in6.038 mm | N/A 6010 lbf26700 N | N/A 5720 lbf25400 N |
N/A ![]() |
05066 - 05185-B | N/A 5000 | N/A 0.6690 in16.993 mm | N/A 1.8504 in47 mm | N/A 0.5662 in14.381 mm | N/A 0.4375 in11.113 mm | N/A 0.2377 in6.038 mm | N/A 6010 lbf26700 N | N/A 5720 lbf25400 N |
N/A ![]() |
05062 - 05185-B | N/A 5000 | N/A 5/8 in15.875 mm | N/A 1.8504 in47 mm | N/A 0.5662 in14.381 mm | N/A 0.4375 in11.113 mm | N/A 0.2377 in6.038 mm | N/A 6010 lbf26700 N | N/A 5720 lbf25400 N |
N/A ![]() |
07098 - 07196-B | N/A 7000 | N/A 0.9835 in24.981 mm | N/A 1.9687 in50.005 mm | N/A 0.5614 in14.260 mm | N/A 0.3750 in9.525 mm | N/A 0.2657 in6.749 mm | N/A 6540 lbf29100 N | N/A 6650 lbf29600 N |
N/A ![]() |
07087 - 07196-B | N/A 7000 | N/A 7/8 in22.225 mm | N/A 1.9687 in50.005 mm | N/A 0.5614 in14.260 mm | N/A 0.3750 in9.525 mm | N/A 0.2657 in6.749 mm | N/A 6540 lbf29100 N | N/A 6650 lbf29600 N |
N/A ![]() |
07098 - 07204-B | N/A 7000 | N/A 0.9835 in24.981 mm | N/A 2.047 in51.994 mm | N/A 0.5614 in14.260 mm | N/A 0.5000 in12.700 mm | N/A 0.2000 in5.080 mm | N/A 6540 lbf29100 N | N/A 6650 lbf29600 N |
N/A ![]() |
07079 - 07204-B | N/A 7000 | N/A 0.7874 in20 mm | N/A 2.047 in51.994 mm | N/A 0.5614 in14.260 mm | N/A 0.5000 in12.700 mm | N/A 0.2000 in5.080 mm | N/A 6540 lbf29100 N | N/A 6650 lbf29600 N |
N/A ![]() |
07093 - 07204-B | N/A 7000 | N/A 15/16 in23.813 mm | N/A 2.047 in51.994 mm | N/A 0.5614 in14.260 mm | N/A 0.5000 in12.700 mm | N/A 0.2000 in5.080 mm | N/A 6540 lbf29100 N | N/A 6650 lbf29600 N |
N/A ![]() |
07087 - 07204-B | N/A 7000 | N/A 7/8 in22.225 mm | N/A 2.047 in51.994 mm | N/A 0.5614 in14.260 mm | N/A 0.5000 in12.700 mm | N/A 0.2000 in5.080 mm | N/A 6540 lbf29100 N | N/A 6650 lbf29600 N |
N/A ![]() |
07087X - 07210XB | N/A 7000 | N/A 7/8 in22.225 mm | N/A 2 in50.8 mm | N/A 0.5614 in14.260 mm | N/A 0.5000 in12.700 mm | N/A 0.2000 in5.080 mm | N/A 6540 lbf29100 N | N/A 6650 lbf29600 N |
N/A ![]() |
07100-SA - 07210XB | N/A 7000 | N/A 1 in25.400 mm | N/A 2 in50.8 mm | N/A 0.5614 in14.260 mm | N/A 0.5000 in12.700 mm | N/A 0.2000 in5.080 mm | N/A 6540 lbf29100 N | N/A 6650 lbf29600 N |
N/A ![]() |
08125 - 08231-B | N/A 8000 | N/A 1 1/4 in31.750 mm | N/A 2.3125 in58.738 mm | N/A 0.5937 in15.080 mm | N/A 0.4219 in10.716 mm | N/A 0.2652 in6.736 mm | N/A 7130 lbf31700 N | N/A 7880 lbf35000 N |
N/A ![]() |
09067 - 09195AB | N/A 9000 | N/A 3/4 in19.05 mm | N/A 1.9380 in49.225 mm | N/A 0.7500 in19.050 mm | N/A 0.5625 in14.288 mm | N/A 0.2755 in6.998 mm | N/A 9630 lbf42800 N | N/A 9100 lbf40500 N |
N/A ![]() |
09070 - 09195AB | N/A 9000 | N/A 0.6950 in17.653 mm | N/A 1.9380 in49.225 mm | N/A 0.8480 in21.539 mm | N/A 0.5625 in14.288 mm | N/A 0.3468 in8.809 mm | N/A 9630 lbf42800 N | N/A 9100 lbf40500 N |
N/A ![]() |
09074 - 09195AB | N/A 9000 | N/A 3/4 in19.05 mm | N/A 1.9380 in49.225 mm | N/A 0.8480 in21.539 mm | N/A 0.5625 in14.288 mm | N/A 0.3468 in8.809 mm | N/A 9630 lbf42800 N | N/A 9100 lbf40500 N |
N/A ![]() |
09075 - 09195AB | N/A 9000 | N/A 0.7480 in18.999 mm | N/A 1.9380 in49.225 mm | N/A 0.8792 in22.332 mm | N/A 0.5625 in14.288 mm | N/A 0.3780 in9.601 mm | N/A 9630 lbf42800 N | N/A 9100 lbf40500 N |
N/A ![]() |
09076 - 09195AB | N/A 9000 | N/A 0.7480 in18.999 mm | N/A 1.9380 in49.225 mm | N/A 0.8792 in22.332 mm | N/A 0.5625 in14.288 mm | N/A 0.3780 in9.601 mm | N/A 9630 lbf42800 N | N/A 9100 lbf40500 N |
N/A ![]() |
09078 - 09195AB | N/A 9000 | N/A 3/4 in19.05 mm | N/A 1.9380 in49.225 mm | N/A 0.8480 in21.539 mm | N/A 0.5625 in14.288 mm | N/A 0.3468 in8.809 mm | N/A 9630 lbf42800 N | N/A 9100 lbf40500 N |
N/A ![]() |
09081 - 09195AB | N/A 9000 | N/A 0.8120 in20.625 mm | N/A 1.9380 in49.225 mm | N/A 0.8480 in21.539 mm | N/A 0.5625 in14.288 mm | N/A 0.3468 in8.809 mm | N/A 9630 lbf42800 N | N/A 9100 lbf40500 N |
N/A ![]() |