Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T1 - Bearing Width to Flange |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 16143 - 16284-B | N/A 16000 | N/A 1 7/16 in36.513 mm | N/A 2.8440 in72.238 mm | N/A 0.8125 in20.638 mm | N/A 0.6250 in15.875 mm | N/A 0.3438 in8.733 mm | N/A 12700 lbf56600 N | N/A 14800 lbf65800 N |
N/A
|
| 16131 - 16284-B | N/A 16000 | N/A 1 5/16 in33.338 mm | N/A 2.8440 in72.238 mm | N/A 0.8125 in20.638 mm | N/A 0.6250 in15.875 mm | N/A 0.3438 in8.733 mm | N/A 12700 lbf56600 N | N/A 14800 lbf65800 N |
N/A
|
| 16150 - 16284-B | N/A 16000 | N/A 1 1/2 in38.1 mm | N/A 2.8440 in72.238 mm | N/A 0.8125 in20.638 mm | N/A 0.6250 in15.875 mm | N/A 0.3438 in8.733 mm | N/A 12700 lbf56600 N | N/A 14800 lbf65800 N |
N/A
|
| 17119 - 17244-B | N/A 17000 | N/A 1 3/16 in30.163 mm | N/A 2.4409 in61.999 mm | N/A 0.6522 in16.566 mm | N/A 0.5625 in14.288 mm | N/A 0.2075 in5.271 mm | N/A 9720 lbf43200 N | N/A 9910 lbf44100 N |
N/A
|
| 17118 - 17244-B | N/A 17000 | N/A 1.1806 in29.987 mm | N/A 2.4409 in61.999 mm | N/A 0.6522 in16.566 mm | N/A 0.5625 in14.288 mm | N/A 0.2075 in5.271 mm | N/A 9720 lbf43200 N | N/A 9910 lbf44100 N |
N/A
|
| 1779 - 1729-B | N/A 1700 | N/A 15/16 in23.813 mm | N/A 2.2400 in56.896 mm | N/A 0.7810 in19.837 mm | N/A 0.6250 in15.875 mm | N/A 0.2938 in7.463 mm | N/A 10200 lbf45400 N | N/A 10200 lbf45300 N |
N/A
|
| 1775 - 1729-B | N/A 1700 | N/A 3/4 in19.05 mm | N/A 2.2400 in56.896 mm | N/A 0.7810 in19.837 mm | N/A 0.6250 in15.875 mm | N/A 0.2935 in7.455 mm | N/A 10200 lbf45400 N | N/A 10200 lbf45300 N |
N/A
|
| 1755 - 1729-B | N/A 1700 | N/A 7/8 in22.225 mm | N/A 2.2400 in56.896 mm | N/A 0.7810 in19.837 mm | N/A 0.6250 in15.875 mm | N/A 0.2938 in7.463 mm | N/A 10200 lbf45400 N | N/A 10200 lbf45300 N |
N/A
|
| 17580 - 17520-B | N/A 17500 | N/A 5/8 in15.875 mm | N/A 1.6875 in42.863 mm | N/A 0.6563 in16.670 mm | N/A 0.5313 in13.495 mm | N/A 0.2500 in6.350 mm | N/A 7070 lbf31400 N | N/A 6560 lbf29200 N |
N/A
|
| 18204X - 18337-B | N/A 18000 | N/A 2.0472 in51.999 mm | N/A 3.3750 in85.725 mm | N/A 0.7190 in18.263 mm | N/A 0.5000 in12.700 mm | N/A 0.3900 in9.906 mm | N/A 11600 lbf51600 N | N/A 14400 lbf63900 N |
N/A
|
| 18690 - 18620-B | N/A 18600 | N/A 1.8125 in46.038 mm | N/A 3.1250 in79.375 mm | N/A 0.6875 in17.463 mm | N/A 0.5313 in13.495 mm | N/A 0.2968 in7.539 mm | N/A 11700 lbf52000 N | N/A 13800 lbf61300 N |
N/A
|
| 18685 - 18620-B | N/A 18600 | N/A 1 3/4 in44.45 mm | N/A 3.1250 in79.375 mm | N/A 0.6875 in17.463 mm | N/A 0.5313 in13.495 mm | N/A 0.2968 in7.539 mm | N/A 11700 lbf52000 N | N/A 13800 lbf61300 N |
N/A
|
| 18790 - 18720-B | N/A 18700 | N/A 2 in50.80 mm | N/A 3.3465 in85.001 mm | N/A 0.6875 in17.463 mm | N/A 0.5313 in13.495 mm | N/A 0.2968 in7.539 mm | N/A 12300 lbf54700 N | N/A 15200 lbf67500 N |
N/A
|
| 19143 - 19268-B | N/A 19000 | N/A 1 7/16 in36.513 mm | N/A 2.6875 in68.263 mm | N/A 0.6504 in16.520 mm | N/A 0.4688 in11.908 mm | N/A 0.2968 in7.539 mm | N/A 11400 lbf50700 N | N/A 13000 lbf57800 N |
N/A
|
| 19150 - 19268-B | N/A 19000 | N/A 1 1/2 in38.1 mm | N/A 2.6875 in68.263 mm | N/A 0.6504 in16.520 mm | N/A 0.4688 in11.908 mm | N/A 0.2968 in7.539 mm | N/A 11400 lbf50700 N | N/A 13000 lbf57800 N |
N/A
|
| 19138X - 19268-B | N/A 19000 | N/A 1.3780 in35.001 mm | N/A 2.6875 in68.263 mm | N/A 0.6504 in16.520 mm | N/A 0.4688 in11.908 mm | N/A 0.2968 in7.539 mm | N/A 11400 lbf50700 N | N/A 13000 lbf57800 N |
N/A
|
| 19138X - 19283-B | N/A 19000 | N/A 1.3780 in35.001 mm | N/A 2.8346 in71.999 mm | N/A 0.6504 in16.520 mm | N/A 0.5625 in14.288 mm | N/A 0.2475 in6.287 mm | N/A 11400 lbf50700 N | N/A 13000 lbf57800 N |
N/A
|
| 19138 - 19283-B | N/A 19000 | N/A 1.3770 in34.976 mm | N/A 2.8346 in71.999 mm | N/A 0.6504 in16.520 mm | N/A 0.5625 in14.288 mm | N/A 0.2475 in6.287 mm | N/A 11400 lbf50700 N | N/A 13000 lbf57800 N |
N/A
|
| 19150 - 19283-B | N/A 19000 | N/A 1 1/2 in38.1 mm | N/A 2.8346 in71.999 mm | N/A 0.6504 in16.520 mm | N/A 0.5625 in14.288 mm | N/A 0.2475 in6.287 mm | N/A 11400 lbf50700 N | N/A 13000 lbf57800 N |
N/A
|
| 19143 - 19283-B | N/A 19000 | N/A 1 7/16 in36.513 mm | N/A 2.8346 in71.999 mm | N/A 0.6504 in16.520 mm | N/A 0.5625 in14.288 mm | N/A 0.2475 in6.287 mm | N/A 11400 lbf50700 N | N/A 13000 lbf57800 N |
N/A
|
| 1985 - 1931-B | N/A 1900 | N/A 1 1/8 in28.575 mm | N/A 2.3750 in60.325 mm | N/A 0.7620 in19.355 mm | N/A 0.6250 in15.875 mm | N/A 0.3125 in7.938 mm | N/A 10900 lbf48400 N | N/A 11300 lbf50200 N |
N/A
|
| 1986 - 1931-B | N/A 1900 | N/A 1 in25.40 mm | N/A 2.3750 in60.325 mm | N/A 0.7620 in19.355 mm | N/A 0.6250 in15.875 mm | N/A 0.3125 in7.938 mm | N/A 10900 lbf48400 N | N/A 11300 lbf50200 N |
N/A
|
| 1987 - 1931-B | N/A 1900 | N/A 1.0620 in26.975 mm | N/A 2.3750 in60.325 mm | N/A 0.7620 in19.355 mm | N/A 0.6250 in15.875 mm | N/A 0.3125 in7.938 mm | N/A 10900 lbf48400 N | N/A 11300 lbf50200 N |
N/A
|
| 1975 - 1931-B | N/A 1900 | N/A 7/8 in22.225 mm | N/A 2.3750 in60.325 mm | N/A 0.7620 in19.355 mm | N/A 0.6250 in15.875 mm | N/A 0.3125 in7.938 mm | N/A 10900 lbf48400 N | N/A 11300 lbf50200 N |
N/A
|
| 1986 - 1932-B | N/A 1900 | N/A 1 in25.40 mm | N/A 2.3125 in58.738 mm | N/A 0.7620 in19.355 mm | N/A 0.5937 in15.080 mm | N/A 0.3125 in7.938 mm | N/A 10900 lbf48400 N | N/A 11300 lbf50200 N |
N/A
|