COMPANY HEADER
Print Back
Timken_TRB_1ROWASSY_TSF
TRB TSF Line Drawing
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Cup Width

T1 - Bearing Width to Flange

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

28682 - 28622-B N/A 28600 N/A 2.25 in N/A 3.8437 in N/A 0.9688 in N/A 0.7656 in N/A 0.3592 in N/A 27700 lbf123000 N N/A 32000 lbf142000 N N/A CAD Icon (for items table)
28985 - 28921-B N/A 28900 N/A 2.375 in N/A 3.937 in N/A 1.0000 in N/A 0.7813 in N/A 0.3750 in N/A 23800 lbf106000 N N/A 33500 lbf149000 N N/A CAD Icon (for items table)
28980 - 28921-B N/A 28900 N/A 2.3613 in N/A 3.937 in N/A 1.0000 in N/A 0.7813 in N/A 0.3750 in N/A 23800 lbf106000 N N/A 33500 lbf149000 N N/A CAD Icon (for items table)
EE291250 - 291750-B N/A 290000 N/A 12 1/2 in N/A 17.5 in N/A 2.4375 in N/A 1.5625 in N/A 1.4375 in N/A 199000 lbf887000 N N/A 312000 lbf1390000 N N/A CAD Icon (for items table)
EE291201 - 291750-B N/A 290000 N/A 12 in N/A 17.5 in N/A 2.4375 in N/A 1.5625 in N/A 1.4375 in N/A 199000 lbf887000 N N/A 312000 lbf1390000 N N/A CAD Icon (for items table)
EE291175 - 291750-B N/A 290000 N/A 11.7500 in N/A 17.5 in N/A 2.4375 in N/A 1.5625 in N/A 1.4375 in N/A 199000 lbf887000 N N/A 312000 lbf1390000 N N/A CAD Icon (for items table)
2973 - 2924-B N/A 2900 N/A 1.6875 in N/A 3.3465 in N/A 1.0082 in N/A 0.8125 in N/A 0.3750 in N/A 21000 lbf93300 N N/A 26200 lbf117000 N N/A CAD Icon (for items table)
2984 - 2924-B N/A 2900 N/A 1.8125 in N/A 3.3465 in N/A 1.0082 in N/A 0.8125 in N/A 0.3750 in N/A 21000 lbf93300 N N/A 26200 lbf117000 N N/A CAD Icon (for items table)
29590 - 29520-B N/A 29500 N/A 2.625 in N/A 4.25 in N/A 1.0000 in N/A 0.7500 in N/A 0.4063 in N/A 29400 lbf131000 N N/A 36300 lbf161000 N N/A CAD Icon (for items table)
29580 - 29520-B N/A 29500 N/A 2.3622 in N/A 4.25 in N/A 1.0000 in N/A 0.7500 in N/A 0.4063 in N/A 29400 lbf131000 N N/A 36300 lbf161000 N N/A CAD Icon (for items table)
29585 - 29520-B N/A 29500 N/A 2.5 in N/A 4.25 in N/A 1.0000 in N/A 0.7500 in N/A 0.4063 in N/A 29400 lbf131000 N N/A 36300 lbf161000 N N/A CAD Icon (for items table)
29580 - 29521-B N/A 29500 N/A 2.3622 in N/A 4.3307 in N/A 1.0000 in N/A 0.7500 in N/A 0.4063 in N/A 29400 lbf131000 N N/A 36300 lbf161000 N N/A CAD Icon (for items table)
29685 - 29620-B N/A 29600 N/A 2.875 in N/A 4-7/16 in N/A 1.0000 in N/A 0.7500 in N/A 0.4063 in N/A 24800 lbf111000 N N/A 37200 lbf166000 N N/A CAD Icon (for items table)
29675 - 29620-B N/A 29600 N/A 2.75 in N/A 4-7/16 in N/A 1.0000 in N/A 0.7500 in N/A 0.4063 in N/A 24800 lbf111000 N N/A 37200 lbf166000 N N/A CAD Icon (for items table)
29688 - 29620-B N/A 29600 N/A 2.9062 in N/A 4-7/16 in N/A 1.0000 in N/A 0.7500 in N/A 0.4063 in N/A 24800 lbf111000 N N/A 37200 lbf166000 N N/A CAD Icon (for items table)
3188 - 3120-B N/A 3100 N/A 1.25 in N/A 2.8593 in N/A 1.1810 in N/A 0.9375 in N/A 0.4375 in N/A 21300 lbf94800 N N/A 22800 lbf102000 N N/A CAD Icon (for items table)
3196 - 3120-B N/A 3100 N/A 1.3125 in N/A 2.8593 in N/A 1.1810 in N/A 0.9375 in N/A 0.4375 in N/A 21300 lbf94800 N N/A 22800 lbf102000 N N/A CAD Icon (for items table)
3198 - 3120-B N/A 3100 N/A 1.125 in N/A 2.8593 in N/A 1.1810 in N/A 0.9375 in N/A 0.4375 in N/A 21300 lbf94800 N N/A 22800 lbf102000 N N/A CAD Icon (for items table)
3192 - 3120-B N/A 3100 N/A 1.125 in N/A 2.8593 in N/A 1.1810 in N/A 0.9375 in N/A 0.4375 in N/A 21300 lbf94800 N N/A 22800 lbf102000 N N/A CAD Icon (for items table)
3193 - 3120-B N/A 3100 N/A 1.25 in N/A 2.8593 in N/A 1.1810 in N/A 0.9375 in N/A 0.4375 in N/A 21300 lbf94800 N N/A 22800 lbf102000 N N/A CAD Icon (for items table)
31597 - 31520-B N/A 31500 N/A 1.4375 in N/A 3 in N/A 1.1250 in N/A 0.9375 in N/A 0.4063 in N/A 21300 lbf94700 N N/A 24100 lbf107000 N N/A CAD Icon (for items table)
31594 - 31520-B N/A 31500 N/A 1.375 in N/A 3 in N/A 1.1250 in N/A 0.9375 in N/A 0.4063 in N/A 21300 lbf94700 N N/A 24100 lbf107000 N N/A CAD Icon (for items table)
31593 - 31520-B N/A 31500 N/A 1.375 in N/A 3 in N/A 1.1250 in N/A 0.9375 in N/A 0.4063 in N/A 21300 lbf94700 N N/A 24100 lbf107000 N N/A CAD Icon (for items table)
3386 - 3320-B N/A 3300 N/A 1.5625 in N/A 3.1562 in N/A 1.1965 in N/A 0.9375 in N/A 0.4063 in N/A 25800 lbf115000 N N/A 29100 lbf129000 N N/A CAD Icon (for items table)
3383 - 3320-B N/A 3300 N/A 1.625 in N/A 3.1562 in N/A 1.1965 in N/A 0.9375 in N/A 0.4063 in N/A 25800 lbf115000 N N/A 29100 lbf129000 N N/A CAD Icon (for items table)
Unit of Measure
« 6 7 8 9 10 »