Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T1 - Bearing Width to Flange |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 33895 - 33820-B | N/A 33800 | N/A 2.125 in | N/A 3.6718 in | N/A 1.1250 in | N/A 0.8750 in | N/A 0.4063 in | N/A 29200 lbf130000 N | N/A 36200 lbf161000 N |
N/A
|
| 3478 - 3420-B | N/A 3400 | N/A 1.375 in | N/A 3.1250 in | N/A 1.1721 in | N/A 0.9375 in | N/A 0.4063 in | N/A 23500 lbf105000 N | N/A 26800 lbf119000 N |
N/A
|
| 3474 - 3420-B | N/A 3400 | N/A 1.1875 in | N/A 3.1250 in | N/A 1.1721 in | N/A 0.9375 in | N/A 0.4063 in | N/A 23500 lbf105000 N | N/A 26800 lbf119000 N |
N/A
|
| 3490 - 3420-B | N/A 3400 | N/A 1.5 in | N/A 3.1250 in | N/A 1.1721 in | N/A 0.9375 in | N/A 0.4063 in | N/A 23500 lbf105000 N | N/A 26800 lbf119000 N |
N/A
|
| 3477 - 3420-B | N/A 3400 | N/A 1.3125 in | N/A 3.1250 in | N/A 1.1721 in | N/A 0.9375 in | N/A 0.4063 in | N/A 23500 lbf105000 N | N/A 26800 lbf119000 N |
N/A
|
| 3476 - 3420-B | N/A 3400 | N/A 1.25 in | N/A 3.1250 in | N/A 1.1721 in | N/A 0.9375 in | N/A 0.4063 in | N/A 23500 lbf105000 N | N/A 26800 lbf119000 N |
N/A
|
| 3479 - 3420-B | N/A 3400 | N/A 1.4375 in | N/A 3.1250 in | N/A 1.1721 in | N/A 0.9375 in | N/A 0.4063 in | N/A 23500 lbf105000 N | N/A 26800 lbf119000 N |
N/A
|
| 3483 - 3420-B | N/A 3400 | N/A 1.3125 in | N/A 3.1250 in | N/A 1.1721 in | N/A 0.9375 in | N/A 0.4063 in | N/A 23500 lbf105000 N | N/A 26800 lbf119000 N |
N/A
|
| 3482 - 3420-B | N/A 3400 | N/A 1.375 in | N/A 3.1250 in | N/A 1.1721 in | N/A 0.9375 in | N/A 0.4063 in | N/A 23500 lbf105000 N | N/A 26800 lbf119000 N |
N/A
|
| 3480 - 3420-B | N/A 3400 | N/A 1.3780 in | N/A 3.1250 in | N/A 1.1721 in | N/A 0.9375 in | N/A 0.4063 in | N/A 23500 lbf105000 N | N/A 26800 lbf119000 N |
N/A
|
| 34306 - 34481-B | N/A 34000 | N/A 3.0625 in | N/A 4 13/16 in | N/A 0.9060 in | N/A 0.8437 in | N/A 0.3125 in | N/A 27200 lbf121000 N | N/A 30600 lbf136000 N |
N/A
|
| 34301 - 34481-B | N/A 34000 | N/A 3 in | N/A 4 13/16 in | N/A 0.9060 in | N/A 0.8437 in | N/A 0.3126 in | N/A 23000 lbf102000 N | N/A 30600 lbf136000 N |
N/A
|
| 34274 - 34481-B | N/A 34000 | N/A 2.7540 in | N/A 4 13/16 in | N/A 0.9060 in | N/A 0.8437 in | N/A 0.3125 in | N/A 23000 lbf102000 N | N/A 30600 lbf136000 N |
N/A
|
| 34275 - 34481-B | N/A 34000 | N/A 2.7559 in | N/A 4 13/16 in | N/A 0.9060 in | N/A 0.8437 in | N/A 0.3125 in | N/A 23000 lbf102000 N | N/A 30600 lbf136000 N |
N/A
|
| 34300 - 34481-B | N/A 34000 | N/A 3 in | N/A 4 13/16 in | N/A 0.9060 in | N/A 0.8437 in | N/A 0.3125 in | N/A 23000 lbf102000 N | N/A 30600 lbf136000 N |
N/A
|
| 3576 - 3525-B | N/A 3500 | N/A 1.625 in | N/A 3.4375 in | N/A 1.2160 in | N/A 0.9375 in | N/A 0.4375 in | N/A 25500 lbf113000 N | N/A 30100 lbf134000 N |
N/A
|
| 3578 - 3525-B | N/A 3500 | N/A 1.75 in | N/A 3.4375 in | N/A 1.2160 in | N/A 0.9375 in | N/A 0.4375 in | N/A 25500 lbf113000 N | N/A 30100 lbf134000 N |
N/A
|
| 3579 - 3525-B | N/A 3500 | N/A 1.6875 in | N/A 3.4375 in | N/A 1.2160 in | N/A 0.9375 in | N/A 0.4375 in | N/A 25500 lbf113000 N | N/A 30100 lbf134000 N |
N/A
|
| 3583 - 3525-B | N/A 3500 | N/A 1.5 in | N/A 3.4375 in | N/A 1.2160 in | N/A 0.9375 in | N/A 0.4375 in | N/A 25500 lbf113000 N | N/A 30100 lbf134000 N |
N/A
|
| 3580 - 3525-B | N/A 3500 | N/A 1.5 in | N/A 3.4375 in | N/A 1.2160 in | N/A 0.9375 in | N/A 0.4375 in | N/A 25500 lbf113000 N | N/A 30100 lbf134000 N |
N/A
|
| 3586 - 3525-B | N/A 3500 | N/A 1.7810 in | N/A 3.4375 in | N/A 1.2160 in | N/A 0.9375 in | N/A 0.4375 in | N/A 25500 lbf113000 N | N/A 30100 lbf134000 N |
N/A
|
| 3585 - 3525-B | N/A 3500 | N/A 1.625 in | N/A 3.4375 in | N/A 1.2160 in | N/A 0.9375 in | N/A 0.4370 in | N/A 25500 lbf113000 N | N/A 30100 lbf134000 N |
N/A
|
| 3581 - 3525-B | N/A 3500 | N/A 1.375 in | N/A 3.4375 in | N/A 1.2160 in | N/A 0.9375 in | N/A 0.4375 in | N/A 25500 lbf113000 N | N/A 30100 lbf134000 N |
N/A
|
| 3577 - 3525-B | N/A 3500 | N/A 1.625 in | N/A 3.4375 in | N/A 1.2160 in | N/A 0.9375 in | N/A 0.4375 in | N/A 25500 lbf113000 N | N/A 30100 lbf134000 N |
N/A
|
| 355X - 354-B | N/A 355 | N/A 1.75 in | N/A 3.3465 in | N/A 0.8540 in | N/A 0.6875 in | N/A 0.3125 in | N/A 21800 lbf97000 N | N/A 20000 lbf88800 N |
N/A
|