Part Number |
Bearing Type |
Wheel Stud Size (in.) |
Wheel Stud Qty |
Wheel Studs |
Flange Shape |
---|---|---|---|---|---|
513016K | N/A Tapered | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
513017K | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
513107 | N/A Ball Bearing | N/A 1/2-20 | N/A 5 | N/A Y | N/A Modified |
513109 | N/A Ball Bearing | N/A 1/2-20 | N/A 6 | N/A | N/A Rectangle |
513111 | N/A Ball Bearing | N/A M12X1.5 | N/A 4 | N/A N | N/A |
512151 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Rectangle |
512152 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Rectangle |
512153 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
512154 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A | N/A |
512155 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
512156 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
512145 | N/A Ball Bearing | N/A | N/A 5 | N/A Y | N/A |
512148 | N/A Ball Bearing | N/A M12X1.5 | N/A 4 | N/A Y | N/A |
512149 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A |
512133 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A | N/A |
512136 | N/A Ball Bearing | N/A | N/A | N/A | N/A Modified |
512137 | N/A Ball Bearing | N/A | N/A | N/A | N/A Modified |
512144 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A |
512002 | N/A Ball Bearing | N/A M12X1.5 | N/A 4 | N/A Y | N/A Modified |
512003 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Rectangle |
512004 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Rectangle |
512006 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Rectangle |
512008 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A |
512009 | N/A Ball Bearing | N/A | N/A | N/A | N/A Modified |
512011 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A | N/A |