Part Number |
Bearing Type |
Wheel Stud Size (in.) |
Wheel Stud Qty |
Wheel Studs |
Flange Shape |
---|---|---|---|---|---|
BM500028 | N/A | N/A | N/A | N/A | N/A |
BM500029 | N/A Ball Bearing | N/A | N/A | N/A N | N/A Modified |
BM500030 | N/A Ball Bearing | N/A | N/A | N/A N | N/A Modified |
BM500031 | N/A | N/A | N/A | N/A | N/A |
BM500032 | N/A | N/A | N/A | N/A | N/A |
BM500033 | N/A | N/A | N/A | N/A | N/A |
BM500034 | N/A | N/A | N/A | N/A | N/A |
BM500036 | N/A | N/A | N/A | N/A | N/A |
BM500037 | N/A | N/A | N/A | N/A | N/A |
BM500041 | N/A | N/A | N/A | N/A | N/A |
HA590065 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
HA590066 | N/A Ball Bearing | N/A M12X1.5 | N/A 4 | N/A Y | N/A Modified |
HA590067 | N/A Ball Bearing | N/A M12X1.5 | N/A 4 | N/A Y | N/A Modified |
HA590068 | N/A Ball Bearing | N/A M12X1.5 | N/A 4 | N/A Y | N/A Modified |
HA590069 | N/A Ball Bearing | N/A M12X1.5 | N/A 4 | N/A Y | N/A Modified |
HA590038 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A |
HA590040 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
HA590041 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A | N/A Offset Trapezoid |
HA590043 | N/A Ball Bearing | N/A M12X1.25 | N/A 4 | N/A Y | N/A |
HA590045 | N/A Ball Bearing | N/A M12X1.25 | N/A 5 | N/A Y | N/A Modified |
HA590046 | N/A Ball Bearing | N/A M12X1.25 | N/A 5 | N/A Y | N/A Rectangle |
HA590047 | N/A Ball Bearing | N/A M12X1.25 | N/A 4 | N/A Y | N/A |
HA590049 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
HA590061 | N/A | N/A M12X1.5 | N/A 6 | N/A Y | N/A Rectangle |
HA590062 | N/A | N/A M12X1.5 | N/A 6 | N/A Y | N/A Rectangle |