Part Number |
Bearing Type |
Wheel Stud Size (in.) |
Wheel Stud Qty |
Wheel Studs |
Flange Shape |
|---|---|---|---|---|---|
| HA590530 | N/A Ball Bearing | N/A M12 X 1.5 | N/A 5 | N/A | N/A Square |
| HA590532 | N/A Ball Bearing | N/A M12 X 1.5 | N/A 5 | N/A | N/A Trapezoid |
| HA590604 | N/A Ball Bearing | N/A M12 X 1.5 | N/A 4 | N/A | N/A Trapezoid |
| HA590606 | N/A Ball Bearing | N/A M14 X 1.5 | N/A 5 | N/A | N/A Trapezoid |
| HA590607 | N/A Ball Bearing | N/A M12 X 1.25 | N/A 5 | N/A | N/A |
| HA590608 | N/A Ball Bearing | N/A M14x1.5 | N/A 5 | N/A | N/A Triangular |
| HA590609 | N/A Ball Bearing | N/A M14 X 1.5 | N/A 5 | N/A | N/A Trapezoidal |
| HA590610 | N/A Ball Bearing | N/A M12 X 1.25 | N/A 5 | N/A | N/A Trapezoidal |
| HA590612 | N/A | N/A | N/A | N/A | N/A |
| HA590539 | N/A Ball Bearing | N/A X | N/A 5 | N/A | N/A Trapezoid |
| HA590540 | N/A Ball Bearing | N/A M14 X 1.25 | N/A 5 | N/A | N/A Trapezoid |
| HA590541 | N/A Tapered | N/A M14 X 1.5 | N/A 6 | N/A | N/A Triangle |
| HA590547 | N/A Ball Bearing | N/A M12 X 1.5 | N/A 5 | N/A | N/A Rectangle |
| HA590548 | N/A Ball Bearing | N/A M12 X 1.5 | N/A 5 | N/A | N/A RECTANGLED |
| HA590636 | N/A Ball Bearing | N/A .546 | N/A 5 | N/A | N/A Rectangle |
| HA590637 | N/A | N/A | N/A | N/A | N/A |
| HA590638 | N/A | N/A | N/A | N/A | N/A |
| HA590660 | N/A | N/A | N/A | N/A | N/A |
| HA590616 | N/A Ball Bearing | N/A M14 X 1.5 | N/A 5 | N/A | N/A Triangle |
| HA590617 | N/A Ball Bearing | N/A M14 X 1.5 | N/A 5 | N/A | N/A Triangle |
| HA590618 | N/A Ball Bearing | N/A M12 X 1.25 | N/A 5 | N/A | N/A Trapezoidal |
| HA590619 | N/A Ball Bearing | N/A M12 X 1.25 | N/A 5 | N/A | N/A Trapezoidal |
| HA590620 | N/A Ball Bearing | N/A M12 X 1.5 | N/A 5 | N/A | N/A Rectangular |
| HA590622 | N/A Ball Bearing | N/A M14 X 1.5 | N/A 6 | N/A | N/A Trapezoidal |
| HA590534 | N/A | N/A | N/A | N/A | N/A |