Part Number |
Bearing Type |
Wheel Stud Size (in.) |
Wheel Stud Qty |
Wheel Studs |
Flange Shape |
|---|---|---|---|---|---|
| SP550307 | N/A Tapered | N/A M14x1.5 | N/A 6 | N/A Y | N/A Modified |
| SP580103 | N/A Tapered | N/A 9/16 X 18 | N/A 8 | N/A Y | N/A Rectangle |
| SP580204 | N/A Tapered | N/A M14X2 | N/A 8 | N/A | N/A Square |
| SP550308 | N/A Tapered | N/A M14x1.5 | N/A 5 | N/A Y | N/A Modified |
| SP550309 | N/A Tapered | N/A M14x1.5 | N/A 6 | N/A Y | N/A Modified |
| SP550310 | N/A Tapered | N/A M14x1.5 | N/A 6 | N/A Y | N/A Modified |
| SP550100 | N/A Tapered | N/A 1/2-20 | N/A 5 | N/A Y | N/A Modified |
| SP550101 | N/A Tapered | N/A 1/2-20 | N/A 5 | N/A Y | N/A Modified |
| SP550102 | N/A Tapered | N/A 1/2-20 | N/A 5 | N/A Y | N/A Modified |
| SP550103 | N/A Tapered | N/A 9/16-18 | N/A | N/A Y | N/A Triangle |
| SP550104 | N/A | N/A 9/16-18 | N/A 8 | N/A | N/A Modified |
| SP550200 | N/A Tapered | N/A | N/A 5 | N/A Y | N/A Modified |
| SP550201 | N/A Tapered | N/A | N/A 5 | N/A Y | N/A Modified |
| SP550202 | N/A Tapered | N/A M14x2.0 | N/A 6 | N/A Y | N/A Square |
| SP550203 | N/A Tapered | N/A M14x2.0 | N/A 6 | N/A Y | N/A Rectangle |
| SP550206 | N/A Tapered | N/A M14X2 | N/A 6 | N/A Y | N/A Modified |
| SP550207 | N/A Tapered | N/A M14X2 | N/A 6 | N/A Y | N/A Modified |
| SP550208 | N/A Tapered | N/A M14X2 | N/A 7 | N/A Y | N/A Modified |
| SP450100 | N/A Tapered | N/A | N/A 6 | N/A | N/A Modified |
| SP450101 | N/A Tapered | N/A | N/A 6 | N/A | N/A Modified |
| SP450200 | N/A Tapered | N/A 1/2-20 | N/A 5 | N/A | N/A Modified |
| SP450201 | N/A Tapered | N/A M12X1.75 | N/A 5 | N/A Y | N/A Modified |
| SP450202 | N/A Tapered | N/A 1/2-20 | N/A 5 | N/A Y | N/A Modified |
| SP450204 | N/A | N/A 1/2-20 | N/A 5 | N/A | N/A Triangle |
| SP450300 | N/A Tapered | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |