Print Back
timken-fafnir-double-row-pillow-block-mounted-ball-bearing-unit
Unit of Measure
1 

Part Number

Shaft Size d

Total Width

Static Load Rating

Dynamic Load Rating

Housing Construction

CAD

DRNR 15/16 N/A 15/16 in N/A 200 mm7.8750 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Four-Bolt Double Pillow Block N/A CAD
DRNR1 3/16 N/A 1 3/16 in N/A 203.2 mm8 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Four-Bolt Double Pillow Block N/A CAD
DRNR1 7/16 N/A 1 7/16 in N/A 276.2 mm10.875 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Four-Bolt Double Pillow Block N/A CAD
DRNR1 11/16 N/A 1 11/16 in N/A 279.4 mm11 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Four-Bolt Double Pillow Block N/A CAD
DRNR1 15/16 N/A 1 15/16 in N/A 352.4 mm13.875 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Four-Bolt Double Pillow Block N/A CAD
DRNR2 3/16 N/A 2 3/16 in N/A 355.6 mm14 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Four-Bolt Double Pillow Block N/A CAD
Unit of Measure
1