Part Number |
Shaft Size d |
Outside Diameter |
Stamping Radial Load Rating |
Static Load Rating |
Dynamic Load Rating |
Housing Construction |
CAD |
---|---|---|---|---|---|---|---|
G80MSA 1 1/2 - GRA | N/A 1 1/2 in | N/A 147.6 mm5.813 in | N/A 19600 N4400 lb | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Two Piece Housing |
N/A ![]() |
G80MSB 1 1/2 - GRA | N/A 1 1/2 in | N/A 147.6 mm5.813 in | N/A 19600 N4400 lb | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Two Piece Housing |
N/A ![]() |
G80MSA 1 1/2 - GRR | N/A 1 1/2 in | N/A 147.6 mm5.813 in | N/A 19600 N4400 lb | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Two Piece Housing |
N/A ![]() |
G80MSB 1 1/2 - GRR | N/A 1 1/2 in | N/A 147.6 mm5.813 in | N/A 19600 N4400 lb | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Two Piece Housing |
N/A ![]() |
RR 1 9/16 | N/A 1 9/16 in | N/A 147.6 mm5.813 in | N/A 7500 N1700 lb | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Two Piece Housing |
N/A ![]() |
RA 1 9/16 | N/A 1 9/16 in | N/A 147.6 mm5.813 in | N/A 7500 N1700 lb | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Two Piece Housing |
N/A ![]() |
G80MSA 1 9/16 - GRA | N/A 1 9/16 in | N/A 147.6 mm5.813 in | N/A 19600 N4400 lb | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Two Piece Housing |
N/A ![]() |
G80MSB 1 9/16 - GRA | N/A 1 9/16 in | N/A 147.6 mm5.813 in | N/A 19600 N4400 lb | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Two Piece Housing |
N/A ![]() |
G80MSA 1 9/16 - GRR | N/A 1 9/16 in | N/A 147.6 mm5.813 in | N/A 19600 N4400 lb | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Two Piece Housing |
N/A ![]() |
G80MSB 1 9/16 - GRR | N/A 1 9/16 in | N/A 147.6 mm5.813 in | N/A 19600 N4400 lb | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Two Piece Housing |
N/A ![]() |
RR 40 | N/A 40 mm | N/A 147.6 mm5.813 in | N/A 7500 N1700 lb | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Two Piece Housing |
N/A ![]() |
RA 40 | N/A 40 mm | N/A 147.6 mm5.813 in | N/A 7500 N1700 lb | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Two Piece Housing |
N/A ![]() |
G80MSA 40 - GRA | N/A 40 mm | N/A 147.6 mm5.813 in | N/A 19600 N4400 lb | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Two Piece Housing |
N/A ![]() |
G80MSB 40 - GRA | N/A 40 mm | N/A 147.6 mm5.813 in | N/A 19600 N4400 lb | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Two Piece Housing |
N/A ![]() |
G80MSA 40 - GRR | N/A 40 mm | N/A 147.6 mm5.813 in | N/A 19600 N4400 lb | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Two Piece Housing |
N/A ![]() |
G80MSB 40 - GRR | N/A 40 mm | N/A 147.6 mm5.813 in | N/A 19600 N4400 lb | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Two Piece Housing |
N/A ![]() |
RR 1 5/8 | N/A 1 5/8 in | N/A 149.2 mm5 7/8 in | N/A 7500 N1700 lb | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Two Piece Housing |
N/A ![]() |
RA 1 5/8 | N/A 1 5/8 in | N/A 149.2 mm5 7/8 in | N/A 7500 N1700 lb | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Two Piece Housing |
N/A ![]() |
G85MSA 1 5/8 - GRA | N/A 1 5/8 in | N/A 149.2 mm5 7/8 in | N/A 20500 N4600 lb | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Two Piece Housing |
N/A ![]() |
G85MSB 1 5/8 - GRA | N/A 1 5/8 in | N/A 149.2 mm5 7/8 in | N/A 20500 N4600 lb | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Two Piece Housing |
N/A ![]() |
G85MSA 1 5/8 - GRR | N/A 1 5/8 in | N/A 149.2 mm5 7/8 in | N/A 20500 N4600 lb | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Two Piece Housing |
N/A ![]() |
G85MSB 1 5/8 - GRR | N/A 1 5/8 in | N/A 149.2 mm5 7/8 in | N/A 20500 N4600 lb | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Two Piece Housing |
N/A ![]() |
RR 1 11/16 | N/A 1 11/16 in | N/A 149.2 mm5 7/8 in | N/A 7500 N1700 lb | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Two Piece Housing |
N/A ![]() |
RA 1 11/16 | N/A 1 11/16 in | N/A 149.2 mm5 7/8 in | N/A 7500 N1700 lb | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Two Piece Housing |
N/A ![]() |
G85MSA 1 11/16 - GRA | N/A 1 11/16 in | N/A 149.2 mm5 7/8 in | N/A 20500 N4600 lb | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Two Piece Housing |
N/A ![]() |