COMPANY HEADER
Print Back
timken-fafnir-flange-mounted-ball-bearing-unit-round-4-bolt-with-locking-collar-RFC
Mounted Bearings Pilot Eccentric RFC Dimensions
Unit of Measure
1 

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Housing Construction

CAD

RFC1 N/A 1 in N/A 1.109 in N/A 7700 N1730 lbf N/A 15800 N3550 lbf N/A Piloted Round Flanged N/A CAD Icon (for items table)
RFC1 1/8 N/A 1 1/8 in N/A 1.203 in N/A 11100 N2500 lbf N/A 21800 N4900 lbf N/A Piloted Round Flanged N/A CAD Icon (for items table)
RFC1 3/16 N/A 1 3/16 in N/A 1.203 in N/A 11100 N2500 lbf N/A 21800 N4900 lbf N/A Piloted Round Flanged N/A CAD Icon (for items table)
RFC1 1/4S N/A 1 1/4 in N/A 1.203 in N/A 11100 N2500 lbf N/A 21800 N4900 lbf N/A Piloted Round Flanged N/A CAD Icon (for items table)
RFC1 1/4 N/A 1 1/4 in N/A 1.344 in N/A 15100 N3400 lbf N/A 28500 N6400 lbf N/A Piloted Round Flanged N/A CAD Icon (for items table)
RFC1 3/8 N/A 1 3/8 in N/A 1.344 in N/A 15100 N3400 lbf N/A 28500 N6400 lbf N/A Piloted Round Flanged N/A CAD Icon (for items table)
RFC1 7/16 N/A 1 7/16 in N/A 1.344 in N/A 15100 N3400 lbf N/A 28500 N6400 lbf N/A Piloted Round Flanged N/A CAD Icon (for items table)
RFC1 1/2 N/A 1 1/2 in N/A 1.5 in N/A 19800 N4460 lbf N/A 20500 N4600 lbf N/A Piloted Round Flanged N/A CAD Icon (for items table)
RFC1 11/16 N/A 1 11/16 in N/A 1.344 in N/A 36200 N8130 lbf N/A 36300 N8160 lbf N/A Piloted Round Flanged N/A CAD Icon (for items table)
RFC1 3/4 N/A 1 3/4 in N/A 1.344 in N/A 36200 N8130 lbf N/A 36300 N8160 lbf N/A Piloted Round Flanged N/A CAD Icon (for items table)
RFC1 15/16 N/A 1 15/16 in N/A 1.688 in N/A 22700 N5100 lbf N/A 39200 N8800 lbf N/A Piloted Round Flanged N/A CAD Icon (for items table)
RFC2 N/A 2 in N/A 1.75 in N/A 28500 N6400 lbf N/A 48000 N10800 lbf N/A Piloted Round Flanged N/A CAD Icon (for items table)
RFC2 3/16 N/A 2 3/16 in N/A 1.75 in N/A 28500 N6400 lbf N/A 48000 N10800 lbf N/A Piloted Round Flanged N/A CAD Icon (for items table)
Unit of Measure
1