Part Number |
Shaft Size d |
Housing Width A |
Static Load Rating |
Dynamic Load Rating |
Housing Construction |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| RFC1 | Shaft Size d N/A 1 in | Housing Width A N/A 28.2 mm1.109 in | Static Load Rating N/A 7700 N1730 lbf | Dynamic Load Rating N/A 15800 N3550 lbf | Housing Construction N/A Piloted Round Flanged |
CAD
N/A
|
Add To Cart
Request Quote |
| RFC1 1/8 | Shaft Size d N/A 1 1/8 in | Housing Width A N/A 30.6 mm1.203 in | Static Load Rating N/A 11100 N2500 lbf | Dynamic Load Rating N/A 21800 N4900 lbf | Housing Construction N/A Piloted Round Flanged |
CAD
N/A
|
Add To Cart
Request Quote |
| RFC1 3/16 | Shaft Size d N/A 1 3/16 in | Housing Width A N/A 30.6 mm1.203 in | Static Load Rating N/A 11100 N2500 lbf | Dynamic Load Rating N/A 21800 N4900 lbf | Housing Construction N/A Piloted Round Flanged |
CAD
N/A
|
Add To Cart
Request Quote |
| RFC1 1/4S | Shaft Size d N/A 1 1/4 in | Housing Width A N/A 30.6 mm1.203 in | Static Load Rating N/A 11100 N2500 lbf | Dynamic Load Rating N/A 21800 N4900 lbf | Housing Construction N/A Piloted Round Flanged |
CAD
N/A
|
Add To Cart
Request Quote |
| RFC1 1/4 | Shaft Size d N/A 1 1/4 in | Housing Width A N/A 34.1 mm1.344 in | Static Load Rating N/A 15100 N3400 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Housing Construction N/A Piloted Round Flanged |
CAD
N/A
|
Add To Cart
Request Quote |
| RFC1 3/8 | Shaft Size d N/A 1 3/8 in | Housing Width A N/A 34.1 mm1.344 in | Static Load Rating N/A 15100 N3400 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Housing Construction N/A Piloted Round Flanged |
CAD
N/A
|
Add To Cart
Request Quote |
| RFC1 7/16 | Shaft Size d N/A 1 7/16 in | Housing Width A N/A 34.1 mm1.344 in | Static Load Rating N/A 15100 N3400 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Housing Construction N/A Piloted Round Flanged |
CAD
N/A
|
Add To Cart
Request Quote |
| RFC1 1/2 | Shaft Size d N/A 1 1/2 in | Housing Width A N/A 38.1 mm1.5 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 20500 N4600 lbf | Housing Construction N/A Piloted Round Flanged |
CAD
N/A
|
Add To Cart
Request Quote |
| RFC1 11/16 | Shaft Size d N/A 1 11/16 in | Housing Width A N/A 34.1 mm1.344 in | Static Load Rating N/A 36200 N8130 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Housing Construction N/A Piloted Round Flanged |
CAD
N/A
|
Add To Cart
Request Quote |
| RFC1 3/4 | Shaft Size d N/A 1 3/4 in | Housing Width A N/A 34.1 mm1.344 in | Static Load Rating N/A 36200 N8130 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Housing Construction N/A Piloted Round Flanged |
CAD
N/A
|
Add To Cart
Request Quote |
| RFC1 15/16 | Shaft Size d N/A 1 15/16 in | Housing Width A N/A 42.9 mm1.688 in | Static Load Rating N/A 22700 N5100 lbf | Dynamic Load Rating N/A 39200 N8800 lbf | Housing Construction N/A Piloted Round Flanged |
CAD
N/A
|
Add To Cart
Request Quote |
| RFC2 | Shaft Size d N/A 2 in | Housing Width A N/A 44.4 mm1.75 in | Static Load Rating N/A 28500 N6400 lbf | Dynamic Load Rating N/A 48000 N10800 lbf | Housing Construction N/A Piloted Round Flanged |
CAD
N/A
|
Add To Cart
Request Quote |
| RFC2 3/16 | Shaft Size d N/A 2 3/16 in | Housing Width A N/A 44.4 mm1.75 in | Static Load Rating N/A 28500 N6400 lbf | Dynamic Load Rating N/A 48000 N10800 lbf | Housing Construction N/A Piloted Round Flanged |
CAD
N/A
|
Add To Cart
Request Quote |