Print Back
timken-fafnir-pillow-block-mounted-ball-bearing-unit-with-locking-collar-RASC
timken-fafnir-pillow-block-mounted-ball-bearing-unit-with-locking-collar-RASC-dimensions
Unit of Measure
1 

Part Number

Shaft Size d

Total Width

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

RASC 5/8 N/A 5/8 in N/A 30.2 mm1.188 in N/A 4700 N1060 lbf N/A 10600 N2360 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
RASC 3/4 N/A 3/4 in N/A 33.3 mm1.311 in N/A 6200 N1400 lbf N/A 14300 N3200 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
RASC1 N/A 1 in N/A 37.3 mm1.469 in N/A 7700 N1730 lbf N/A 15800 N3550 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
RASC1 1/8 N/A 1 1/8 in N/A 42.9 mm1.688 in N/A 11100 N2500 lbf N/A 21800 N4900 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
RASC1 3/16 N/A 1 3/16 in N/A 42.9 mm1.688 in N/A 11100 N2500 lbf N/A 21800 N4900 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
RASC1 1/4S N/A 1 1/4 in N/A 42.9 mm1.688 in N/A 11100 N2500 lbf N/A 21800 N4900 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
RASC1 1/4 N/A 1 1/4 in N/A 46.8 mm1.844 in N/A 15100 N3400 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
RASC1 3/8 N/A 1 3/8 in N/A 46.8 mm1.844 in N/A 15100 N3400 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
RASC1 7/16 N/A 1 7/16 in N/A 46.8 mm1.844 in N/A 15100 N3400 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
RASC1 1/2 N/A 1 1/2 in N/A 51.6 mm2.031 in N/A 19800 N4460 lbf N/A 20500 N4600 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
RASC1 11/16 N/A 1 11/16 in N/A 52.4 mm2.063 in N/A 36200 N8130 lbf N/A 36300 N8160 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
RASC1 3/4 N/A 1 3/4 in N/A 52.4 mm2.063 in N/A 36200 N8130 lbf N/A 36300 N8160 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
RASC1 15/16 N/A 1 15/16 in N/A 57.9 mm2.281 in N/A 22700 N5100 lbf N/A 39200 N8800 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
RASC2 N/A 2 in N/A 60.3 mm2.375 in N/A 28500 N6400 lbf N/A 48000 N10800 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
RASC2 7/16 N/A 2 7/16 in N/A 60.3 mm2.375 in N/A 35600 N8000 lbf N/A 58800 N13200 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
Unit of Measure
1