Part Number |
Shaft Size d |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|---|
| VAK 1/2 | N/A 1/2 in | N/A 30.2 mm1.189 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Molded Shroud | N/A Two-Bolt Pillow Block |
N/A |
| VAS 1/2 | N/A 1/2 in | N/A 30.2 mm1.189 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Molded Shroud | N/A Two-Bolt Pillow Block |
N/A |
| RAK 1/2 | N/A 1/2 in | N/A 30.2 mm1.189 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A |
| LAK 1/2 | N/A 1/2 in | N/A 30.2 mm1.189 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Labyrinth Seal | N/A Two-Bolt Pillow Block |
N/A |
| RAS 1/2 | N/A 1/2 in | N/A 30.2 mm1.189 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A |
| RSA 1/2 | N/A 1/2 in | N/A 31.8 mm1.252 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A |
| RAK 1/2 NT | N/A 1/2 in | N/A 30.2 mm1.189 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A |
| PBS 1/2 | N/A 1/2 in | N/A 25.4 mm1 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A |
| PB 1/2 | N/A 1/2 in | N/A 25.4 mm1 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A |
| RPB 1/2 | N/A 1/2 in | N/A 25.4 mm1 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A |
| VAK 5/8 | N/A 5/8 in | N/A 30.2 mm1.189 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Molded Shroud | N/A Two-Bolt Pillow Block |
N/A |
| VAS 5/8 | N/A 5/8 in | N/A 30.2 mm1.189 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Molded Shroud | N/A Two-Bolt Pillow Block |
N/A |
| RAK 5/8 | N/A 5/8 in | N/A 30.2 mm1.189 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A |
| LAK 5/8 | N/A 5/8 in | N/A 30.2 mm1.189 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Labyrinth Seal | N/A Two-Bolt Pillow Block |
N/A |
| RAS 5/8 | N/A 5/8 in | N/A 30.2 mm1.189 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A |
| RSA 5/8 | N/A 5/8 in | N/A 31.8 mm1.252 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A |
| RAK5/8 NT | N/A 5/8 in | N/A 30.2 mm1.189 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A |
| PBS 5/8 | N/A 5/8 in | N/A 25.4 mm1 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A |
| PB 5/8 | N/A 5/8 in | N/A 25.4 mm1 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A |
| RPB 5/8 | N/A 5/8 in | N/A 25.4 mm1 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A |
| VAK 17 | N/A 17 mm | N/A 30.2 mm1.189 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Molded Shroud | N/A Two-Bolt Pillow Block |
N/A |
| VAS 17 | N/A 17 mm | N/A 30.2 mm1.189 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Molded Shroud | N/A Two-Bolt Pillow Block |
N/A |
| RAK 17 | N/A 17 mm | N/A 30.2 mm1.189 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A |
| RAS 17 | N/A 17 mm | N/A 30.2 mm1.189 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A |
| RSA 17 | N/A 17 mm | N/A 31.8 mm1.252 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A |