Part Number |
Shaft Size d |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|---|
| SAOL4 7/16 | N/A 4 7/16 in | N/A 171.4 mm6.75 in | N/A 245097 N55100 lbf | N/A 281127 N63200 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| SAOL4 15/16 | N/A 4 15/16 in | N/A 184.2 mm7.2500 in | N/A 328278 N73800 lbf | N/A 343847 N77300 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|