COMPANY HEADER
Print Back
Mounted Bearings Pillow Block Eccentric Locking Colar SAOL
Mounted Bearings Pillow Block Eccentric Locking Colar SAL Dimensions
Unit of Measure
1 2 

Part Number

Shaft Size d

Total Width

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

SAOL4 7/16 N/A 4 7/16 in N/A 171.4 mm6.75 in N/A 245097 N55100 lbf N/A 281127 N63200 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
SAOL4 15/16 N/A 4 15/16 in N/A 184.2 mm7.2500 in N/A 328278 N73800 lbf N/A 343847 N77300 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table)
Unit of Measure
1 2