Part Number |
Shaft Size d |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| SAL1 3/16 | Shaft Size d N/A 1 3/16 in | Total Width N/A 54 mm2.125 in | Static Load Rating N/A 11100 N2500 lbf | Dynamic Load Rating N/A 21600 N4800 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SAOL1 3/16 | Shaft Size d N/A 1 3/16 in | Total Width N/A 60.3 mm2.375 in | Static Load Rating N/A 15600 N3550 lbf | Dynamic Load Rating N/A 33500 N7550 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SAL1 1/4 | Shaft Size d N/A 1 1/4 in | Total Width N/A 60.3 mm2.375 in | Static Load Rating N/A 11500 N3400 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SAL1 7/16 | Shaft Size d N/A 1 7/16 in | Total Width N/A 60.3 mm2.375 in | Static Load Rating N/A 11500 N3400 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SAOL1 7/16 | Shaft Size d N/A 1 7/16 in | Total Width N/A 69.8 mm2.75 in | Static Load Rating N/A 21200 N4750 lbf | Dynamic Load Rating N/A 40500 N9150 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SAL1 1/2 | Shaft Size d N/A 1 1/2 in | Total Width N/A 60.3 mm2.375 in | Static Load Rating N/A 19839 N4460 lbf | Dynamic Load Rating N/A 36164 N8130 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SAOL1 1/2 | Shaft Size d N/A 1 1/2 in | Total Width N/A 79.4 mm3.125 in | Static Load Rating N/A 26100 N5850 lbf | Dynamic Load Rating N/A 49000 N11000 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SAL1 11/16 | Shaft Size d N/A 1 11/16 in | Total Width N/A 60.3 mm2.375 in | Static Load Rating N/A 20461 N4600 lbf | Dynamic Load Rating N/A 36297 N8160 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SAOL1 11/16 | Shaft Size d N/A 1 11/16 in | Total Width N/A 79.4 mm3.125 in | Static Load Rating N/A 31600 N7100 lbf | Dynamic Load Rating N/A 58500 N13200 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SAL1 15/16 | Shaft Size d N/A 1 15/16 in | Total Width N/A 69.8 mm2.75 in | Static Load Rating N/A 22700 N5100 lbf | Dynamic Load Rating N/A 39000 N8800 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SAOL1 15/16 | Shaft Size d N/A 1 15/16 in | Total Width N/A 79.4 mm3.125 in | Static Load Rating N/A 37900 N8500 lbf | Dynamic Load Rating N/A 68000 N15300 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SAL2 3/16 | Shaft Size d N/A 2 3/16 in | Total Width N/A 79.4 mm3.125 in | Static Load Rating N/A 28500 N6400 lbf | Dynamic Load Rating N/A 48000 N10800 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SAOL2 3/16 | Shaft Size d N/A 2 3/16 in | Total Width N/A 88.9 mm3.5 in | Static Load Rating N/A 43600 N9800 lbf | Dynamic Load Rating N/A 80000 N18000 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SAL2 7/16 | Shaft Size d N/A 2 7/16 in | Total Width N/A 79.4 mm3.125 in | Static Load Rating N/A 35600 N8000 lbf | Dynamic Load Rating N/A 58500 N13200 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SAOL2 7/16 | Shaft Size d N/A 2 7/16 in | Total Width N/A 101.6 mm4 in | Static Load Rating N/A 51700 N11600 lbf | Dynamic Load Rating N/A 90000 N20400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SAL2 11/16 | Shaft Size d N/A 2 11/16 in | Total Width N/A 88.9 mm3.5 in | Static Load Rating N/A 43992 N9890 lbf | Dynamic Load Rating N/A 68947 N15500 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SAOL2 11/16 | Shaft Size d N/A 2 11/16 in | Total Width N/A 111.1 mm4.375 in | Static Load Rating N/A 66800 N15000 lbf | Dynamic Load Rating N/A 116000 N26000 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SAL2 15/16 | Shaft Size d N/A 2 15/16 in | Total Width N/A 88.9 mm3.5 in | Static Load Rating N/A 43600 N9800 lbf | Dynamic Load Rating N/A 68000 N15300 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SAOL2 15/16 | Shaft Size d N/A 2 15/16 in | Total Width N/A 111.1 mm4.375 in | Static Load Rating N/A 75700 N17000 lbf | Dynamic Load Rating N/A 125000 N28500 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SAOL3 3/16 | Shaft Size d N/A 3 3/16 in | Total Width N/A 111.1 mm4.375 in | Static Load Rating N/A 86000 N19300 lbf | Dynamic Load Rating N/A 137000 N30500 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SAL3 7/16 | Shaft Size d N/A 3 7/16 in | Total Width N/A 111.1 mm4.375 in | Static Load Rating N/A 61000 N13700 lbf | Dynamic Load Rating N/A 93000 N20800 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SAOL3 7/16 | Shaft Size d N/A 3 7/16 in | Total Width N/A 120.6 mm4.75 in | Static Load Rating N/A 106900 N24000 lbf | Dynamic Load Rating N/A 156000 N35500 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SAOL3 11/16 | Shaft Size d N/A 3 11/16 in | Total Width N/A 125.4 mm4.938 in | Static Load Rating N/A 175259 N39400 lbf | Dynamic Load Rating N/A 222411 N50000 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SAOL3 15/16 | Shaft Size d N/A 3 15/16 in | Total Width N/A 133.4 mm5.25 in | Static Load Rating N/A 140300 N31500 lbf | Dynamic Load Rating N/A 193000 N43000 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SAOL4 3/16 | Shaft Size d N/A 4 3/16 in | Total Width N/A 158.8 mm6.25 in | Static Load Rating N/A 202394 N45500 lbf | Dynamic Load Rating N/A 253548 N57000 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |