Part Number |
Shaft Size d |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|---|
| YAK 1/2 | N/A 1/2 in | N/A 30.2 mm1.189 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| SAK 1/2 | N/A 1/2 in | N/A 30.2 mm1.189 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Narrow Shroud | N/A Two-Bolt Pillow Block |
N/A
|
| YAS 1/2 | N/A 1/2 in | N/A 30.2 mm1.189 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| SAS 1/2 | N/A 1/2 in | N/A 30.2 mm1.189 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Narrow Shroud | N/A Two-Bolt Pillow Block |
N/A
|
| YAK 5/8 | N/A 5/8 in | N/A 30.2 mm1.189 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| SAK 5/8 | N/A 5/8 in | N/A 30.2 mm1.189 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Narrow Shroud | N/A Two-Bolt Pillow Block |
N/A
|
| YAS 5/8 | N/A 5/8 in | N/A 30.2 mm1.189 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| SAS 5/8 | N/A 5/8 in | N/A 30.2 mm1.189 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Narrow Shroud | N/A Two-Bolt Pillow Block |
N/A
|
| YAK 17 | N/A 17 mm | N/A 30.2 mm1.189 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| SAK 17 | N/A 17 mm | N/A 30.2 mm1.189 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Narrow Shroud | N/A Two-Bolt Pillow Block |
N/A
|
| YAS 17 | N/A 17 mm | N/A 30.2 mm1.189 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| SAS 17 | N/A 17 mm | N/A 30.2 mm1.189 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Narrow Shroud | N/A Two-Bolt Pillow Block |
N/A
|
| YAK 3/4 SGT | N/A 3/4 in | N/A 33.3 mm1.311 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| SAK 3/4 | N/A 3/4 in | N/A 31.8 mm1.252 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Narrow Shroud | N/A Two-Bolt Pillow Block |
N/A
|
| YAS 3/4 SGT | N/A 3/4 in | N/A 33.3 mm1.311 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| SAS 3/4 | N/A 3/4 in | N/A 31.8 mm1.252 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Narrow Shroud | N/A Two-Bolt Pillow Block |
N/A
|
| YAK 3/4 PT SGT | N/A 3/4 in | N/A 33.3 mm1.311 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| YAS 3/4 PT SGT | N/A 3/4 in | N/A 33.3 mm1.311 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| KAK 3/4 PS | N/A 3/4 in | N/A 33.3 mm1.311 in | N/A 890 N200 lbf | N/A | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| KAS 3/4 PS | N/A 3/4 in | N/A 33.3 mm1.311 in | N/A 890 N200 lbf | N/A | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| YAS 3/4 | N/A 3/4 in | N/A 33.3 mm1.311 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| YAK 20 SGT | N/A 20 mm | N/A 33.3 mm1.311 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| SAK 20 | N/A 20 mm | N/A 31.8 mm1.252 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Narrow Shroud | N/A Two-Bolt Pillow Block |
N/A
|
| YAS 20 SGT | N/A 20 mm | N/A 33.3 mm1.311 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| SAS 20 | N/A 20 mm | N/A 31.8 mm1.252 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Narrow Shroud | N/A Two-Bolt Pillow Block |
N/A
|