Part Number |
Shaft Size d |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
---|---|---|---|---|---|---|---|
SAK1 3/4 | N/A 1 3/4 in | N/A 50.8 mm2 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Narrow Shroud | N/A Two-Bolt Pillow Block |
N/A ![]() |
YAS1 3/4 SGT | N/A 1 3/4 in | N/A 52.4 mm2.063 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A ![]() |
SAS1 3/4 | N/A 1 3/4 in | N/A 51 mm2.008 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Narrow Shroud | N/A Two-Bolt Pillow Block |
N/A ![]() |
YASM1 3/4 | N/A 1 3/4 in | N/A 55.6 mm2.189 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A ![]() |
YAS1 3/4 | N/A 1 3/4 in | N/A 52.4 mm2.063 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A ![]() |
YAK 45 SGT | N/A 45 mm | N/A 52.4 mm2.063 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A ![]() |
SAK 45 | N/A 45 mm | N/A 50.8 mm2 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Narrow Shroud | N/A Two-Bolt Pillow Block |
N/A ![]() |
YAS 45 SGT | N/A 45 mm | N/A 52.4 mm2.063 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A ![]() |
SAS 45 | N/A 45 mm | N/A 51 mm2.008 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Narrow Shroud | N/A Two-Bolt Pillow Block |
N/A ![]() |
YAS 45 | N/A 45 mm | N/A 52.4 mm2.063 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A ![]() |
YAK1 15/16 SGT | N/A 1 15/16 in | N/A 57.9 mm2.28 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A ![]() |
SAK1 15/16 | N/A 1 15/16 in | N/A 55.6 mm2.189 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Narrow Shroud | N/A Two-Bolt Pillow Block |
N/A ![]() |
YAS1 15/16 SGT | N/A 1 15/16 in | N/A 57.9 mm2.28 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A ![]() |
SAS1 15/16 | N/A 1 15/16 in | N/A 55.6 mm2.189 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Narrow Shroud | N/A Two-Bolt Pillow Block |
N/A ![]() |
YASM1 15/16 | N/A 1 15/16 in | N/A 54.8 mm2.157 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A ![]() |
YAS1 15/16 | N/A 1 15/16 in | N/A 57.9 mm2.28 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A ![]() |
YAK 50 SGT | N/A 50 mm | N/A 57.9 mm2.28 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A ![]() |
SAK 50 | N/A 50 mm | N/A 55.6 mm2.189 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Narrow Shroud | N/A Two-Bolt Pillow Block |
N/A ![]() |
YAS 50 SGT | N/A 50 mm | N/A 57.9 mm2.28 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A ![]() |
SAS 50 | N/A 50 mm | N/A 55.6 mm2.189 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Narrow Shroud | N/A Two-Bolt Pillow Block |
N/A ![]() |
YAS 50 | N/A 50 mm | N/A 57.9 mm2.28 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A ![]() |
YAK2 SGT | N/A 2 in | N/A 60.3 mm2.374 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A ![]() |
SAK2S | N/A 2 in | N/A 55.6 mm2.189 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Narrow Shroud | N/A Two-Bolt Pillow Block |
N/A ![]() |
SAK2 | N/A 2 in | N/A 58.7 mm2.311 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Narrow Shroud | N/A Two-Bolt Pillow Block |
N/A ![]() |
YAS2 SGT | N/A 2 in | N/A 60.3 mm2.374 in | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A ![]() |