Part Number |
Shaft Size d |
Housing Width A |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|---|
| RTU 3/4 | N/A 3/4 in | N/A 41.3 mm1.626 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| VTU 3/4 | N/A 3/4 in | N/A 41.3 mm1.626 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Molded Shroud | N/A Take-Up |
N/A
|
| RTU 20 | N/A 20 mm | N/A 41.3 mm1.626 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| VTU 20 | N/A 20 mm | N/A 41.3 mm1.626 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Molded Shroud | N/A Take-Up |
N/A
|
| RTU 7/8 | N/A 7/8 in | N/A 44.4 mm1.748 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| VTU 7/8 | N/A 7/8 in | N/A 44.4 mm1.748 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Molded Shroud | N/A Take-Up |
N/A
|
| RTU 15/16 | N/A 15/16 in | N/A 44.4 mm1.748 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| VTU 15/16 | N/A 15/16 in | N/A 44.4 mm1.748 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Molded Shroud | N/A Take-Up |
N/A
|
| VTU 25 | N/A 25 mm | N/A 44.4 mm1.748 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Molded Shroud | N/A Take-Up |
N/A
|
| RTU1 | N/A 1 in | N/A 44.4 mm1.748 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| VTU1 | N/A 1 in | N/A 44.4 mm1.748 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Molded Shroud | N/A Take-Up |
N/A
|
| LTU1 | N/A 1 in | N/A 44.4 mm1.748 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| RTU1 NT | N/A 1 in | N/A 44.4 mm1.748 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| RTU1 1/8 | N/A 1 1/8 in | N/A 50.8 mm2 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| VTU1 1/8 | N/A 1 1/8 in | N/A 50.8 mm2 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Molded Shroud | N/A Take-Up |
N/A
|
| VTU 30 | N/A 30 mm | N/A 50.8 mm2 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Molded Shroud | N/A Take-Up |
N/A
|
| RTU1 3/16 | N/A 1 3/16 in | N/A 50.8 mm2 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| VTU1 3/16 | N/A 1 3/16 in | N/A 50.8 mm2 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Molded Shroud | N/A Take-Up |
N/A
|
| RTU1 3/16 NT | N/A 1 3/16 in | N/A 50.8 mm2 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| RTU1 1/4 | N/A 1 1/4 in | N/A 44.5 mm1.752 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| VTU1 1/4 | N/A 1 1/4 in | N/A 44.5 mm1.752 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Molded Shroud | N/A Take-Up |
N/A
|
| RTU1 1/4 NT | N/A 1 1/4 in | N/A 44.5 mm1.752 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| TTU1 1/4 | N/A 1 1/4 in | N/A 44.45 mm1.75 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| RTU1 5/16 | N/A 1 5/16 in | N/A 44.5 mm1.752 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| TTU1 5/16 | N/A 1 5/16 in | N/A 44.45 mm1.75 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|