Part Number |
Shaft Size d |
Housing Width A |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|---|
| RCJTC 5/8 | N/A 5/8 in | N/A 23.6 mm0.929 in | N/A 4700 N1060 lbf | N/A 10600 N2360 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A |
| RCJTC 3/4 | N/A 3/4 in | N/A 27.8 mm1.094 in | N/A 6200 N1400 lbf | N/A 14300 N3200 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A |
| RCJTC1 | N/A 1 in | N/A 27.9 mm1.098 in | N/A 7700 N1730 lbf | N/A 15800 N3550 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A |
| RCJTC1 1/8 | N/A 1 1/8 in | N/A 29.9 mm1.177 in | N/A 11100 N2500 lbf | N/A 21800 N4900 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A |
| RCJTC1 3/16 | N/A 1 3/16 in | N/A 29.9 mm1.177 in | N/A 11100 N2500 lbf | N/A 21800 N4900 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A |
| RCJTC1 1/4 | N/A 1 1/4 in | N/A 31.8 mm1.252 in | N/A 15100 N3400 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A |
| RCJTC1 1/4S | N/A 1 1/4 in | N/A 29.9 mm1.177 in | N/A 11100 N2500 lbf | N/A 21800 N4900 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A |
| RCJTC1 3/8 | N/A 1 3/8 in | N/A 31.8 mm1.252 in | N/A 15100 N3400 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A |
| RCJTC1 7/16 | N/A 1 7/16 in | N/A 31.8 mm1.252 in | N/A 15100 N3400 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A |
| RCJTC1 11/16 | N/A 1 11/16 in | N/A 38.9 mm1.531 in | N/A 36200 N8130 lbf | N/A 36300 N8160 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A |
| RCJTC1 15/16 | N/A 1 15/16 in | N/A 42.9 mm1.689 in | N/A 22700 N5100 lbf | N/A 39200 N8800 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A |