Part Number |
Shaft Size d |
Housing Width A |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|---|
| YCJT 1/2 | N/A 1/2 in | N/A 23.6 mm0.929 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| SCJT 1/2 | N/A 1/2 in | N/A 17.9 mm0.705 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Narrow Shroud | N/A Two-Bolt Flange |
N/A
|
| YCJT 5/8 | N/A 5/8 in | N/A 23.6 mm0.929 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| SCJT 5/8 | N/A 5/8 in | N/A 17.9 mm0.705 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Narrow Shroud | N/A Two-Bolt Flange |
N/A
|
| SCJT 5/8 A4357 | N/A 5/8 in | N/A 17.9 mm0.705 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Narrow Shroud | N/A Two-Bolt Flange |
N/A
|
| SCJT 5/8 FS530 | N/A 5/8 in | N/A 17.9 mm0.705 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Narrow Shroud | N/A Two-Bolt Flange |
N/A
|
| YCJT 17 | N/A 17 mm | N/A 23.6 mm0.929 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| SCJT 17 | N/A 17 mm | N/A 17.9 mm0.705 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Narrow Shroud | N/A Two-Bolt Flange |
N/A
|
| YCJT 3/4 SGT | N/A 3/4 in | N/A 27.8 mm1.094 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| SCJT 3/4 | N/A 3/4 in | N/A 19 mm0.748 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Narrow Shroud | N/A Two-Bolt Flange |
N/A
|
| YCJT 3/4 PT SGT | N/A 3/4 in | N/A 27.8 mm1.094 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| KCJT 3/4 PS | N/A 3/4 in | N/A 27.8 mm1.094 in | N/A 890 N200 lbf | N/A | N/A | N/A Two-Bolt Flange |
N/A
|
| YCJT 3/4 | N/A 3/4 in | N/A 27.8 mm1.094 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| YCJT 20 SGT | N/A 20 mm | N/A 27.8 mm1.094 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| SCJT 20 | N/A 20 mm | N/A 19 mm0.748 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Narrow Shroud | N/A Two-Bolt Flange |
N/A
|
| YCJT 20 PT SGT | N/A 20 mm | N/A 27.8 mm1.094 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| YCJT 20 PT | N/A 20 mm | N/A 27.8 mm1.094 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| KCJT 20 PS | N/A 20 mm | N/A 27.8 mm1.094 in | N/A 890 N200 lbf | N/A | N/A | N/A Two-Bolt Flange |
N/A
|
| YCJT 20 | N/A 20 mm | N/A 27.8 mm1.094 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| YCJT 7/8 SGT | N/A 7/8 in | N/A 27.9 mm1.098 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| SCJT 7/8 | N/A 7/8 in | N/A 19.8 mm0.78 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Narrow Shroud | N/A Two-Bolt Flange |
N/A
|
| YCJT 7/8 | N/A 7/8 in | N/A 27.9 mm1.098 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| YCJT 15/16 SGT | N/A 15/16 in | N/A 27.9 mm1.098 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| SCJT 15/16 | N/A 15/16 in | N/A 19.8 mm0.78 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Narrow Shroud | N/A Two-Bolt Flange |
N/A
|
| YCJT 15/16 | N/A 15/16 in | N/A 27.9 mm1.098 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|