Part Number | 
                        
                            Shaft Size d | 
                        
                            Outside Diameter | 
                        
                            Total Width | 
                        
                            Static Load Rating | 
                        
                            Dynamic Load Rating | 
                        
                            Lubrication Type | 
                        
                            O.D. Type | 
                        
                            Seal Type | 
                        
                            CAD | 
                                                        
|---|---|---|---|---|---|---|---|---|---|
| YA100RRB | N/A 1 in | N/A 2.047 in52 mm | N/A 1.11 in28.2 mm | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Narrow Shroud | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| YA100RR | N/A 1 in | N/A 2.047 in52 mm | N/A 1.11 in28.2 mm | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| ER16 | N/A 1 in | N/A 2.047 in52 mm | N/A 1.375 in34.84 mm | N/A 1760 lbf7814.4 N | N/A 3490 lbf15495.6 N | N/A Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GKY100RRB | N/A 1 in | N/A 2.047 in52 mm | N/A 1.107 in28.12 mm | N/A 240 lbf1067 N | N/A | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GYM1100KRRB | N/A 1 in | N/A 2.441 in62 mm | N/A 1.5 in38.1 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GY1101KRRB | N/A 1.0625 in | N/A 2.441 in62 mm | N/A 1.539 in39.1 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GY1102KRRB SGT | N/A 1 1/8 in | N/A 2.441 in62 mm | N/A 1.539 in39.1 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GYA102RRB | N/A 1 1/8 in | N/A 2.441 in62 mm | N/A 1.28 in32.5 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Relubricatable | N/A Spherical OD | N/A Narrow Shroud | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GYA102RR | N/A 1 1/8 in | N/A 2.441 in62 mm | N/A 1.28 in32.5 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| YA102RRB | N/A 1 1/8 in | N/A 2.441 in62 mm | N/A 1.28 in32.5 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Narrow Shroud | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| YA102RR | N/A 1 1/8 in | N/A 2.441 in62 mm | N/A 1.28 in32.5 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| ER18 | N/A 1 1/8 in | N/A 2.441 in62 mm | N/A 1.547 in39.12 mm | N/A 2530 lbf1233.2 N | N/A 4850 lbf21534 N | N/A Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GYE30KRRB SGT | N/A 30 mm | N/A 2.441 in62 mm | N/A 1.539 in39.1 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GYAE30RRB | N/A 30 mm | N/A 2.441 in62 mm | N/A 1.28 in32.5 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Relubricatable | N/A Spherical OD | N/A Narrow Shroud | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GYAE30RR | N/A 30 mm | N/A 2.441 in62 mm | N/A 1.28 in32.5 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| YAE30RRB | N/A 30 mm | N/A 2.441 in62 mm | N/A 1.28 in32.5 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Narrow Shroud | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| YAE30RR | N/A 30 mm | N/A 2.441 in62 mm | N/A 1.28 in32.5 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GKYE30RRB | N/A 30 mm | N/A 2.441 in62 mm | N/A 1.235 in31.37 mm | N/A 350 lbf1556 N | N/A | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GY1103KRRB SGT | N/A 1 3/16 in | N/A 2.441 in62 mm | N/A 1.539 in39.1 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GYA103RRB | N/A 1 3/16 in | N/A 2.441 in62 mm | N/A 1.28 in32.5 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Relubricatable | N/A Spherical OD | N/A Narrow Shroud | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GYA103RR | N/A 1 3/16 in | N/A 2.441 in62 mm | N/A 1.28 in32.5 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| YA103RRB | N/A 1 3/16 in | N/A 2.441 in62 mm | N/A 1.28 in32.5 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Narrow Shroud | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| YA103RR | N/A 1 3/16 in | N/A 2.441 in62 mm | N/A 1.28 in32.5 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| ER19 | N/A 1 3/16 in | N/A 2.441 in62 mm | N/A 1.547 in39.12 mm | N/A 2530 lbf1233.2 N | N/A 4850 lbf21534 N | N/A Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GYM1103KRRB | N/A 1 3/16 in | N/A 2.835 in72 mm | N/A 1.688 in42.87 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal | 
                                    
                                                                                            
 N/A                                                         |