Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Length |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
GMM-3M-470 | N/A Right Hand | N/A .1900 in | N/A .437 in | N/A .281 in | N/A 1.562 in | N/A .750 in | N/A .969 in | N/A 1/4-28 | N/A 2,158 lbs |
N/A ![]() |
GMB-3M-470 | N/A Left Hand | N/A .1900 in | N/A .437 in | N/A .281 in | N/A 1.562 in | N/A .750 in | N/A .969 in | N/A 1/4-28 | N/A 2,158 lbs |
N/A ![]() |
GMM-3MF-470 | N/A Right Hand | N/A .1900 in | N/A .437 in | N/A .281 in | N/A 1.562 in | N/A .750 in | N/A .969 in | N/A 1/4-28 | N/A Consult Engineering Department |
N/A ![]() |
GMB-3MF-470 | N/A Left Hand | N/A .1900 in | N/A .437 in | N/A .281 in | N/A 1.562 in | N/A .750 in | N/A .969 in | N/A 1/4-28 | N/A Consult Engineering Department |
N/A ![]() |
GMM-3MZ-470 | N/A Right Hand | N/A .1900 in | N/A .437 in | N/A .281 in | N/A 1.562 in | N/A .750 in | N/A .969 in | N/A 1/4-28 | N/A Consult Engineering Department |
N/A ![]() |
GMB-3MZ-470 | N/A Left Hand | N/A .1900 in | N/A .437 in | N/A .281 in | N/A 1.562 in | N/A .750 in | N/A .969 in | N/A 1/4-28 | N/A Consult Engineering Department |
N/A ![]() |
GMM-3M-570 | N/A Right Hand | N/A .1900 in | N/A .437 in | N/A .328 in | N/A 1.375 in | N/A .875 in | N/A .750 in | N/A 5/16-24 | N/A 2,823 lbs |
N/A ![]() |
GMB-3M-570 | N/A Left Hand | N/A .1900 in | N/A .437 in | N/A .328 in | N/A 1.375 in | N/A .875 in | N/A .750 in | N/A 5/16-24 | N/A 2,823 lbs |
N/A ![]() |
GMM-3MF-570 | N/A Right Hand | N/A .1900 in | N/A .437 in | N/A .328 in | N/A 1.375 in | N/A .875 in | N/A .750 in | N/A 5/16-24 | N/A Consult Engineering Department |
N/A ![]() |
GMB-3MF-570 | N/A Left Hand | N/A .1900 in | N/A .437 in | N/A .328 in | N/A 1.375 in | N/A .875 in | N/A .750 in | N/A 5/16-24 | N/A Consult Engineering Department |
N/A ![]() |
GMM-3MZ-570 | N/A Right Hand | N/A .1900 in | N/A .437 in | N/A .328 in | N/A 1.375 in | N/A .875 in | N/A .750 in | N/A 5/16-24 | N/A Consult Engineering Department |
N/A ![]() |
GMB-3MZ-570 | N/A Left Hand | N/A .1900 in | N/A .437 in | N/A .328 in | N/A 1.375 in | N/A .875 in | N/A .750 in | N/A 5/16-24 | N/A Consult Engineering Department |
N/A ![]() |
GMM-3M-670 | N/A Right Hand | N/A .1900 in | N/A .437 in | N/A .328 in | N/A 1.375 in | N/A .750 in | N/A .750 in | N/A 3/8-24 | N/A 2,850 lbs |
N/A ![]() |
GMB-3M-670 | N/A Left Hand | N/A .1900 in | N/A .437 in | N/A .328 in | N/A 1.375 in | N/A .750 in | N/A .750 in | N/A 3/8-24 | N/A 2,850 lbs |
N/A ![]() |
GMM-3MF-670 | N/A Right Hand | N/A .1900 in | N/A .437 in | N/A .328 in | N/A 1.375 in | N/A .750 in | N/A .750 in | N/A 3/8-24 | N/A Consult Engineering Department |
N/A ![]() |
GMB-3MF-670 | N/A Left Hand | N/A .1900 in | N/A .437 in | N/A .328 in | N/A 1.375 in | N/A .750 in | N/A .750 in | N/A 3/8-24 | N/A Consult Engineering Department |
N/A ![]() |
GMM-3MZ-670 | N/A Right Hand | N/A .1900 in | N/A .437 in | N/A .328 in | N/A 1.375 in | N/A .750 in | N/A .750 in | N/A 3/8-24 | N/A Consult Engineering Department |
N/A ![]() |
GMB-3MZ-670 | N/A Left Hand | N/A .1900 in | N/A .437 in | N/A .328 in | N/A 1.375 in | N/A .750 in | N/A .750 in | N/A 3/8-24 | N/A Consult Engineering Department |
N/A ![]() |
GMM-3M-680 | N/A Right Hand | N/A .1900 in | N/A .500 in | N/A .375 in | N/A 1.812 in | N/A .833 in | N/A 1.062 in | N/A 3/8-24 | N/A 3,269 lbs |
N/A ![]() |
GMB-3M-680 | N/A Left Hand | N/A .1900 in | N/A .500 in | N/A .375 in | N/A 1.812 in | N/A .833 in | N/A 1.062 in | N/A 3/8-24 | N/A 3,269 lbs |
N/A ![]() |
GMM-3MF-680 | N/A Right Hand | N/A .1900 in | N/A .500 in | N/A .375 in | N/A 1.812 in | N/A .833 in | N/A 1.062 in | N/A 3/8-24 | N/A Consult Engineering Department |
N/A ![]() |
GMB-3MF-680 | N/A Left Hand | N/A .1900 in | N/A .500 in | N/A .375 in | N/A 1.812 in | N/A .833 in | N/A 1.062 in | N/A 3/8-24 | N/A Consult Engineering Department |
N/A ![]() |
GMM-3MZ-680 | N/A Right Hand | N/A .1900 in | N/A .500 in | N/A .375 in | N/A 1.812 in | N/A .833 in | N/A 1.062 in | N/A 3/8-24 | N/A Consult Engineering Department |
N/A ![]() |
GMB-3MZ-680 | N/A Left Hand | N/A .1900 in | N/A .500 in | N/A .375 in | N/A 1.812 in | N/A .833 in | N/A 1.062 in | N/A 3/8-24 | N/A Consult Engineering Department |
N/A ![]() |
GMM-4M-470 | N/A Right Hand | N/A .2500 in | N/A .437 in | N/A .304 in | N/A 1.562 in | N/A .812 in | N/A .969 in | N/A 1/4-28 | N/A 2,158 lbs |
N/A ![]() |