Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Depth [inch] |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| GMW-3M-470 | N/A Right Hand | N/A .1900 in | N/A .437 in | N/A .328 in | N/A 1.375 in | N/A .750 in | N/A .750 in | N/A 1/4-28 | N/A 2,881 lbs |
N/A |
| GMG-3M-470 | N/A Left Hand | N/A .1900 in | N/A .437 in | N/A .328 in | N/A 1.375 in | N/A .750 in | N/A .750 in | N/A 1/4-28 | N/A 2,881 lbs |
N/A |
| GMW-3MF-470 | N/A Right Hand | N/A .1900 in | N/A .437 in | N/A .328 in | N/A 1.375 in | N/A .750 in | N/A .750 in | N/A 1/4-28 | N/A Consult Engineering Department |
N/A |
| GMG-3MF-470 | N/A Left Hand | N/A .1900 in | N/A .437 in | N/A .328 in | N/A 1.375 in | N/A .750 in | N/A .750 in | N/A 1/4-28 | N/A Consult Engineering Department |
N/A |
| GMW-3MZ-470 | N/A Right Hand | N/A .1900 in | N/A .437 in | N/A .328 in | N/A 1.375 in | N/A .750 in | N/A .750 in | N/A 1/4-28 | N/A Consult Engineering Department |
N/A |
| GMG-3MZ-470 | N/A Left Hand | N/A .1900 in | N/A .437 in | N/A .328 in | N/A 1.375 in | N/A .750 in | N/A .750 in | N/A 1/4-28 | N/A Consult Engineering Department |
N/A |
| GMW-3M-471 | N/A Right Hand | N/A .1900 in | N/A .437 in | N/A .328 in | N/A 1.062 in | N/A .750 in | N/A .437 in | N/A 1/4-28 | N/A 2,881 lbs |
N/A |
| GMG-3M-471 | N/A Left Hand | N/A .1900 in | N/A .437 in | N/A .328 in | N/A 1.062 in | N/A .750 in | N/A .437 in | N/A 1/4-28 | N/A 2,881 lbs |
N/A |
| GMW-3MF-471 | N/A Right Hand | N/A .1900 in | N/A .437 in | N/A .328 in | N/A 1.062 in | N/A .750 in | N/A .437 in | N/A 1/4-28 | N/A Consult Engineering Department |
N/A |
| GMG-3MF-471 | N/A Left Hand | N/A .1900 in | N/A .437 in | N/A .328 in | N/A 1.062 in | N/A .750 in | N/A .437 in | N/A 1/4-28 | N/A Consult Engineering Department |
N/A |
| GMW-3MZ-471 | N/A Right Hand | N/A .1900 in | N/A .437 in | N/A .328 in | N/A 1.062 in | N/A .750 in | N/A .437 in | N/A 1/4-28 | N/A Consult Engineering Department |
N/A |
| GMG-3MZ-471 | N/A Left Hand | N/A .1900 in | N/A .437 in | N/A .328 in | N/A 1.062 in | N/A .750 in | N/A .437 in | N/A 1/4-28 | N/A Consult Engineering Department |
N/A |
| GMW-3M-480 | N/A Right Hand | N/A .1900 in | N/A .500 in | N/A .375 in | N/A 1.375 in | N/A .812 in | N/A .750 in | N/A 1/4-28 | N/A 3,152 lbs |
N/A |
| GMG-3M-480 | N/A Left Hand | N/A .1900 in | N/A .500 in | N/A .375 in | N/A 1.375 in | N/A .812 in | N/A .750 in | N/A 1/4-28 | N/A 3,152 lbs |
N/A |
| GMW-3MF-480 | N/A Right Hand | N/A .1900 in | N/A .500 in | N/A .375 in | N/A 1.375 in | N/A .812 in | N/A .750 in | N/A 1/4-28 | N/A Consult Engineering Department |
N/A |
| GMG-3MF-480 | N/A Left Hand | N/A .1900 in | N/A .500 in | N/A .375 in | N/A 1.375 in | N/A .812 in | N/A .750 in | N/A 1/4-28 | N/A Consult Engineering Department |
N/A |
| GMW-3MZ-480 | N/A Right Hand | N/A .1900 in | N/A .500 in | N/A .375 in | N/A 1.375 in | N/A .812 in | N/A .750 in | N/A 1/4-28 | N/A Consult Engineering Department |
N/A |
| GMG-3MZ-480 | N/A Left Hand | N/A .1900 in | N/A .500 in | N/A .375 in | N/A 1.375 in | N/A .812 in | N/A .750 in | N/A 1/4-28 | N/A Consult Engineering Department |
N/A |
| GMW-3M-570 | N/A Right Hand | N/A .1900 in | N/A .437 in | N/A .328 in | N/A 1.375 in | N/A .750 in | N/A .750 in | N/A 5/16-24 | N/A 2,881 lbs |
N/A |
| GMG-3M-570 | N/A Left Hand | N/A .1900 in | N/A .437 in | N/A .328 in | N/A 1.375 in | N/A .750 in | N/A .750 in | N/A 5/16-24 | N/A 2,881 lbs |
N/A |
| GMW-3MF-570 | N/A Right Hand | N/A .1900 in | N/A .437 in | N/A .328 in | N/A 1.375 in | N/A .750 in | N/A .750 in | N/A 5/16-24 | N/A Consult Engineering Department |
N/A |
| GMG-3MF-570 | N/A Left Hand | N/A .1900 in | N/A .437 in | N/A .328 in | N/A 1.375 in | N/A .750 in | N/A .750 in | N/A 5/16-24 | N/A Consult Engineering Department |
N/A |
| GMW-3MZ-570 | N/A Right Hand | N/A .1900 in | N/A .437 in | N/A .328 in | N/A 1.375 in | N/A .750 in | N/A .750 in | N/A 5/16-24 | N/A Consult Engineering Department |
N/A |
| GMG-3MZ-570 | N/A Left Hand | N/A .1900 in | N/A .437 in | N/A .328 in | N/A 1.375 in | N/A .750 in | N/A .750 in | N/A 5/16-24 | N/A Consult Engineering Department |
N/A |
| GMW-4M-470 | N/A Right Hand | N/A .2500 in | N/A .437 in | N/A .304 in | N/A 1.375 in | N/A .812 in | N/A .750 in | N/A 1/4-28 | N/A 2,950 lbs |
N/A |