Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Depth [inch] |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| GMG-4M-470 | N/A Left Hand | N/A .2500 in | N/A .437 in | N/A .304 in | N/A 1.375 in | N/A .812 in | N/A .750 in | N/A 1/4-28 | N/A 2,950 lbs |
N/A |
| GMW-4MF-470 | N/A Right Hand | N/A .2500 in | N/A .437 in | N/A .304 in | N/A 1.375 in | N/A .812 in | N/A .750 in | N/A 1/4-28 | N/A Consult Engineering Department |
N/A |
| GMG-4MF-470 | N/A Left Hand | N/A .2500 in | N/A .437 in | N/A .304 in | N/A 1.375 in | N/A .812 in | N/A .750 in | N/A 1/4-28 | N/A Consult Engineering Department |
N/A |
| GMW-4MZ-470 | N/A Right Hand | N/A .2500 in | N/A .437 in | N/A .304 in | N/A 1.375 in | N/A .812 in | N/A .750 in | N/A 1/4-28 | N/A Consult Engineering Department |
N/A |
| GMG-4MZ-470 | N/A Left Hand | N/A .2500 in | N/A .437 in | N/A .304 in | N/A 1.375 in | N/A .812 in | N/A .750 in | N/A 1/4-28 | N/A Consult Engineering Department |
N/A |
| GMW-4M-595 | N/A Right Hand | N/A .2500 in | N/A .593 in | N/A .406 in | N/A 1.469 in | N/A .938 in | N/A .844 in | N/A 5/16-24 | N/A 3,359 lbs |
N/A |
| GMG-4M-595 | N/A Left Hand | N/A .2500 in | N/A .593 in | N/A .406 in | N/A 1.469 in | N/A .938 in | N/A .844 in | N/A 5/16-24 | N/A 3,359 lbs |
N/A |
| GMW-4MF-595 | N/A Right Hand | N/A .2500 in | N/A .593 in | N/A .406 in | N/A 1.469 in | N/A .938 in | N/A .844 in | N/A 5/16-24 | N/A Consult Engineering Department |
N/A |
| GMG-4MF-595 | N/A Left Hand | N/A .2500 in | N/A .593 in | N/A .406 in | N/A 1.469 in | N/A .938 in | N/A .844 in | N/A 5/16-24 | N/A Consult Engineering Department |
N/A |
| GMW-4MZ-595 | N/A Right Hand | N/A .2500 in | N/A .593 in | N/A .406 in | N/A 1.469 in | N/A .938 in | N/A .844 in | N/A 5/16-24 | N/A Consult Engineering Department |
N/A |
| GMG-4MZ-595 | N/A Left Hand | N/A .2500 in | N/A .593 in | N/A .406 in | N/A 1.469 in | N/A .938 in | N/A .844 in | N/A 5/16-24 | N/A Consult Engineering Department |
N/A |