Part Number | 
                        
                            Thread Type | 
                        
                            B - Ball Bore | 
                        
                            W - Ball Width | 
                        
                            H - Head Width | 
                        
                            A - Base to Center | 
                        
                            D - Head Diameter | 
                        
                            C - Thread Depth [inch] | 
                        
                            Thread Size | 
                        
                            Ultimate Radial Static Load Capacity | 
                        
                            CAD | 
                                                        
|---|---|---|---|---|---|---|---|---|---|---|
| GMW-3M-470 | N/A Right Hand | N/A .1900 in | N/A .437 in | N/A .328 in | N/A 1.375 in | N/A .750 in | N/A .750 in | N/A 1/4-28 | N/A 2,881 lbs | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GMG-3M-470 | N/A Left Hand | N/A .1900 in | N/A .437 in | N/A .328 in | N/A 1.375 in | N/A .750 in | N/A .750 in | N/A 1/4-28 | N/A 2,881 lbs | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GMW-3MF-470 | N/A Right Hand | N/A .1900 in | N/A .437 in | N/A .328 in | N/A 1.375 in | N/A .750 in | N/A .750 in | N/A 1/4-28 | N/A Consult Engineering Department | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GMG-3MF-470 | N/A Left Hand | N/A .1900 in | N/A .437 in | N/A .328 in | N/A 1.375 in | N/A .750 in | N/A .750 in | N/A 1/4-28 | N/A Consult Engineering Department | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GMW-3MZ-470 | N/A Right Hand | N/A .1900 in | N/A .437 in | N/A .328 in | N/A 1.375 in | N/A .750 in | N/A .750 in | N/A 1/4-28 | N/A Consult Engineering Department | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GMG-3MZ-470 | N/A Left Hand | N/A .1900 in | N/A .437 in | N/A .328 in | N/A 1.375 in | N/A .750 in | N/A .750 in | N/A 1/4-28 | N/A Consult Engineering Department | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GMW-3M-471 | N/A Right Hand | N/A .1900 in | N/A .437 in | N/A .328 in | N/A 1.062 in | N/A .750 in | N/A .437 in | N/A 1/4-28 | N/A 2,881 lbs | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GMG-3M-471 | N/A Left Hand | N/A .1900 in | N/A .437 in | N/A .328 in | N/A 1.062 in | N/A .750 in | N/A .437 in | N/A 1/4-28 | N/A 2,881 lbs | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GMW-3MF-471 | N/A Right Hand | N/A .1900 in | N/A .437 in | N/A .328 in | N/A 1.062 in | N/A .750 in | N/A .437 in | N/A 1/4-28 | N/A Consult Engineering Department | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GMG-3MF-471 | N/A Left Hand | N/A .1900 in | N/A .437 in | N/A .328 in | N/A 1.062 in | N/A .750 in | N/A .437 in | N/A 1/4-28 | N/A Consult Engineering Department | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GMW-3MZ-471 | N/A Right Hand | N/A .1900 in | N/A .437 in | N/A .328 in | N/A 1.062 in | N/A .750 in | N/A .437 in | N/A 1/4-28 | N/A Consult Engineering Department | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GMG-3MZ-471 | N/A Left Hand | N/A .1900 in | N/A .437 in | N/A .328 in | N/A 1.062 in | N/A .750 in | N/A .437 in | N/A 1/4-28 | N/A Consult Engineering Department | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GMW-3M-480 | N/A Right Hand | N/A .1900 in | N/A .500 in | N/A .375 in | N/A 1.375 in | N/A .812 in | N/A .750 in | N/A 1/4-28 | N/A 3,152 lbs | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GMG-3M-480 | N/A Left Hand | N/A .1900 in | N/A .500 in | N/A .375 in | N/A 1.375 in | N/A .812 in | N/A .750 in | N/A 1/4-28 | N/A 3,152 lbs | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GMW-3MF-480 | N/A Right Hand | N/A .1900 in | N/A .500 in | N/A .375 in | N/A 1.375 in | N/A .812 in | N/A .750 in | N/A 1/4-28 | N/A Consult Engineering Department | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GMG-3MF-480 | N/A Left Hand | N/A .1900 in | N/A .500 in | N/A .375 in | N/A 1.375 in | N/A .812 in | N/A .750 in | N/A 1/4-28 | N/A Consult Engineering Department | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GMW-3MZ-480 | N/A Right Hand | N/A .1900 in | N/A .500 in | N/A .375 in | N/A 1.375 in | N/A .812 in | N/A .750 in | N/A 1/4-28 | N/A Consult Engineering Department | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GMG-3MZ-480 | N/A Left Hand | N/A .1900 in | N/A .500 in | N/A .375 in | N/A 1.375 in | N/A .812 in | N/A .750 in | N/A 1/4-28 | N/A Consult Engineering Department | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GMW-3M-570 | N/A Right Hand | N/A .1900 in | N/A .437 in | N/A .328 in | N/A 1.375 in | N/A .750 in | N/A .750 in | N/A 5/16-24 | N/A 2,881 lbs | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GMG-3M-570 | N/A Left Hand | N/A .1900 in | N/A .437 in | N/A .328 in | N/A 1.375 in | N/A .750 in | N/A .750 in | N/A 5/16-24 | N/A 2,881 lbs | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GMW-3MF-570 | N/A Right Hand | N/A .1900 in | N/A .437 in | N/A .328 in | N/A 1.375 in | N/A .750 in | N/A .750 in | N/A 5/16-24 | N/A Consult Engineering Department | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GMG-3MF-570 | N/A Left Hand | N/A .1900 in | N/A .437 in | N/A .328 in | N/A 1.375 in | N/A .750 in | N/A .750 in | N/A 5/16-24 | N/A Consult Engineering Department | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GMW-3MZ-570 | N/A Right Hand | N/A .1900 in | N/A .437 in | N/A .328 in | N/A 1.375 in | N/A .750 in | N/A .750 in | N/A 5/16-24 | N/A Consult Engineering Department | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GMG-3MZ-570 | N/A Left Hand | N/A .1900 in | N/A .437 in | N/A .328 in | N/A 1.375 in | N/A .750 in | N/A .750 in | N/A 5/16-24 | N/A Consult Engineering Department | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GMW-4M-470 | N/A Right Hand | N/A .2500 in | N/A .437 in | N/A .304 in | N/A 1.375 in | N/A .812 in | N/A .750 in | N/A 1/4-28 | N/A 2,950 lbs | 
                                    
                                                                                            
 N/A                                                         |