Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Length |
Thread Size |
Radial Clearance in. |
Ultimate Radial Static Load Capacity |
CAD |
---|---|---|---|---|---|---|---|---|---|---|---|
ASXM-10 | N/A Right Hand | N/A .6250 in | N/A .750 in | N/A .577 in | N/A 2.625 in | N/A 1.525 in | N/A 1.562 in | N/A 3/4-16 | N/A .002 Max. | N/A 25,254 lbs |
N/A ![]() |
ASXB-10 | N/A Left Hand | N/A .6250 in | N/A .750 in | N/A .577 in | N/A 2.625 in | N/A 1.525 in | N/A 1.562 in | N/A 3/4-16 | N/A .002 Max. | N/A 25,254 lbs |
N/A ![]() |
ASXMK-10 | N/A Right Hand | N/A .6250 in | N/A .750 in | N/A .577 in | N/A 2.625 in | N/A 1.525 in | N/A 1.562 in | N/A 3/4-16 | N/A .002 Max. | N/A 25,254 lbs |
N/A ![]() |
ASXBK-10 | N/A Left Hand | N/A .6250 in | N/A .750 in | N/A .577 in | N/A 2.625 in | N/A 1.525 in | N/A 1.562 in | N/A 3/4-16 | N/A .002 Max. | N/A 25,254 lbs |
N/A ![]() |
ASXM-10F | N/A Right Hand | N/A .6250 in | N/A .750 in | N/A .577 in | N/A 2.625 in | N/A 1.525 in | N/A 1.562 in | N/A 3/4-16 | N/A .002 Max. | N/A Consult Engineering Department |
N/A ![]() |
ASXB-10F | N/A Left Hand | N/A .6250 in | N/A .750 in | N/A .577 in | N/A 2.625 in | N/A 1.525 in | N/A 1.562 in | N/A 3/4-16 | N/A .002 Max. | N/A Consult Engineering Department |
N/A ![]() |
ASXMK-10F | N/A Right Hand | N/A .6250 in | N/A .750 in | N/A .577 in | N/A 2.625 in | N/A 1.525 in | N/A 1.562 in | N/A 3/4-16 | N/A .002 Max. | N/A Consult Engineering Department |
N/A ![]() |
ASXBK-10F | N/A Left Hand | N/A .6250 in | N/A .750 in | N/A .577 in | N/A 2.625 in | N/A 1.525 in | N/A 1.562 in | N/A 3/4-16 | N/A .002 Max. | N/A Consult Engineering Department |
N/A ![]() |
ASXM-10Z | N/A Right Hand | N/A .6250 in | N/A .750 in | N/A .577 in | N/A 2.625 in | N/A 1.525 in | N/A 1.562 in | N/A 3/4-16 | N/A .002 Max. | N/A Consult Engineering Department |
N/A ![]() |
ASXB-10Z | N/A Left Hand | N/A .6250 in | N/A .750 in | N/A .577 in | N/A 2.625 in | N/A 1.525 in | N/A 1.562 in | N/A 3/4-16 | N/A .002 Max. | N/A Consult Engineering Department |
N/A ![]() |
ASXMK-10Z | N/A Right Hand | N/A .6250 in | N/A .750 in | N/A .577 in | N/A 2.625 in | N/A 1.525 in | N/A 1.562 in | N/A 3/4-16 | N/A .002 Max. | N/A Consult Engineering Department |
N/A ![]() |
ASXBK-10Z | N/A Left Hand | N/A .6250 in | N/A .750 in | N/A .577 in | N/A 2.625 in | N/A 1.525 in | N/A 1.562 in | N/A 3/4-16 | N/A .002 Max. | N/A Consult Engineering Department |
N/A ![]() |
ASXM-10-1 | N/A Right Hand | N/A .6250 in | N/A .750 in | N/A .577 in | N/A 2.625 in | N/A 1.525 in | N/A 1.562 in | N/A 3/4-16 | N/A .002 Max. | N/A 25,254 lbs |
N/A ![]() |
ASXB-10-1 | N/A Left Hand | N/A .6250 in | N/A .750 in | N/A .577 in | N/A 2.625 in | N/A 1.525 in | N/A 1.562 in | N/A 3/4-16 | N/A .002 Max. | N/A 25,254 lbs |
N/A ![]() |
ASXMK-10-1 | N/A Right Hand | N/A .6250 in | N/A .750 in | N/A .577 in | N/A 2.625 in | N/A 1.525 in | N/A 1.562 in | N/A 3/4-16 | N/A .002 Max. | N/A 25,254 lbs |
N/A ![]() |
ASXBK-10-1 | N/A Left Hand | N/A .6250 in | N/A .750 in | N/A .577 in | N/A 2.625 in | N/A 1.525 in | N/A 1.562 in | N/A 3/4-16 | N/A .002 Max. | N/A 25,254 lbs |
N/A ![]() |
ASXM-10F-1 | N/A Right Hand | N/A .6250 in | N/A .750 in | N/A .577 in | N/A 2.625 in | N/A 1.525 in | N/A 1.562 in | N/A 3/4-16 | N/A .002 Max. | N/A Consult Engineering Department |
N/A ![]() |
ASXB-10F-1 | N/A Left Hand | N/A .6250 in | N/A .750 in | N/A .577 in | N/A 2.625 in | N/A 1.525 in | N/A 1.562 in | N/A 3/4-16 | N/A .002 Max. | N/A Consult Engineering Department |
N/A ![]() |
ASXMK-10F-1 | N/A Right Hand | N/A .6250 in | N/A .750 in | N/A .577 in | N/A 2.625 in | N/A 1.525 in | N/A 1.562 in | N/A 3/4-16 | N/A .002 Max. | N/A Consult Engineering Department |
N/A ![]() |
ASXBK-10F-1 | N/A Left Hand | N/A .6250 in | N/A .750 in | N/A .577 in | N/A 2.625 in | N/A 1.525 in | N/A 1.562 in | N/A 3/4-16 | N/A .002 Max. | N/A Consult Engineering Department |
N/A ![]() |
ASXM-10Z-1 | N/A Right Hand | N/A .6250 in | N/A .750 in | N/A .577 in | N/A 2.625 in | N/A 1.525 in | N/A 1.562 in | N/A 3/4-16 | N/A .002 Max. | N/A Consult Engineering Department |
N/A ![]() |
ASXB-10Z-1 | N/A Left Hand | N/A .6250 in | N/A .750 in | N/A .577 in | N/A 2.625 in | N/A 1.525 in | N/A 1.562 in | N/A 3/4-16 | N/A .002 Max. | N/A Consult Engineering Department |
N/A ![]() |
ASXMK-10Z-1 | N/A Right Hand | N/A .6250 in | N/A .750 in | N/A .577 in | N/A 2.625 in | N/A 1.525 in | N/A 1.562 in | N/A 3/4-16 | N/A .002 Max. | N/A Consult Engineering Department |
N/A ![]() |
ASXBK-10Z-1 | N/A Left Hand | N/A .6250 in | N/A .750 in | N/A .577 in | N/A 2.625 in | N/A 1.525 in | N/A 1.562 in | N/A 3/4-16 | N/A .002 Max. | N/A Consult Engineering Department |
N/A ![]() |
ASXM-10-2 | N/A Right Hand | N/A .6250 in | N/A .750 in | N/A .577 in | N/A 2.625 in | N/A 1.525 in | N/A 1.562 in | N/A 3/4-16 | N/A .002 Max. | N/A 25,254 lbs |
N/A ![]() |