Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Length |
Thread Size |
Radial Clearance in. |
Ultimate Radial Static Load Capacity |
CAD |
---|---|---|---|---|---|---|---|---|---|---|---|
ASXMK-6F-2 | N/A Right Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.938 in | N/A 1.025 in | N/A 1.187 in | N/A 7/16-20 | N/A .002 Max. | N/A Consult Engineering Department |
N/A ![]() |
ASXBK-6F-2 | N/A Left Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.938 in | N/A 1.025 in | N/A 1.187 in | N/A 7/16-20 | N/A .002 Max. | N/A Consult Engineering Department |
N/A ![]() |
ASXM-6Z-2 | N/A Right Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.938 in | N/A 1.025 in | N/A 1.187 in | N/A 7/16-20 | N/A .002 Max. | N/A Consult Engineering Department |
N/A ![]() |
ASXB-6Z-2 | N/A Left Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.938 in | N/A 1.025 in | N/A 1.187 in | N/A 7/16-20 | N/A .002 Max. | N/A Consult Engineering Department |
N/A ![]() |
ASXMK-6Z-2 | N/A Right Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.938 in | N/A 1.025 in | N/A 1.187 in | N/A 7/16-20 | N/A .002 Max. | N/A Consult Engineering Department |
N/A ![]() |
ASXBK-6Z-2 | N/A Left Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.938 in | N/A 1.025 in | N/A 1.187 in | N/A 7/16-20 | N/A .002 Max. | N/A Consult Engineering Department |
N/A ![]() |
ASXM-6-10 | N/A Right Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.938 in | N/A 1.025 in | N/A 1.187 in | N/A 7/16-20 | N/A .002 Max. | N/A 9,681 lbs |
N/A ![]() |
ASXB-6-10 | N/A Left Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.938 in | N/A 1.025 in | N/A 1.187 in | N/A 7/16-20 | N/A .002 Max. | N/A 9,681 lbs |
N/A ![]() |
ASXMK-6-10 | N/A Right Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.938 in | N/A 1.025 in | N/A 1.187 in | N/A 7/16-20 | N/A .002 Max. | N/A 9,681 lbs |
N/A ![]() |
ASXBK-6-10 | N/A Left Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.938 in | N/A 1.025 in | N/A 1.187 in | N/A 7/16-20 | N/A .002 Max. | N/A 9,681 lbs |
N/A ![]() |
ASXM-6F-10 | N/A Right Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.938 in | N/A 1.025 in | N/A 1.187 in | N/A 7/16-20 | N/A .002 Max. | N/A Consult Engineering Department |
N/A ![]() |
ASXB-6F-10 | N/A Left Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.938 in | N/A 1.025 in | N/A 1.187 in | N/A 7/16-20 | N/A .002 Max. | N/A Consult Engineering Department |
N/A ![]() |
ASXMK-6F-10 | N/A Right Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.938 in | N/A 1.025 in | N/A 1.187 in | N/A 7/16-20 | N/A .002 Max. | N/A Consult Engineering Department |
N/A ![]() |
ASXBK-6F-10 | N/A Left Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.938 in | N/A 1.025 in | N/A 1.187 in | N/A 7/16-20 | N/A .002 Max. | N/A Consult Engineering Department |
N/A ![]() |
ASXM-6Z-10 | N/A Right Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.938 in | N/A 1.025 in | N/A 1.187 in | N/A 7/16-20 | N/A .002 Max. | N/A Consult Engineering Department |
N/A ![]() |
ASXB-6Z-10 | N/A Left Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.938 in | N/A 1.025 in | N/A 1.187 in | N/A 7/16-20 | N/A .002 Max. | N/A Consult Engineering Department |
N/A ![]() |
ASXMK-6Z-10 | N/A Right Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.938 in | N/A 1.025 in | N/A 1.187 in | N/A 7/16-20 | N/A .002 Max. | N/A Consult Engineering Department |
N/A ![]() |
ASXBK-6Z-10 | N/A Left Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.938 in | N/A 1.025 in | N/A 1.187 in | N/A 7/16-20 | N/A .002 Max. | N/A Consult Engineering Department |
N/A ![]() |
ASXM-6P-10 | N/A Right Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.938 in | N/A 1.025 in | N/A 1.187 in | N/A 7/16-20 | N/A .002 Max. | N/A 10,680 lbs |
N/A ![]() |
ASXB-6P-10 | N/A Left Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.938 in | N/A 1.025 in | N/A 1.187 in | N/A 7/16-20 | N/A .002 Max. | N/A 10,680 lbs |
N/A ![]() |
ASXMK-6P-10 | N/A Right Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.938 in | N/A 1.025 in | N/A 1.187 in | N/A 7/16-20 | N/A .002 Max. | N/A 9,681 lbs |
N/A ![]() |
ASXBK-6P-10 | N/A Left Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.938 in | N/A 1.025 in | N/A 1.187 in | N/A 7/16-20 | N/A .002 Max. | N/A 9,681 lbs |
N/A ![]() |
ASXM-6PF-10 | N/A Right Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.938 in | N/A 1.025 in | N/A 1.187 in | N/A 7/16-20 | N/A .002 Max. | N/A Consult Engineering Department |
N/A ![]() |
ASXB-6PF-10 | N/A Left Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.938 in | N/A 1.025 in | N/A 1.187 in | N/A 7/16-20 | N/A .002 Max. | N/A Consult Engineering Department |
N/A ![]() |
ASXMK-6PF-10 | N/A Right Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.938 in | N/A 1.025 in | N/A 1.187 in | N/A 7/16-20 | N/A .002 Max. | N/A Consult Engineering Department |
N/A ![]() |