Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Length |
Thread Size |
Radial Clearance in. |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|---|
| ASXBK-8Z-2 | N/A Left Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.438 in | N/A 1.337 in | N/A 1.468 in | N/A 5/8-18 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXM-8-10 | N/A Right Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.438 in | N/A 1.337 in | N/A 1.468 in | N/A 5/8-18 | N/A .002 Max. | N/A 20,576 lbs |
N/A
|
| ASXB-8-10 | N/A Left Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.438 in | N/A 1.337 in | N/A 1.468 in | N/A 5/8-18 | N/A .002 Max. | N/A 20,576 lbs |
N/A
|
| ASXMK-8-10 | N/A Right Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.438 in | N/A 1.337 in | N/A 1.468 in | N/A 5/8-18 | N/A .002 Max. | N/A 20,576 lbs |
N/A
|
| ASXBK-8-10 | N/A Left Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.438 in | N/A 1.337 in | N/A 1.468 in | N/A 5/8-18 | N/A .002 Max. | N/A 20,576 lbs |
N/A
|
| ASXM-8F-10 | N/A Right Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.438 in | N/A 1.337 in | N/A 1.468 in | N/A 5/8-18 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXB-8F-10 | N/A Left Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.438 in | N/A 1.337 in | N/A 1.468 in | N/A 5/8-18 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXMK-8F-10 | N/A Right Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.438 in | N/A 1.337 in | N/A 1.468 in | N/A 5/8-18 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXBK-8F-10 | N/A Left Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.438 in | N/A 1.337 in | N/A 1.468 in | N/A 5/8-18 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXM-8Z-10 | N/A Right Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.438 in | N/A 1.337 in | N/A 1.468 in | N/A 5/8-18 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXB-8Z-10 | N/A Left Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.438 in | N/A 1.337 in | N/A 1.468 in | N/A 5/8-18 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXMK-8Z-10 | N/A Right Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.438 in | N/A 1.337 in | N/A 1.468 in | N/A 5/8-18 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXBK-8Z-10 | N/A Left Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.438 in | N/A 1.337 in | N/A 1.468 in | N/A 5/8-18 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXM-8P-10 | N/A Right Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.438 in | N/A 1.337 in | N/A 1.468 in | N/A 5/8-18 | N/A .002 Max. | N/A 22,700 lbs |
N/A
|
| ASXB-8P-10 | N/A Left Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.438 in | N/A 1.337 in | N/A 1.468 in | N/A 5/8-18 | N/A .002 Max. | N/A 22,700 lbs |
N/A
|
| ASXMK-8P-10 | N/A Right Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.438 in | N/A 1.337 in | N/A 1.468 in | N/A 5/8-18 | N/A .002 Max. | N/A 20,576 lbs |
N/A
|
| ASXBK-8P-10 | N/A Left Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.438 in | N/A 1.337 in | N/A 1.468 in | N/A 5/8-18 | N/A .002 Max. | N/A 20,576 lbs |
N/A
|
| ASXM-8PF-10 | N/A Right Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.438 in | N/A 1.337 in | N/A 1.468 in | N/A 5/8-18 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXB-8PF-10 | N/A Left Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.438 in | N/A 1.337 in | N/A 1.468 in | N/A 5/8-18 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXMK-8PF-10 | N/A Right Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.438 in | N/A 1.337 in | N/A 1.468 in | N/A 5/8-18 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXBK-8PF-10 | N/A Left Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.438 in | N/A 1.337 in | N/A 1.468 in | N/A 5/8-18 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXM-8PZ-10 | N/A Right Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.438 in | N/A 1.337 in | N/A 1.468 in | N/A 5/8-18 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXB-8PZ-10 | N/A Left Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.438 in | N/A 1.337 in | N/A 1.468 in | N/A 5/8-18 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXMK-8PZ-10 | N/A Right Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.438 in | N/A 1.337 in | N/A 1.468 in | N/A 5/8-18 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXBK-8PZ-10 | N/A Left Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.438 in | N/A 1.337 in | N/A 1.468 in | N/A 5/8-18 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|