Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Length |
Thread Size |
Radial Clearance in. |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|---|
| ASXBK-12-1 | N/A Left Hand | N/A .7500 in | N/A .875 in | N/A .640 in | N/A 2.875 in | N/A 1.775 in | N/A 1.687 in | N/A 7/8-14 | N/A .002 Max. | N/A 33,457 lbs |
N/A
|
| ASXM-12F-1 | N/A Right Hand | N/A .7500 in | N/A .875 in | N/A .640 in | N/A 2.875 in | N/A 1.775 in | N/A 1.687 in | N/A 7/8-14 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXB-12F-1 | N/A Left Hand | N/A .7500 in | N/A .875 in | N/A .640 in | N/A 2.875 in | N/A 1.775 in | N/A 1.687 in | N/A 7/8-14 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXMK-12F-1 | N/A Right Hand | N/A .7500 in | N/A .875 in | N/A .640 in | N/A 2.875 in | N/A 1.775 in | N/A 1.687 in | N/A 7/8-14 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXBK-12F-1 | N/A Left Hand | N/A .7500 in | N/A .875 in | N/A .640 in | N/A 2.875 in | N/A 1.775 in | N/A 1.687 in | N/A 7/8-14 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXM-12Z-1 | N/A Right Hand | N/A .7500 in | N/A .875 in | N/A .640 in | N/A 2.875 in | N/A 1.775 in | N/A 1.687 in | N/A 7/8-14 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXB-12Z-1 | N/A Left Hand | N/A .7500 in | N/A .875 in | N/A .640 in | N/A 2.875 in | N/A 1.775 in | N/A 1.687 in | N/A 7/8-14 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXMK-12Z-1 | N/A Right Hand | N/A .7500 in | N/A .875 in | N/A .640 in | N/A 2.875 in | N/A 1.775 in | N/A 1.687 in | N/A 7/8-14 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXBK-12Z-1 | N/A Left Hand | N/A .7500 in | N/A .875 in | N/A .640 in | N/A 2.875 in | N/A 1.775 in | N/A 1.687 in | N/A 7/8-14 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXM-12-2 | N/A Right Hand | N/A .7500 in | N/A .875 in | N/A .640 in | N/A 2.875 in | N/A 1.775 in | N/A 1.687 in | N/A 7/8-14 | N/A .002 Max. | N/A 33,457 lbs |
N/A
|
| ASXB-12-2 | N/A Left Hand | N/A .7500 in | N/A .875 in | N/A .640 in | N/A 2.875 in | N/A 1.775 in | N/A 1.687 in | N/A 7/8-14 | N/A .002 Max. | N/A 33,457 lbs |
N/A
|
| ASXMK-12-2 | N/A Right Hand | N/A .7500 in | N/A .875 in | N/A .640 in | N/A 2.875 in | N/A 1.775 in | N/A 1.687 in | N/A 7/8-14 | N/A .002 Max. | N/A 33,457 lbs |
N/A
|
| ASXBK-12-2 | N/A Left Hand | N/A .7500 in | N/A .875 in | N/A .640 in | N/A 2.875 in | N/A 1.775 in | N/A 1.687 in | N/A 7/8-14 | N/A .002 Max. | N/A 33,457 lbs |
N/A
|
| ASXM-12F-2 | N/A Right Hand | N/A .7500 in | N/A .875 in | N/A .640 in | N/A 2.875 in | N/A 1.775 in | N/A 1.687 in | N/A 7/8-14 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXB-12F-2 | N/A Left Hand | N/A .7500 in | N/A .875 in | N/A .640 in | N/A 2.875 in | N/A 1.775 in | N/A 1.687 in | N/A 7/8-14 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXMK-12F-2 | N/A Right Hand | N/A .7500 in | N/A .875 in | N/A .640 in | N/A 2.875 in | N/A 1.775 in | N/A 1.687 in | N/A 7/8-14 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXBK-12F-2 | N/A Left Hand | N/A .7500 in | N/A .875 in | N/A .640 in | N/A 2.875 in | N/A 1.775 in | N/A 1.687 in | N/A 7/8-14 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXM-12Z-2 | N/A Right Hand | N/A .7500 in | N/A .875 in | N/A .640 in | N/A 2.875 in | N/A 1.775 in | N/A 1.687 in | N/A 7/8-14 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXB-12Z-2 | N/A Left Hand | N/A .7500 in | N/A .875 in | N/A .640 in | N/A 2.875 in | N/A 1.775 in | N/A 1.687 in | N/A 7/8-14 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXMK-12Z-2 | N/A Right Hand | N/A .7500 in | N/A .875 in | N/A .640 in | N/A 2.875 in | N/A 1.775 in | N/A 1.687 in | N/A 7/8-14 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXBK-12Z-2 | N/A Left Hand | N/A .7500 in | N/A .875 in | N/A .640 in | N/A 2.875 in | N/A 1.775 in | N/A 1.687 in | N/A 7/8-14 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXM-12-10 | N/A Right Hand | N/A .7500 in | N/A .875 in | N/A .640 in | N/A 2.875 in | N/A 1.775 in | N/A 1.687 in | N/A 7/8-14 | N/A .002 Max. | N/A 30,327 lbs |
N/A
|
| ASXB-12-10 | N/A Left Hand | N/A .7500 in | N/A .875 in | N/A .640 in | N/A 2.875 in | N/A 1.775 in | N/A 1.687 in | N/A 7/8-14 | N/A .002 Max. | N/A 30,327 lbs |
N/A
|
| ASXMK-12-10 | N/A Right Hand | N/A .7500 in | N/A .875 in | N/A .640 in | N/A 2.875 in | N/A 1.775 in | N/A 1.687 in | N/A 7/8-14 | N/A .002 Max. | N/A 30,327 lbs |
N/A
|
| ASXBK-12-10 | N/A Left Hand | N/A .7500 in | N/A .875 in | N/A .640 in | N/A 2.875 in | N/A 1.775 in | N/A 1.687 in | N/A 7/8-14 | N/A .002 Max. | N/A 30,327 lbs |
N/A
|