Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Length |
Thread Size |
Radial Clearance in. |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|---|
| ASXM-5F-10 | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.875 in | N/A .900 in | N/A 1.187 in | N/A 3/8-24 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXB-5F-10 | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.875 in | N/A .900 in | N/A 1.187 in | N/A 3/8-24 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXMK-5F-10 | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.875 in | N/A .900 in | N/A 1.187 in | N/A 3/8-24 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXBK-5F-10 | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.875 in | N/A .900 in | N/A 1.187 in | N/A 3/8-24 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXM-5Z-10 | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.875 in | N/A .900 in | N/A 1.187 in | N/A 3/8-24 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXB-5Z-10 | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.875 in | N/A .900 in | N/A 1.187 in | N/A 3/8-24 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXMK-5Z-10 | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.875 in | N/A .900 in | N/A 1.187 in | N/A 3/8-24 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXBK-5Z-10 | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.875 in | N/A .900 in | N/A 1.187 in | N/A 3/8-24 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXM-5P-10 | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.875 in | N/A .900 in | N/A 1.187 in | N/A 3/8-24 | N/A .002 Max. | N/A 8,895 lbs |
N/A
|
| ASXB-5P-10 | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.875 in | N/A .900 in | N/A 1.187 in | N/A 3/8-24 | N/A .002 Max. | N/A 8,895 lbs |
N/A
|
| ASXMK-5P-10 | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.875 in | N/A .900 in | N/A 1.187 in | N/A 3/8-24 | N/A .002 Max. | N/A 8,063 lbs |
N/A
|
| ASXBK-5P-10 | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.875 in | N/A .900 in | N/A 1.187 in | N/A 3/8-24 | N/A .002 Max. | N/A 8,063 lbs |
N/A
|
| ASXM-5PF-10 | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.875 in | N/A .900 in | N/A 1.187 in | N/A 3/8-24 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXB-5PF-10 | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.875 in | N/A .900 in | N/A 1.187 in | N/A 3/8-24 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXMK-5PF-10 | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.875 in | N/A .900 in | N/A 1.187 in | N/A 3/8-24 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXBK-5PF-10 | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.875 in | N/A .900 in | N/A 1.187 in | N/A 3/8-24 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXM-5PZ-10 | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.875 in | N/A .900 in | N/A 1.187 in | N/A 3/8-24 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXB-5PZ-10 | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.875 in | N/A .900 in | N/A 1.187 in | N/A 3/8-24 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXMK-5PZ-10 | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.875 in | N/A .900 in | N/A 1.187 in | N/A 3/8-24 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXBK-5PZ-10 | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.875 in | N/A .900 in | N/A 1.187 in | N/A 3/8-24 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXM-6 | N/A Right Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.938 in | N/A 1.025 in | N/A 1.187 in | N/A 7/16-20 | N/A .002 Max. | N/A 10,680 lbs |
N/A
|
| ASXB-6 | N/A Left Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.938 in | N/A 1.025 in | N/A 1.187 in | N/A 7/16-20 | N/A .002 Max. | N/A 10,680 lbs |
N/A
|
| ASXMK-6 | N/A Right Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.938 in | N/A 1.025 in | N/A 1.187 in | N/A 7/16-20 | N/A .002 Max. | N/A 10,680 lbs |
N/A
|
| ASXBK-6 | N/A Left Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.938 in | N/A 1.025 in | N/A 1.187 in | N/A 7/16-20 | N/A .002 Max. | N/A 10,680 lbs |
N/A
|
| ASXM-6F | N/A Right Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.938 in | N/A 1.025 in | N/A 1.187 in | N/A 7/16-20 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|