Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Length |
Thread Size |
Radial Clearance in. |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|---|
| ASXB-6F | N/A Left Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.938 in | N/A 1.025 in | N/A 1.187 in | N/A 7/16-20 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXMK-6F | N/A Right Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.938 in | N/A 1.025 in | N/A 1.187 in | N/A 7/16-20 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXBK-6F | N/A Left Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.938 in | N/A 1.025 in | N/A 1.187 in | N/A 7/16-20 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXM-6Z | N/A Right Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.938 in | N/A 1.025 in | N/A 1.187 in | N/A 7/16-20 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXB-6Z | N/A Left Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.938 in | N/A 1.025 in | N/A 1.187 in | N/A 7/16-20 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXMK-6Z | N/A Right Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.938 in | N/A 1.025 in | N/A 1.187 in | N/A 7/16-20 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXBK-6Z | N/A Left Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.938 in | N/A 1.025 in | N/A 1.187 in | N/A 7/16-20 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXM-6-1 | N/A Right Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.938 in | N/A 1.025 in | N/A 1.187 in | N/A 7/16-20 | N/A .002 Max. | N/A 10,680 lbs |
N/A
|
| ASXB-6-1 | N/A Left Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.938 in | N/A 1.025 in | N/A 1.187 in | N/A 7/16-20 | N/A .002 Max. | N/A 10,680 lbs |
N/A
|
| ASXMK-6-1 | N/A Right Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.938 in | N/A 1.025 in | N/A 1.187 in | N/A 7/16-20 | N/A .002 Max. | N/A 10,680 lbs |
N/A
|
| ASXBK-6-1 | N/A Left Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.938 in | N/A 1.025 in | N/A 1.187 in | N/A 7/16-20 | N/A .002 Max. | N/A 10,680 lbs |
N/A
|
| ASXM-6F-1 | N/A Right Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.938 in | N/A 1.025 in | N/A 1.187 in | N/A 7/16-20 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXB-6F-1 | N/A Left Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.938 in | N/A 1.025 in | N/A 1.187 in | N/A 7/16-20 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXMK-6F-1 | N/A Right Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.938 in | N/A 1.025 in | N/A 1.187 in | N/A 7/16-20 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXBK-6F-1 | N/A Left Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.938 in | N/A 1.025 in | N/A 1.187 in | N/A 7/16-20 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXM-6Z-1 | N/A Right Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.938 in | N/A 1.025 in | N/A 1.187 in | N/A 7/16-20 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXB-6Z-1 | N/A Left Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.938 in | N/A 1.025 in | N/A 1.187 in | N/A 7/16-20 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXMK-6Z-1 | N/A Right Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.938 in | N/A 1.025 in | N/A 1.187 in | N/A 7/16-20 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXBK-6Z-1 | N/A Left Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.938 in | N/A 1.025 in | N/A 1.187 in | N/A 7/16-20 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXM-6-2 | N/A Right Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.938 in | N/A 1.025 in | N/A 1.187 in | N/A 7/16-20 | N/A .002 Max. | N/A 10,680 lbs |
N/A
|
| ASXB-6-2 | N/A Left Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.938 in | N/A 1.025 in | N/A 1.187 in | N/A 7/16-20 | N/A .002 Max. | N/A 10,680 lbs |
N/A
|
| ASXMK-6-2 | N/A Right Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.938 in | N/A 1.025 in | N/A 1.187 in | N/A 7/16-20 | N/A .002 Max. | N/A 10,680 lbs |
N/A
|
| ASXBK-6-2 | N/A Left Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.938 in | N/A 1.025 in | N/A 1.187 in | N/A 7/16-20 | N/A .002 Max. | N/A 10,680 lbs |
N/A
|
| ASXM-6F-2 | N/A Right Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.938 in | N/A 1.025 in | N/A 1.187 in | N/A 7/16-20 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXB-6F-2 | N/A Left Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.938 in | N/A 1.025 in | N/A 1.187 in | N/A 7/16-20 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|